1

standard threaded stud - type PS/TCF

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description PS studs - M3 - welded length: 6 mm - Steel 4,8
Part number TCF ACC 306
Material Steel 4,8
Product selection
Selector Part number d1 l1 (mm) d2 +-0,2 (mm) h5 max. (mm) h1 For price and availability
1 TCF ACC 306 M3 6 4 0.6 0,7-1,4 For price and availability
2 TCF ACC 308 M3 8 4 0.6 0,7-1,4 For price and availability
3 TCF ACC 310 M3 10 4 0.6 0,7-1,4 For price and availability
4 TCF ACC 312 M3 12 4 0.6 0,7-1,4 For price and availability
5 TCF ACC 315 M3 15 4 0.6 0,7-1,4 For price and availability
6 TCF ACC 320 M3 20 4 0.6 0,7-1,4 For price and availability
7 TCF ACC 325 M3 25 4 0.6 0,7-1,4 For price and availability
8 TCF ACC 330 M3 30 4 0.6 0,7-1,4 For price and availability
9 TCF ACC 406 M4 6 5 0.6 0,7-1,4 For price and availability
10 TCF ACC 408 M4 8 5 0.6 0,7-1,4 For price and availability
11 TCF ACC 410 M4 10 5 0.6 0,7-1,4 For price and availability
12 TCF ACC 412 M4 12 5 0.6 0,7-1,4 For price and availability
13 TCF ACC 415 M4 15 5 0.6 0,7-1,4 For price and availability
14 TCF ACC 420 M4 20 5 0.6 0,7-1,4 For price and availability
15 TCF ACC 425 M4 25 5 0.6 0,7-1,4 For price and availability
16 TCF ACC 430 M4 30 5 0.6 0,7-1,4 For price and availability
17 TCF ACC 435 M4 35 5 0.6 0,7-1,4 For price and availability
18 TCF ACC 440 M4 40 5 0.6 0,7-1,4 For price and availability
19 TCF ACC 506 M5 6 6 1 0,7-1,4 For price and availability
20 TCF ACC 508 M5 8 6 1 0,7-1,4 For price and availability
21 TCF ACC 510 M5 10 6 1 0,7-1,4 For price and availability
22 TCF ACC 512 M5 12 6 1 0,7-1,4 For price and availability
23 TCF ACC 515 M5 15 6 1 0,7-1,4 For price and availability
24 TCF ACC 520 M5 20 6 1 0,7-1,4 For price and availability
25 TCF ACC 525 M5 25 6 1 0,7-1,4 For price and availability
26 TCF ACC 530 M5 30 6 1 0,7-1,4 For price and availability
27 TCF ACC 535 M5 35 6 1 0,7-1,4 For price and availability
28 TCF ACC 540 M5 40 6 1 0,7-1,4 For price and availability
29 TCF ACC 545 M5 45 6 1 0,7-1,4 For price and availability
30 TCF ACC 608 M6 8 7 1 0,7-1,4 For price and availability
31 TCF ACC 610 M6 10 7 1 0,7-1,4 For price and availability
32 TCF ACC 612 M6 12 7 1 0,7-1,4 For price and availability
33 TCF ACC 615 M6 15 7 1 0,7-1,4 For price and availability
34 TCF ACC 620 M6 20 7 1 0,7-1,4 For price and availability
35 TCF ACC 625 M6 25 7 1 0,7-1,4 For price and availability
36 TCF ACC 630 M6 30 7 1 0,7-1,4 For price and availability
37 TCF ACC 635 M6 35 7 1 0,7-1,4 For price and availability
38 TCF ACC 640 M6 40 7 1 0,7-1,4 For price and availability
39 TCF ACC 645 M6 45 7 1 0,7-1,4 For price and availability
40 TCF ACC 650 M6 50 7 1 0,7-1,4 For price and availability
41 TCF ACC 655 M6 55 7 1 0,7-1,4 For price and availability
42 TCF ACC 660 M6 60 7 1 0,7-1,4 For price and availability
43 TCF ACC 810 M8 10 9 1.5 0,8-1,4 For price and availability
44 TCF ACC 812 M8 12 9 1.5 0,8-1,4 For price and availability
45 TCF ACC 815 M8 15 9 1.5 0,8-1,4 For price and availability
46 TCF ACC 820 M8 20 9 1.5 0,8-1,4 For price and availability
47 TCF ACC 825 M8 25 9 1.5 0,8-1,4 For price and availability
48 TCF ACC 830 M8 30 9 1.5 0,8-1,4 For price and availability
49 TCF ACC 835 M8 35 9 1.5 0,8-1,4 For price and availability
50 TCF ACC 840 M8 40 9 1.5 0,8-1,4 For price and availability
51 TCF ACC 845 M8 45 9 1.5 0,8-1,4 For price and availability
52 TCF ACC 850 M8 50 9 1.5 0,8-1,4 For price and availability
53 TCF ACC 855 M8 55 9 1.5 0,8-1,4 For price and availability
54 TCF ACC 860 M8 60 9 1.5 0,8-1,4 For price and availability
55 TCF ACC 1015 M10 15 11 2 0,8-1,4 For price and availability
56 TCF ACC 1020 M10 20 11 2 0,8-1,4 For price and availability
57 TCF ACC 1025 M10 25 11 2 0,8-1,4 For price and availability
58 TCF ACC 1030 M10 30 11 2 0,8-1,4 For price and availability
59 TCF ACC 1035 M10 35 11 2 0,8-1,4 For price and availability
60 TCF ACC 1040 M10 40 11 2 0,8-1,4 For price and availability
61 TCF ACC 1045 M10 45 11 2 0,8-1,4 For price and availability
62 TCF ACC 1050 M10 50 11 2 0,8-1,4 For price and availability
63 TCF ACC 1055 M10 55 11 2 0,8-1,4 For price and availability
64 TCF ACC 1060 M10 60 11 2 0,8-1,4 For price and availability
65 TCF 304 306 M3 6 4 0.6 0,7-1,4 For price and availability
66 TCF 304 308 M3 8 4 0.6 0,7-1,4 For price and availability
67 TCF 304 310 M3 10 4 0.6 0,7-1,4 For price and availability
68 TCF 304 312 M3 12 4 0.6 0,7-1,4 For price and availability
69 TCF 304 315 M3 15 4 0.6 0,7-1,4 For price and availability
70 TCF 304 320 M3 20 4 0.6 0,7-1,4 For price and availability
71 TCF 304 325 M3 25 4 0.6 0,7-1,4 For price and availability
72 TCF 304 330 M3 30 4 0.6 0,7-1,4 For price and availability
73 TCF 304 406 M4 6 5 0.6 0,7-1,4 For price and availability
74 TCF 304 408 M4 8 5 0.6 0,7-1,4 For price and availability
75 TCF 304 410 M4 10 5 0.6 0,7-1,4 For price and availability
76 TCF 304 412 M4 12 5 0.6 0,7-1,4 For price and availability
77 TCF 304 415 M4 15 5 0.6 0,7-1,4 For price and availability
78 TCF 304 420 M4 20 5 0.6 0,7-1,4 For price and availability
79 TCF 304 425 M4 25 5 0.6 0,7-1,4 For price and availability
80 TCF 304 430 M4 30 5 0.6 0,7-1,4 For price and availability
81 TCF 304 435 M4 35 5 0.6 0,7-1,4 For price and availability
82 TCF 304 440 M4 40 5 0.6 0,7-1,4 For price and availability
83 TCF 304 506 M5 6 6 1 0,7-1,4 For price and availability
84 TCF 304 508 M5 8 6 1 0,7-1,4 For price and availability
85 TCF 304 510 M5 10 6 1 0,7-1,4 For price and availability
86 TCF 304 512 M5 12 6 1 0,7-1,4 For price and availability
87 TCF 304 515 M5 15 6 1 0,7-1,4 For price and availability
88 TCF 304 520 M5 20 6 1 0,7-1,4 For price and availability
89 TCF 304 525 M5 25 6 1 0,7-1,4 For price and availability
90 TCF 304 530 M5 30 6 1 0,7-1,4 For price and availability
91 TCF 304 535 M5 35 6 1 0,7-1,4 For price and availability
92 TCF 304 540 M5 40 6 1 0,7-1,4 For price and availability
93 TCF 304 545 M5 45 6 1 0,7-1,4 For price and availability
94 TCF 304 608 M6 8 7 1 0,7-1,4 For price and availability
95 TCF 304 610 M6 10 7 1 0,7-1,4 For price and availability
96 TCF 304 612 M6 12 7 1 0,7-1,4 For price and availability
97 TCF 304 615 M6 15 7 1 0,7-1,4 For price and availability
98 TCF 304 620 M6 20 7 1 0,7-1,4 For price and availability
99 TCF 304 625 M6 25 7 1 0,7-1,4 For price and availability
100 TCF 304 630 M6 30 7 1 0,7-1,4 For price and availability
101 TCF 304 635 M6 35 7 1 0,7-1,4 For price and availability
102 TCF 304 640 M6 40 7 1 0,7-1,4 For price and availability
103 TCF 304 645 M6 45 7 1 0,7-1,4 For price and availability
104 TCF 304 650 M6 50 7 1 0,7-1,4 For price and availability
105 TCF 304 655 M6 55 7 1 0,7-1,4 For price and availability
106 TCF 304 660 M6 60 7 1 0,7-1,4 For price and availability
107 TCF 304 810 M8 10 9 1.5 0,8-1,4 For price and availability
108 TCF 304 812 M8 12 9 1.5 0,8-1,4 For price and availability
109 TCF 304 815 M8 15 9 1.5 0,8-1,4 For price and availability
110 TCF 304 820 M8 20 9 1.5 0,8-1,4 For price and availability
111 TCF 304 825 M8 25 9 1.5 0,8-1,4 For price and availability
112 TCF 304 830 M8 30 9 1.5 0,8-1,4 For price and availability
113 TCF 304 835 M8 35 9 1.5 0,8-1,4 For price and availability
114 TCF 304 840 M8 40 9 1.5 0,8-1,4 For price and availability
115 TCF 304 845 M8 45 9 1.5 0,8-1,4 For price and availability
116 TCF 304 850 M8 50 9 1.5 0,8-1,4 For price and availability
117 TCF 304 855 M8 55 9 1.5 0,8-1,4 For price and availability
118 TCF 304 860 M8 60 9 1.5 0,8-1,4 For price and availability
119 TCF 304 1015 M10 15 11 2 0,8-1,4 For price and availability
120 TCF 304 1020 M10 20 11 2 0,8-1,4 For price and availability
121 TCF 304 1025 M10 25 11 2 0,8-1,4 For price and availability
122 TCF 304 1030 M10 30 11 2 0,8-1,4 For price and availability
123 TCF 304 1035 M10 35 11 2 0,8-1,4 For price and availability
124 TCF 304 1040 M10 40 11 2 0,8-1,4 For price and availability
125 TCF 304 1045 M10 45 11 2 0,8-1,4 For price and availability
126 TCF 304 1050 M10 50 11 2 0,8-1,4 For price and availability
127 TCF 304 1055 M10 55 11 2 0,8-1,4 For price and availability
128 TCF 304 1060 M10 60 11 2 0,8-1,4 For price and availability
Part number
d1
l1 (mm)
d2 +-0,2 (mm)
h5 max. (mm)
h1
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation