1

standard partial threaded stud - type PD/PF

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description PD studs - M6 - welded length: 15 mm - Steel 4,8
Part number PFMSM6915
Material Steel 4,8
Product selection
Selector d1 l2 Ymin b d2 (mm) d3 (mm) h (mm) Material ceramic For price and availability
1 M6 15≤l2<35 9 - 5.3 8.5 3.5 Steel 4,8 PF6 For price and availability
2 M6 35≤l2<60 9 20 5.3 8.5 4 Steel 4,8 PF6 For price and availability
3 M6 60≤l2<160 9 40 5.3 8.5 4 Steel 4,8 PF6 For price and availability
4 M8 20≤l2<50 9 - 7.1 10 3.5 Steel 4,8 PF8 For price and availability
5 M8 50≤l2<160 9 40 7.1 10 3.5 Steel 4,8 PF8 For price and availability
6 M10 20≤l2<50 9,5 - 8.95 12.5 4 Steel 4,8 PF10 For price and availability
7 M10 50≤l2<140 9,5 40 8.95 12.5 4 Steel 4,8 PF10 For price and availability
8 M10 140≤l2<160 9,5 80 8.95 12.5 4 Steel 4,8 PF10 For price and availability
9 M12 25≤l2<50 11,5 - 10.8 15.5 4.5 Steel 4,8 PF12 For price and availability
10 M12 50≤l2<140 11,5 40 10.8 15.5 4.5 Steel 4,8 PF12 For price and availability
11 M12 140≤l2<160 11,5 80 10.8 15.5 4.5 Steel 4,8 PF12 For price and availability
12 M16 30≤l2<55 13,5 - 14.6 19.5 6 Steel 4,8 PF16 For price and availability
13 M16 55≤l2<100 13,5 40 14.6 19.5 6 Steel 4,8 PF16 For price and availability
14 M16 100≤l2<160 13,5 80 14.6 19.5 6 Steel 4,8 PF16 For price and availability
15 M20 35≤l2<50 15,5 - 18.3 24.5 7 Steel 4,8 PF20 For price and availability
16 M20 50≤l2<55 15,5 35 18.3 24.5 7 Steel 4,8 PF20 For price and availability
17 M20 55≤l2<80 15,5 40 18.3 24.5 7 Steel 4,8 PF20 For price and availability
18 M20 80≤l2<100 15,5 50 18.3 24.5 7 Steel 4,8 PF20 For price and availability
19 M20 100≤l2<160 15,5 70 18.3 24.5 7 Steel 4,8 PF20 For price and availability
20 M24 50≤l2<55 20 - 22 30 10 Steel 4,8 PF24 For price and availability
21 M24 55≤l2<60 20 30 22 30 10 Steel 4,8 PF24 For price and availability
22 M24 60≤l2<70 20 40 22 30 10 Steel 4,8 PF24 For price and availability
23 M24 70≤l2<100 20 50 22 30 10 Steel 4,8 PF24 For price and availability
24 M24 100≤l2<160 20 70 22 30 10 Steel 4,8 PF24 For price and availability
25 M6 15≤l2<35 9 - 5.3 8.5 3.5 Stainless steel A2 PF6 For price and availability
26 M6 35≤l2<60 9 20 5.3 8.5 4 Stainless steel A2 PF6 For price and availability
27 M6 60≤l2<160 9 40 5.3 8.5 4 Stainless steel A2 PF6 For price and availability
28 M8 20≤l2<50 9 - 7.1 10 3.5 Stainless steel A2 PF8 For price and availability
29 M8 50≤l2<160 9 40 7.1 10 3.5 Stainless steel A2 PF8 For price and availability
30 M10 20≤l2<50 9,5 - 8.95 12.5 4 Stainless steel A2 PF10 For price and availability
31 M10 50≤l2<140 9,5 40 8.95 12.5 4 Stainless steel A2 PF10 For price and availability
32 M10 140≤l2<160 9,5 80 8.95 12.5 4 Stainless steel A2 PF10 For price and availability
33 M12 25≤l2<50 11,5 - 10.8 15.5 4.5 Stainless steel A2 PF12 For price and availability
34 M12 50≤l2<140 11,5 40 10.8 15.5 4.5 Stainless steel A2 PF12 For price and availability
35 M12 140≤l2<160 11,5 80 10.8 15.5 4.5 Stainless steel A2 PF12 For price and availability
36 M16 30≤l2<55 13,5 - 14.6 19.5 6 Stainless steel A2 PF16 For price and availability
37 M16 55≤l2<100 13,5 40 14.6 19.5 6 Stainless steel A2 PF16 For price and availability
38 M16 100≤l2<160 13,5 80 14.6 19.5 6 Stainless steel A2 PF16 For price and availability
39 M20 35≤l2<50 15,5 - 18.3 24.5 7 Stainless steel A2 PF20 For price and availability
40 M20 50≤l2<55 15,5 35 18.3 24.5 7 Stainless steel A2 PF20 For price and availability
41 M20 55≤l2<80 15,5 40 18.3 24.5 7 Stainless steel A2 PF20 For price and availability
42 M20 80≤l2<100 15,5 50 18.3 24.5 7 Stainless steel A2 PF20 For price and availability
43 M20 100≤l2<160 15,5 70 18.3 24.5 7 Stainless steel A2 PF20 For price and availability
44 M24 50≤l2<55 20 - 22 30 10 Stainless steel A2 PF24 For price and availability
45 M24 55≤l2<60 20 30 22 30 10 Stainless steel A2 PF24 For price and availability
46 M24 60≤l2<70 20 40 22 30 10 Stainless steel A2 PF24 For price and availability
47 M24 70≤l2<100 20 50 22 30 10 Stainless steel A2 PF24 For price and availability
48 M24 100≤l2<160 20 70 22 30 10 Stainless steel A2 PF24 For price and availability
49 M6 15≤l2<35 9 - 5.3 8.5 3.5 Stainless steel A4 PF6 For price and availability
50 M6 35≤l2<60 9 20 5.3 8.5 4 Stainless steel A4 PF6 For price and availability
51 M6 60≤l2<160 9 40 5.3 8.5 4 Stainless steel A4 PF6 For price and availability
52 M8 20≤l2<50 9 - 7.1 10 3.5 Stainless steel A4 PF8 For price and availability
53 M8 50≤l2<160 9 40 7.1 10 3.5 Stainless steel A4 PF8 For price and availability
54 M10 20≤l2<50 9,5 - 8.95 12.5 4 Stainless steel A4 PF10 For price and availability
55 M10 50≤l2<140 9,5 40 8.95 12.5 4 Stainless steel A4 PF10 For price and availability
56 M10 140≤l2<160 9,5 80 8.95 12.5 4 Stainless steel A4 PF10 For price and availability
57 M12 25≤l2<50 11,5 - 10.8 15.5 4.5 Stainless steel A4 PF12 For price and availability
58 M12 50≤l2<140 11,5 40 10.8 15.5 4.5 Stainless steel A4 PF12 For price and availability
59 M12 140≤l2<160 11,5 80 10.8 15.5 4.5 Stainless steel A4 PF12 For price and availability
60 M16 30≤l2<55 13,5 - 14.6 19.5 6 Stainless steel A4 PF16 For price and availability
61 M16 55≤l2<100 13,5 40 14.6 19.5 6 Stainless steel A4 PF16 For price and availability
62 M16 100≤l2<160 13,5 80 14.6 19.5 6 Stainless steel A4 PF16 For price and availability
63 M20 35≤l2<50 15,5 - 18.3 24.5 7 Stainless steel A4 PF20 For price and availability
64 M20 50≤l2<55 15,5 35 18.3 24.5 7 Stainless steel A4 PF20 For price and availability
65 M20 55≤l2<80 15,5 40 18.3 24.5 7 Stainless steel A4 PF20 For price and availability
66 M20 80≤l2<100 15,5 50 18.3 24.5 7 Stainless steel A4 PF20 For price and availability
67 M20 100≤l2<160 15,5 70 18.3 24.5 7 Stainless steel A4 PF20 For price and availability
68 M24 50≤l2<55 20 - 22 30 10 Stainless steel A4 PF24 For price and availability
69 M24 55≤l2<60 20 30 22 30 10 Stainless steel A4 PF24 For price and availability
70 M24 60≤l2<70 20 40 22 30 10 Stainless steel A4 PF24 For price and availability
71 M24 70≤l2<100 20 50 22 30 10 Stainless steel A4 PF24 For price and availability
72 M24 100≤l2<160 20 70 22 30 10 Stainless steel A4 PF24 For price and availability
d1
l2
Ymin
b
d2 (mm)
d3 (mm)
h (mm)
Material
ceramic
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation