1

standard non-threaded stud - type US/TCL

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description US/TCL studs - Ø3 - welded length: 6mm - Steel 4,8
Part number TCL ACC 306
Material Steel 4,8
Product selection
Selector Part number d1 (mm) l1 (mm) d2 +-0,2 (mm) h1 Material For price and availability
1 TCL ACC 306 3 6 4 0,7-1,4 Steel 4,8 For price and availability
2 TCL ACC 308 3 8 4 0,7-1,4 Steel 4,8 For price and availability
3 TCL ACC 310 3 10 4 0,7-1,4 Steel 4,8 For price and availability
4 TCL ACC 312 3 12 4 0,7-1,4 Steel 4,8 For price and availability
5 TCL ACC 315 3 15 4 0,7-1,4 Steel 4,8 For price and availability
6 TCL ACC 320 3 20 4 0,7-1,4 Steel 4,8 For price and availability
7 TCL ACC 325 3 25 4 0,7-1,4 Steel 4,8 For price and availability
8 TCL ACC 330 3 30 4 0,7-1,4 Steel 4,8 For price and availability
9 TCL ACC 406 4 6 5 0,7-1,4 Steel 4,8 For price and availability
10 TCL ACC 408 4 8 5 0,7-1,4 Steel 4,8 For price and availability
11 TCL ACC 410 4 10 5 0,7-1,4 Steel 4,8 For price and availability
12 TCL ACC 412 4 12 5 0,7-1,4 Steel 4,8 For price and availability
13 TCL ACC 415 4 15 5 0,7-1,4 Steel 4,8 For price and availability
14 TCL ACC 420 4 20 5 0,7-1,4 Steel 4,8 For price and availability
15 TCL ACC 425 4 25 5 0,7-1,4 Steel 4,8 For price and availability
16 TCL ACC 430 4 30 5 0,7-1,4 Steel 4,8 For price and availability
17 TCL ACC 435 4 35 5 0,7-1,4 Steel 4,8 For price and availability
18 TCL ACC 440 4 40 5 0,7-1,4 Steel 4,8 For price and availability
19 TCL ACC 506 5 6 6 0,7-1,4 Steel 4,8 For price and availability
20 TCL ACC 508 5 8 6 0,7-1,4 Steel 4,8 For price and availability
21 TCL ACC 510 5 10 6 0,7-1,4 Steel 4,8 For price and availability
22 TCL ACC 512 5 12 6 0,7-1,4 Steel 4,8 For price and availability
23 TCL ACC 515 5 15 6 0,7-1,4 Steel 4,8 For price and availability
24 TCL ACC 520 5 20 6 0,7-1,4 Steel 4,8 For price and availability
25 TCL ACC 525 5 25 6 0,7-1,4 Steel 4,8 For price and availability
26 TCL ACC 530 5 30 6 0,7-1,4 Steel 4,8 For price and availability
27 TCL ACC 535 5 35 6 0,7-1,4 Steel 4,8 For price and availability
28 TCL ACC 540 5 40 6 0,7-1,4 Steel 4,8 For price and availability
29 TCL ACC 545 5 45 6 0,7-1,4 Steel 4,8 For price and availability
30 TCL ACC 608 6 8 7 0,7-1,4 Steel 4,8 For price and availability
31 TCL ACC 610 6 10 7 0,7-1,4 Steel 4,8 For price and availability
32 TCL ACC 612 6 12 7 0,7-1,4 Steel 4,8 For price and availability
33 TCL ACC 615 6 15 7 0,7-1,4 Steel 4,8 For price and availability
34 TCL ACC 620 6 20 7 0,7-1,4 Steel 4,8 For price and availability
35 TCL ACC 625 6 25 7 0,7-1,4 Steel 4,8 For price and availability
36 TCL ACC 630 6 30 7 0,7-1,4 Steel 4,8 For price and availability
37 TCL ACC 635 6 35 7 0,7-1,4 Steel 4,8 For price and availability
38 TCL ACC 640 6 40 7 0,7-1,4 Steel 4,8 For price and availability
39 TCL ACC 645 6 45 7 0,7-1,4 Steel 4,8 For price and availability
40 TCL ACC 650 6 50 7 0,7-1,4 Steel 4,8 For price and availability
41 TCL ACC 655 6 55 7 0,7-1,4 Steel 4,8 For price and availability
42 TCL ACC 660 6 60 7 0,7-1,4 Steel 4,8 For price and availability
43 TCL ACC 7110 7.1 10 9 0,8-1,4 Steel 4,8 For price and availability
44 TCL ACC 7112 7.1 12 9 0,8-1,4 Steel 4,8 For price and availability
45 TCL ACC 7115 7.1 15 9 0,8-1,4 Steel 4,8 For price and availability
46 TCL ACC 7120 7.1 20 9 0,8-1,4 Steel 4,8 For price and availability
47 TCL ACC 7125 7.1 25 9 0,8-1,4 Steel 4,8 For price and availability
48 TCL ACC 7130 7.1 30 9 0,8-1,4 Steel 4,8 For price and availability
49 TCL ACC 7135 7.1 35 9 0,8-1,4 Steel 4,8 For price and availability
50 TCL ACC 7140 7.1 40 9 0,8-1,4 Steel 4,8 For price and availability
51 TCL ACC 7145 7.1 45 9 0,8-1,4 Steel 4,8 For price and availability
52 TCL ACC 7150 7.1 50 9 0,8-1,4 Steel 4,8 For price and availability
53 TCL ACC 7155 7.1 55 9 0,8-1,4 Steel 4,8 For price and availability
54 TCL ACC 7160 7.1 60 9 0,8-1,4 Steel 4,8 For price and availability
55 TCL ACC 815 8 15 9 0,8-1,4 Steel 4,8 For price and availability
56 TCL ACC 820 8 20 9 0,8-1,4 Steel 4,8 For price and availability
57 TCL ACC 825 8 25 9 0,8-1,4 Steel 4,8 For price and availability
58 TCL ACC 830 8 30 9 0,8-1,4 Steel 4,8 For price and availability
59 TCL ACC 835 8 35 9 0,8-1,4 Steel 4,8 For price and availability
60 TCL ACC 840 8 40 9 0,8-1,4 Steel 4,8 For price and availability
61 TCL ACC 845 8 45 9 0,8-1,4 Steel 4,8 For price and availability
62 TCL ACC 850 8 50 9 0,8-1,4 Steel 4,8 For price and availability
63 TCL ACC 855 8 55 9 0,8-1,4 Steel 4,8 For price and availability
64 TCL ACC 860 8 60 9 0,8-1,4 Steel 4,8 For price and availability
65 TCL 304 306 3 6 4 0,7-1,4 Stainless steel A2 For price and availability
66 TCL 304 308 3 8 4 0,7-1,4 Stainless steel A2 For price and availability
67 TCL 304 310 3 10 4 0,7-1,4 Stainless steel A2 For price and availability
68 TCL 304 312 3 12 4 0,7-1,4 Stainless steel A2 For price and availability
69 TCL 304 315 3 15 4 0,7-1,4 Stainless steel A2 For price and availability
70 TCL 304 320 3 20 4 0,7-1,4 Stainless steel A2 For price and availability
71 TCL 304 325 3 25 4 0,7-1,4 Stainless steel A2 For price and availability
72 TCL 304 330 3 30 4 0,7-1,4 Stainless steel A2 For price and availability
73 TCL 304 406 4 6 5 0,7-1,4 Stainless steel A2 For price and availability
74 TCL 304 408 4 8 5 0,7-1,4 Stainless steel A2 For price and availability
75 TCL 304 410 4 10 5 0,7-1,4 Stainless steel A2 For price and availability
76 TCL 304 412 4 12 5 0,7-1,4 Stainless steel A2 For price and availability
77 TCL 304 415 4 15 5 0,7-1,4 Stainless steel A2 For price and availability
78 TCL 304 420 4 20 5 0,7-1,4 Stainless steel A2 For price and availability
79 TCL 304 425 4 25 5 0,7-1,4 Stainless steel A2 For price and availability
80 TCL 304 430 4 30 5 0,7-1,4 Stainless steel A2 For price and availability
81 TCL 304 435 4 35 5 0,7-1,4 Stainless steel A2 For price and availability
82 TCL 304 440 4 40 5 0,7-1,4 Stainless steel A2 For price and availability
83 TCL 304 506 5 6 6 0,7-1,4 Stainless steel A2 For price and availability
84 TCL 304 508 5 8 6 0,7-1,4 Stainless steel A2 For price and availability
85 TCL 304 510 5 10 6 0,7-1,4 Stainless steel A2 For price and availability
86 TCL 304 512 5 12 6 0,7-1,4 Stainless steel A2 For price and availability
87 TCL 304 515 5 15 6 0,7-1,4 Stainless steel A2 For price and availability
88 TCL 304 520 5 20 6 0,7-1,4 Stainless steel A2 For price and availability
89 TCL 304 525 5 25 6 0,7-1,4 Stainless steel A2 For price and availability
90 TCL 304 530 5 30 6 0,7-1,4 Stainless steel A2 For price and availability
91 TCL 304 535 5 35 6 0,7-1,4 Stainless steel A2 For price and availability
92 TCL 304 540 5 40 6 0,7-1,4 Stainless steel A2 For price and availability
93 TCL 304 545 5 45 6 0,7-1,4 Stainless steel A2 For price and availability
94 TCL 304 608 6 8 7 0,7-1,4 Stainless steel A2 For price and availability
95 TCL 304 610 6 10 7 0,7-1,4 Stainless steel A2 For price and availability
96 TCL 304 612 6 12 7 0,7-1,4 Stainless steel A2 For price and availability
97 TCL 304 615 6 15 7 0,7-1,4 Stainless steel A2 For price and availability
98 TCL 304 620 6 20 7 0,7-1,4 Stainless steel A2 For price and availability
99 TCL 304 625 6 25 7 0,7-1,4 Stainless steel A2 For price and availability
100 TCL 304 630 6 30 7 0,7-1,4 Stainless steel A2 For price and availability
101 TCL 304 635 6 35 7 0,7-1,4 Stainless steel A2 For price and availability
102 TCL 304 640 6 40 7 0,7-1,4 Stainless steel A2 For price and availability
103 TCL 304 645 6 45 7 0,7-1,4 Stainless steel A2 For price and availability
104 TCL 304 650 6 50 7 0,7-1,4 Stainless steel A2 For price and availability
105 TCL 304 655 6 55 7 0,7-1,4 Stainless steel A2 For price and availability
106 TCL 304 660 6 60 7 0,7-1,4 Stainless steel A2 For price and availability
107 TCL 304 7110 7.1 10 9 0,8-1,4 Stainless steel A2 For price and availability
108 TCL 304 7112 7.1 12 9 0,8-1,4 Stainless steel A2 For price and availability
109 TCL 304 7115 7.1 15 9 0,8-1,4 Stainless steel A2 For price and availability
110 TCL 304 7120 7.1 20 9 0,8-1,4 Stainless steel A2 For price and availability
111 TCL 304 7125 7.1 25 9 0,8-1,4 Stainless steel A2 For price and availability
112 TCL 304 7130 7.1 30 9 0,8-1,4 Stainless steel A2 For price and availability
113 TCL 304 7135 7.1 35 9 0,8-1,4 Stainless steel A2 For price and availability
114 TCL 304 7140 7.1 40 9 0,8-1,4 Stainless steel A2 For price and availability
115 TCL 304 7145 7.1 45 9 0,8-1,4 Stainless steel A2 For price and availability
116 TCL 304 7150 7.1 50 9 0,8-1,4 Stainless steel A2 For price and availability
117 TCL 304 7155 7.1 55 9 0,8-1,4 Stainless steel A2 For price and availability
118 TCL 304 7160 7.1 60 9 0,8-1,4 Stainless steel A2 For price and availability
119 TCL 304 815 8 15 9 0,8-1,4 Stainless steel A2 For price and availability
120 TCL 304 820 8 20 9 0,8-1,4 Stainless steel A2 For price and availability
121 TCL 304 825 8 25 9 0,8-1,4 Stainless steel A2 For price and availability
122 TCL 304 830 8 30 9 0,8-1,4 Stainless steel A2 For price and availability
123 TCL 304 835 8 35 9 0,8-1,4 Stainless steel A2 For price and availability
124 TCL 304 840 8 40 9 0,8-1,4 Stainless steel A2 For price and availability
125 TCL 304 845 8 45 9 0,8-1,4 Stainless steel A2 For price and availability
126 TCL 304 850 8 50 9 0,8-1,4 Stainless steel A2 For price and availability
127 TCL 304 855 8 55 9 0,8-1,4 Stainless steel A2 For price and availability
128 TCL 304 860 8 60 9 0,8-1,4 Stainless steel A2 For price and availability
Part number
d1 (mm)
l1 (mm)
d2 +-0,2 (mm)
h1
Material
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation