semi-hexagonal threaded insert, open end, reduced head

Manufacturer C2G - Soudage Innovation
Description Blind rivet nut M3x0,5, length 8.5 mm
Part number ASHO350ZP
Product selection
Selector size or height Part number hole p +0.1/-0.0 (mm) D +0.0/-0.1 (mm) L ±0.4 (mm) A ±0.3 (mm) H +0.15/-0.0 (mm) self-clinching Material For price and availability
2 M3x0,5 ASHO350ZP 5 4.9 8.5 5.6 0.35 0,3-1,5 Zinc plated steel For price and availability
3 M4x0,7 ASHO470ZP 6 5.9 12 7 0.5 0.5-2.0 Zinc plated steel For price and availability
4 M5x0,8 ASHO580ZP 7 6.9 13 8 0.5 0,5-2,5 Zinc plated steel For price and availability
5 M6x1 ASHO610ZP 9 8.9 16 10 0.6 1,0-3,5 Zinc plated steel For price and availability
6 M8x1,25 ASHO8125ZP 11 10.9 17.5 12 0.6 1,0-4,0 Zinc plated steel For price and availability
8 M10x1,50 ASHO1015ZP 13 12.9 23 14.3 0.85 0,5-3,5 Zinc plated steel For price and availability
9 M12x1,70 ASHO1217ZP 16 15.9 24 17.2 0.6 1,0-4,0 Zinc plated steel For price and availability
10 M3x0,5 ASHO350SS 5 4.9 8.5 5.6 0.35 0,3-1,5 Stainless steel For price and availability
11 M4x0,7 ASHO470SS 6 5.9 12 7 0.5 0.5-2.0 Stainless steel For price and availability
12 M5x0,8 ASHO580SS 7 6.9 13 8 0.5 0,5-2,5 Stainless steel For price and availability
13 M6x1 ASHO610SS 9 8.9 16 10 0.6 1,0-3,5 Stainless steel For price and availability
14 M8x1,25 ASHO8125SS 11 10.9 17.5 12 0.6 1,0-4,0 Stainless steel For price and availability
15 M10x1,5 ASHO1015SS 13 12.9 21 14.5 0.7 1,0-4,5 Stainless steel For price and availability
16 M12x1,70 ASHO1217SS 16 15.9 24 17.2 0.6 1,0-4,0 Stainless steel For price and availability
size or height
Part number
hole p +0.1/-0.0 (mm)
D +0.0/-0.1 (mm)
L ±0.4 (mm)
A ±0.3 (mm)
H +0.15/-0.0 (mm)
self-clinching
Material
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation