self-clinching standoff CSC1, open

Manufacturer C2G - Soudage Innovation
Description Self-clinching standoffs - M2,5x0,45 - length: 4 mm
Part number CSC1O2.504ZP
Product selection
Selector Part number Thread diameter of the drill hole (mm) B (mm) H (mm) D (mm) L (mm) Minimum distance to edge (mm) P (mm) Material For price and availability
1 CSC1O2.504ZP M2,5x0,45 4.2 4.19 4.8 3.2 4 6 0 Zinc plated steel For price and availability
2 CSC1O2.505ZP M2,5x0,45 4.2 4.19 4.8 3.2 5 6 0 Zinc plated steel For price and availability
3 CSC1O2.506ZP M2,5x0,45 4.2 4.19 4.8 3.2 6 6 0 Zinc plated steel For price and availability
4 CSC1O2.508ZP M2,5x0,45 4.2 4.19 4.8 3.2 8 6 0 Zinc plated steel For price and availability
5 CSC1O2.510ZP M2,5x0,45 4.2 4.19 4.8 3.2 10 6 4 Zinc plated steel For price and availability
6 CSC1O2.512ZP M2,5x0,45 4.2 4.19 4.8 3.2 12 6 4 Zinc plated steel For price and availability
7 CSC1O303ZP M3x0,5 4.2 4.19 4.8 3.2 3 6 0 Zinc plated steel For price and availability
8 CSC1O303ZP2 M3x0,5 5.4 5.38 6.4 3.2 3 7 0 Zinc plated steel For price and availability
9 CSC1O304ZP M3x0,5 4.2 4.19 4.8 3.2 4 6 0 Zinc plated steel For price and availability
10 CSC1O304ZP2 M3x0,5 5.4 5.38 6.4 3.2 4 7 0 Zinc plated steel For price and availability
11 CSC1O305ZP M3x0,5 4.2 4.19 4.8 3.2 5 6 0 Zinc plated steel For price and availability
12 CSC1O305ZP2 M3x0,5 5.4 5.38 6.4 3.2 5 7 0 Zinc plated steel For price and availability
13 CSC1O306ZP M3x0,5 4.2 4.19 4.8 3.2 6 6 0 Zinc plated steel For price and availability
14 CSC1O306ZP2 M3x0,5 5.4 5.38 6.4 3.2 6 7 0 Zinc plated steel For price and availability
15 CSC1O308ZP M3x0,5 4.2 4.19 4.8 3.2 8 6 0 Zinc plated steel For price and availability
16 CSC1O308ZP2 M3x0,5 5.4 5.38 6.4 3.2 8 7 0 Zinc plated steel For price and availability
17 CSC1O310ZP M3x0,5 4.2 4.19 4.8 3.2 10 6 4 Zinc plated steel For price and availability
18 CSC1O310ZP2 M3x0,5 5.4 5.38 6.4 3.2 10 7 4 Zinc plated steel For price and availability
19 CSC1O312ZP M3x0,5 4.2 4.19 4.8 3.2 12 6 4 Zinc plated steel For price and availability
20 CSC1O312ZP2 M3x0,5 5.4 5.38 6.4 3.2 12 7 4 Zinc plated steel For price and availability
21 CSC1O314ZP M3x0,5 4.2 4.19 4.8 3.2 14 6 4 Zinc plated steel For price and availability
22 CSC1O314ZP2 M3x0,5 5.4 5.38 6.4 3.2 14 7 4 Zinc plated steel For price and availability
23 CSC1O3016ZP M3x0,5 4.2 4.19 4.8 3.2 16 6 8 Zinc plated steel For price and availability
24 CSC1O3016ZP2 M3x0,5 5.4 5.38 6.4 3.2 16 7 8 Zinc plated steel For price and availability
25 CSC1O318ZP M3x0,5 4.2 4.19 4.8 3.2 18 6 8 Zinc plated steel For price and availability
26 CSC1O318ZP2 M3x0,5 5.4 5.38 6.4 3.2 18 7 8 Zinc plated steel For price and availability
27 CSC1O320ZP M3x0,5 4.2 4.19 4.8 3.2 20 6 8 Zinc plated steel For price and availability
28 CSC1O320ZP2 M3x0,5 5.4 5.38 6.4 3.2 20 7 8 Zinc plated steel For price and availability
29 CSC1O322ZP M3x0,5 4.2 4.19 4.8 3.2 22 6 11 Zinc plated steel For price and availability
30 CSC1O322ZP2 M3x0,5 5.4 5.38 6.4 3.2 22 7 11 Zinc plated steel For price and availability
31 CSC1O325ZP M3x0,5 4.2 4.19 4.8 3.2 25 6 11 Zinc plated steel For price and availability
32 CSC1O325ZP2 M3x0,5 5.4 5.38 6.4 3.2 25 7 11 Zinc plated steel For price and availability
33 CSC1O403ZP M4x0,7 7.2 7.11 7.9 4.8 3 8 0 Zinc plated steel For price and availability
34 CSC1O404ZP M4x0,7 7.2 7.11 7.9 4.8 4 8 0 Zinc plated steel For price and availability
35 CSC1O405ZP M4x0,7 7.2 7.11 7.9 4.8 5 8 0 Zinc plated steel For price and availability
36 CSC1O406ZP M4x0,7 7.2 7.11 7.9 4.8 6 8 0 Zinc plated steel For price and availability
37 CSC1O408ZP M4x0,7 7.2 7.11 7.9 4.8 8 8 0 Zinc plated steel For price and availability
38 CSC1O410ZP M4x0,7 7.2 7.11 7.9 4.8 10 8 4 Zinc plated steel For price and availability
39 CSC1O412ZP M4x0,7 7.2 7.11 7.9 4.8 12 8 4 Zinc plated steel For price and availability
40 CSC1O414ZP M4x0,7 7.2 7.11 7.9 4.8 14 8 4 Zinc plated steel For price and availability
41 CSC1O416ZP M4x0,7 7.2 7.11 7.9 4.8 16 8 8 Zinc plated steel For price and availability
42 CSC1O418ZP M4x0,7 7.2 7.11 7.9 4.8 18 8 8 Zinc plated steel For price and availability
43 CSC1O420ZP M4x0,7 7.2 7.11 7.9 4.8 20 8 8 Zinc plated steel For price and availability
44 CSC1O422ZP M4x0,7 7.2 7.11 7.9 4.8 22 8 11 Zinc plated steel For price and availability
45 CSC1O425ZP M4x0,7 7.2 7.11 7.9 4.8 25 8 11 Zinc plated steel For price and availability
46 CSC1O503ZP M5x0,8 7.2 7.11 7.9 5.2 3 8 0 Zinc plated steel For price and availability
47 CSC1O504ZP M5x0,8 7.2 7.11 7.9 5.2 4 8 0 Zinc plated steel For price and availability
48 CSC1O505ZP M5x0,8 7.2 7.11 7.9 5.2 5 8 0 Zinc plated steel For price and availability
49 CSC1O506ZP M5x0,8 7.2 7.11 7.9 5.2 6 8 0 Zinc plated steel For price and availability
50 CSC1O508ZP M5x0,8 7.2 7.11 7.9 5.2 8 8 0 Zinc plated steel For price and availability
51 CSC1O5010ZP M5x0,8 7.2 7.11 7.9 5.2 10 8 4 Zinc plated steel For price and availability
52 CSC1O512ZP M5x0,8 7.2 7.11 7.9 5.2 12 8 4 Zinc plated steel For price and availability
53 CSC1O514ZP M5x0,8 7.2 7.11 7.9 5.2 14 8 4 Zinc plated steel For price and availability
54 CSC1O516ZP M5x0,8 7.2 7.11 7.9 5.2 16 8 8 Zinc plated steel For price and availability
55 CSC1O518ZP M5x0,8 7.2 7.11 7.9 5.2 18 8 8 Zinc plated steel For price and availability
56 CSC1O520ZP M5x0,8 7.2 7.11 7.9 5.2 20 8 8 Zinc plated steel For price and availability
57 CSC1O522ZP M5x0,8 7.2 7.11 7.9 5.2 22 8 11 Zinc plated steel For price and availability
58 CSC1O525ZP M5x0,8 7.2 7.11 7.9 5.2 25 8 11 Zinc plated steel For price and availability
59 CSC1O2.504SS M2,5x0,45 4.2 4.19 4.8 3.2 4 6 0 Stainless steel For price and availability
60 CSC1O2.505SS M2,5x0,45 4.2 4.19 4.8 3.2 5 6 0 Stainless steel For price and availability
61 CSC1O2.506SS M2,5x0,45 4.2 4.19 4.8 3.2 6 6 0 Stainless steel For price and availability
62 CSC1O2.508SS M2,5x0,45 4.2 4.19 4.8 3.2 8 6 0 Stainless steel For price and availability
63 CSC1O2.510SS M2,5x0,45 4.2 4.19 4.8 3.2 10 6 4 Stainless steel For price and availability
64 CSC1O2.512SS M2,5x0,45 4.2 4.19 4.8 3.2 12 6 4 Stainless steel For price and availability
65 CSC1O303SS M3x0,5 4.2 4.19 4.8 3.2 3 6 0 Stainless steel For price and availability
66 CSC1O303SS2 M3x0,5 5.4 5.38 6.4 3.2 3 7 0 Stainless steel For price and availability
67 CSC1O304SS M3x0,5 4.2 4.19 4.8 3.2 4 6 0 Stainless steel For price and availability
68 CSC1O304SS2 M3x0,5 5.4 5.38 6.4 3.2 4 7 0 Stainless steel For price and availability
69 CSC1O305SS M3x0,5 4.2 4.19 4.8 3.2 5 6 0 Stainless steel For price and availability
70 CSC1O305SS2 M3x0,5 5.4 5.38 6.4 3.2 5 7 0 Stainless steel For price and availability
71 CSC1O306SS M3x0,5 4.2 4.19 4.8 3.2 6 6 0 Stainless steel For price and availability
72 CSC1O306SS2 M3x0,5 5.4 5.38 6.4 3.2 6 7 0 Stainless steel For price and availability
73 CSC1O308SS M3x0,5 4.2 4.19 4.8 3.2 8 6 0 Stainless steel For price and availability
74 CSC1O308SS2 M3x0,5 5.4 5.38 6.4 3.2 8 7 0 Stainless steel For price and availability
75 CSC1O310SS M3x0,5 4.2 4.19 4.8 3.2 10 6 4 Stainless steel For price and availability
76 CSC1O310SS2 M3x0,5 5.4 5.38 6.4 3.2 10 7 4 Stainless steel For price and availability
77 CSC1O312SS M3x0,5 4.2 4.19 4.8 3.2 12 6 4 Stainless steel For price and availability
78 CSC1O312SS2 M3x0,5 5.4 5.38 6.4 3.2 12 7 4 Stainless steel For price and availability
79 CSC1O314SS M3x0,5 4.2 4.19 4.8 3.2 14 6 4 Stainless steel For price and availability
80 CSC1O314SS2 M3x0,5 5.4 5.38 6.4 3.2 14 7 4 Stainless steel For price and availability
81 CSC1O3016SS M3x0,5 4.2 4.19 4.8 3.2 16 6 8 Stainless steel For price and availability
82 CSC1O3016SS2 M3x0,5 5.4 5.38 6.4 3.2 16 7 8 Stainless steel For price and availability
83 CSC1O318SS M3x0,5 4.2 4.19 4.8 3.2 18 6 8 Stainless steel For price and availability
84 CSC1O318SS2 M3x0,5 5.4 5.38 6.4 3.2 18 7 8 Stainless steel For price and availability
85 CSC1O320SS M3x0,5 4.2 4.19 4.8 3.2 20 6 8 Stainless steel For price and availability
86 CSC1O320SS2 M3x0,5 5.4 5.38 6.4 3.2 20 7 8 Stainless steel For price and availability
87 CSC1O322SS M3x0,5 4.2 4.19 4.8 3.2 22 6 11 Stainless steel For price and availability
88 CSC1O322SS2 M3x0,5 5.4 5.38 6.4 3.2 22 7 11 Stainless steel For price and availability
89 CSC1O325SS M3x0,5 4.2 4.19 4.8 3.2 25 6 11 Stainless steel For price and availability
90 CSC1O325SS2 M3x0,5 5.4 5.38 6.4 3.2 25 7 11 Stainless steel For price and availability
91 CSC1O403SS M4x0,7 7.2 7.11 7.9 4.8 3 8 0 Stainless steel For price and availability
92 CSC1O404SS M4x0,7 7.2 7.11 7.9 4.8 4 8 0 Stainless steel For price and availability
93 CSC1O405SS M4x0,7 7.2 7.11 7.9 4.8 5 8 0 Stainless steel For price and availability
94 CSC1O406SS M4x0,7 7.2 7.11 7.9 4.8 6 8 0 Stainless steel For price and availability
95 CSC1O408SS M4x0,7 7.2 7.11 7.9 4.8 8 8 0 Stainless steel For price and availability
96 CSC1O410SS M4x0,7 7.2 7.11 7.9 4.8 10 8 4 Stainless steel For price and availability
97 CSC1O412SS M4x0,7 7.2 7.11 7.9 4.8 12 8 4 Stainless steel For price and availability
98 CSC1O414SS M4x0,7 7.2 7.11 7.9 4.8 14 8 4 Stainless steel For price and availability
99 CSC1O416SS M4x0,7 7.2 7.11 7.9 4.8 16 8 8 Stainless steel For price and availability
100 CSC1O418SS M4x0,7 7.2 7.11 7.9 4.8 18 8 8 Stainless steel For price and availability
101 CSC1O420SS M4x0,7 7.2 7.11 7.9 4.8 20 8 8 Stainless steel For price and availability
102 CSC1O422SS M4x0,7 7.2 7.11 7.9 4.8 22 8 11 Stainless steel For price and availability
103 CSC1O425SS M4x0,7 7.2 7.11 7.9 4.8 25 8 11 Stainless steel For price and availability
104 CSC1O503SS M5x0,8 7.2 7.11 7.9 5.2 3 8 0 Stainless steel For price and availability
105 CSC1O504SS M5x0,8 7.2 7.11 7.9 5.2 4 8 0 Stainless steel For price and availability
106 CSC1O505SS M5x0,8 7.2 7.11 7.9 5.2 5 8 0 Stainless steel For price and availability
107 CSC1O506SS M5x0,8 7.2 7.11 7.9 5.2 6 8 0 Stainless steel For price and availability
108 CSC1O508SS M5x0,8 7.2 7.11 7.9 5.2 8 8 0 Stainless steel For price and availability
109 CSC1O510SS M5x0,8 7.2 7.11 7.9 5.2 10 8 4 Stainless steel For price and availability
110 CSC1O512SS M5x0,8 7.2 7.11 7.9 5.2 12 8 4 Stainless steel For price and availability
111 CSC1O514SS M5x0,8 7.2 7.11 7.9 5.2 14 8 4 Stainless steel For price and availability
112 CSC1O516SS M5x0,8 7.2 7.11 7.9 5.2 16 8 8 Stainless steel For price and availability
113 CSC1O518SS M5x0,8 7.2 7.11 7.9 5.2 18 8 8 Stainless steel For price and availability
114 CSC1O520SS M5x0,8 7.2 7.11 7.9 5.2 20 8 8 Stainless steel For price and availability
115 CSC1O522SS M5x0,8 7.2 7.11 7.9 5.2 22 8 11 Stainless steel For price and availability
116 CSC1O525SS M5x0,8 7.2 7.11 7.9 5.2 25 8 11 Stainless steel For price and availability
Part number
Thread
diameter of the drill hole (mm)
B (mm)
H (mm)
D (mm)
L (mm)
Minimum distance to edge (mm)
P (mm)
Material
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation