self-clinching nut

Manufacturer C2G - Soudage Innovation
Description Blind rivet nut M2x0,4
Part number ESC4ZP240IW0
Product selection
Selector Thread Part number Minimum sheet thickness D max. A max. (mm) B ± 0.25 (mm) C ± 0.25 (mm) Material For price and availability
1 M2x0,4 ESC4ZP240IW0 0.8 0.76 4.22 6.3 1.5 Steel For price and availability
2 M2x0,4 ESC4ZP240IW1 1 0.97 4.22 6.3 1.5 Steel For price and availability
3 M2x0,4 ESC4ZP240IW2 1.4 1.37 4.22 6.3 1.5 Steel For price and availability
4 M2x0,4 ESC4ZP240IW3 2.3 2.21 4.22 6.3 1.5 Steel For price and availability
5 M2,5x0,45 ESC4ZP2545IW0 0.8 0.76 4.22 6.3 1.5 Steel For price and availability
6 M2,5x0,45 ESC4ZP2545IW1 1 0.97 4.22 6.3 1.5 Steel For price and availability
7 M2,5x0,45 ESC4ZP2545IW2 1.4 1.37 4.22 6.3 1.5 Steel For price and availability
8 M2,5x0,45 ESC4ZP2545IW3 2.3 2.21 4.22 6.3 1.5 Steel For price and availability
9 M3x0,5 ESC4ZP350IW0 0.8 0.76 4.22 6.3 1.5 Steel For price and availability
10 M3x0,5 ESC4ZP350IW1 1 0.97 4.22 6.3 1.5 Steel For price and availability
11 M3x0,5 ESC4ZP350IW2 1.4 1.37 4.22 6.3 1.5 Steel For price and availability
12 M3x0,5 ESC4ZP350IW3 2.3 2.21 4.22 6.3 1.5 Steel For price and availability
13 M4x0,7 ESC4ZP470IW0 0.8 0.76 5.38 7.9 2 Steel For price and availability
14 M4x0,7 ESC4ZP470IW1 1 0.97 5.38 7.9 2 Steel For price and availability
15 M4x0,7 ESC4ZP470IW2 1.4 1.37 5.38 7.9 2 Steel For price and availability
16 M4x0,7 ESC4ZP470IW3 2.3 2.21 5.38 7.9 2 Steel For price and availability
17 M5x0,8 ESC4ZP610IW0 0.8 0.76 6.38 8.7 2 Steel For price and availability
18 M5x0,8 ESC4ZP580IW1 1 0.97 6.38 8.7 2 Steel For price and availability
19 M5x0,8 ESC4ZP580IW2 1.4 1.37 6.38 8.7 2 Steel For price and availability
20 M5x0,8 ESC4ZP580IW3 2.3 2.21 6.38 8.7 2 Steel For price and availability
21 M6X1,0 ESC4ZP610IW1 1.4 1.37 8.72 11.05 4.08 Steel For price and availability
22 M6X1,0 ESC4ZP610IW2 2.3 2.21 8.72 11.05 4.08 Steel For price and availability
23 M6X1,0 ESC4ZP610IW3 3.2 3.05 8.72 11.05 4.08 Steel For price and availability
24 M8X1,25 ESC4ZP8125IW1 1.4 1.37 10.44 12.65 5.47 Steel For price and availability
25 M8X1,25 ESC4ZP8125IW2 2.3 2.21 10.44 12.65 5.47 Steel For price and availability
26 M8X1,25 ESC4ZP8125IW3 3.2 3.05 10.44 12.65 5.47 Steel For price and availability
27 M10X1,5 ESC4ZP1015IW1 2.3 2.21 13.9 17.35 7.5 Steel For price and availability
28 M10X1,5 ESC4ZP1015IW2 3.1 3.05 13.9 17.35 7.5 Steel For price and availability
29 M10X1,5 ESC4ZP1015IW3 6.1 5.97 13.9 17.35 7.5 Steel For price and availability
30 M2x0,4 ESC4SS240IW0 0.8 0.76 4.22 6.3 1.5 Stainless steel For price and availability
31 M2x0,4 ESC4SS240IW1 1 0.97 4.22 6.3 1.5 Stainless steel For price and availability
32 M2x0,4 ESC4SS240IW2 1.4 1.37 4.22 6.3 1.5 Stainless steel For price and availability
33 M2x0,4 ESC4SS240IW3 2.3 2.21 4.22 6.3 1.5 Stainless steel For price and availability
34 M2,5x0,45 ESC4SS2545IW0 0.8 0.76 4.22 6.3 1.5 Stainless steel For price and availability
35 M2,5x0,45 ESC4SS2545IW1 1 0.97 4.22 6.3 1.5 Stainless steel For price and availability
36 M2,5x0,45 ESC4SS2545IW2 1.4 1.37 4.22 6.3 1.5 Stainless steel For price and availability
37 M2,5x0,45 ESC4SS2545IW3 2.3 2.21 4.22 6.3 1.5 Stainless steel For price and availability
38 M3x0,5 ESC4SS350IW0 0.8 0.76 4.22 6.3 1.5 Stainless steel For price and availability
39 M3x0,5 ESC4SS350IW1 1 0.97 4.22 6.3 1.5 Stainless steel For price and availability
40 M3x0,5 ESC4SS350IW2 1.4 1.37 4.22 6.3 1.5 Stainless steel For price and availability
41 M3x0,5 ESC4SS350IW3 2.3 2.21 4.22 6.3 1.5 Stainless steel For price and availability
42 M4x0,7 ESC4SS470IW0 0.8 0.76 5.38 7.9 2 Stainless steel For price and availability
43 M4x0,7 ESC4SS470IW1 1 0.97 5.38 7.9 2 Stainless steel For price and availability
44 M4x0,7 ESC4SS470IW2 1.4 1.37 5.38 7.9 2 Stainless steel For price and availability
45 M4x0,7 ESC4SS470IW3 2.3 2.21 5.38 7.9 2 Stainless steel For price and availability
46 M5x0,8 ESC4SS610IW0 0.8 0.76 6.38 8.7 2 Stainless steel For price and availability
47 M5x0,8 ESC4SS580IW1 1 0.97 6.38 8.7 2 Stainless steel For price and availability
48 M5x0,8 ESC4SS580IW2 1.4 1.37 6.38 8.7 2 Stainless steel For price and availability
49 M5x0,8 ESC4SS580IW3 2.3 2.21 6.38 8.7 2 Stainless steel For price and availability
50 M6X1,0 ESC4SS610IW1 1.4 1.37 8.72 11.05 4.08 Stainless steel For price and availability
51 M6X1,0 ESC4SS610IW2 2.3 2.21 8.72 11.05 4.08 Stainless steel For price and availability
52 M6X1,0 ESC4SS610IW3 3.2 3.05 8.72 11.05 4.08 Stainless steel For price and availability
53 M8X1,25 ESC4SS8125IW1 1.4 1.37 10.44 12.65 5.47 Stainless steel For price and availability
54 M8X1,25 ESC4SS8125IW2 2.3 2.21 10.44 12.65 5.47 Stainless steel For price and availability
55 M8X1,25 ESC4SS8125IW3 3.2 3.05 10.44 12.65 5.47 Stainless steel For price and availability
56 M10X1,5 ESC4SS1015IW1 2.3 2.21 13.9 17.35 7.5 Stainless steel For price and availability
57 M10X1,5 ESC4SS1015IW2 3.1 3.05 13.9 17.35 7.5 Stainless steel For price and availability
58 M10X1,5 ESC4SS1015IW3 6.1 5.97 13.9 17.35 7.5 Stainless steel For price and availability
Thread
Part number
Minimum sheet thickness
D max.
A max. (mm)
B ± 0.25 (mm)
C ± 0.25 (mm)
Material
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation