1

not standard threaded studs - type MD/BN threaded

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description MD/BN threaded studs - M6 - welded length: 15 mm - Steel 4,8
Part number BNMSM615
Material Steel 4,8
Product selection
Selector Part number d1 l2 (mm) d3 (mm) h (mm) Material ceramic For price and availability
1 BNMSM615 M6 15 8.5 4 Steel 4,8 UF6 For price and availability
2 BNMSM620 M6 20 8.5 4 Steel 4,8 UF6 For price and availability
3 BNMSM625 M6 25 8.5 4 Steel 4,8 UF6 For price and availability
4 BNMSM630 M6 30 8.5 4 Steel 4,8 UF6 For price and availability
5 BNMSM635 M6 35 8.5 4 Steel 4,8 UF6 For price and availability
6 BNMSM640 M6 40 8.5 4 Steel 4,8 UF6 For price and availability
7 BNMSM645 M6 45 8.5 4 Steel 4,8 UF6 For price and availability
8 BNMSM650 M6 50 8.5 4 Steel 4,8 UF6 For price and availability
9 BNMSM655 M6 55 8.5 4 Steel 4,8 UF6 For price and availability
10 BNMSM660 M6 60 8.5 4 Steel 4,8 UF6 For price and availability
11 BNMSM665 M6 65 8.5 4 Steel 4,8 UF6 For price and availability
12 BNMSM670 M6 70 8.5 4 Steel 4,8 UF6 For price and availability
13 BNMSM675 M6 75 8.5 4 Steel 4,8 UF6 For price and availability
14 BNMSM680 M6 80 8.5 4 Steel 4,8 UF6 For price and availability
15 BNMSM685 M6 85 8.5 4 Steel 4,8 UF6 For price and availability
16 BNMSM690 M6 90 8.5 4 Steel 4,8 UF6 For price and availability
17 BNMSM695 M6 95 8.5 4 Steel 4,8 UF6 For price and availability
18 BNMSM6100 M6 100 8.5 4 Steel 4,8 UF6 For price and availability
19 BNMSM815 M8 15 11 4 Steel 4,8 UF8 For price and availability
20 BNMSM820 M8 20 11 4 Steel 4,8 UF8 For price and availability
21 BNMSM825 M8 25 11 4 Steel 4,8 UF8 For price and availability
22 BNMSM830 M8 30 11 4 Steel 4,8 UF8 For price and availability
23 BNMSM835 M8 35 11 4 Steel 4,8 UF8 For price and availability
24 BNMSM840 M8 40 11 4 Steel 4,8 UF8 For price and availability
25 BNMSM845 M8 45 11 4 Steel 4,8 UF8 For price and availability
26 BNMSM850 M8 50 11 4 Steel 4,8 UF8 For price and availability
27 BNMSM855 M8 55 11 4 Steel 4,8 UF8 For price and availability
28 BNMSM860 M8 60 11 4 Steel 4,8 UF8 For price and availability
29 BNMSM865 M8 65 11 4 Steel 4,8 UF8 For price and availability
30 BNMSM870 M8 70 11 4 Steel 4,8 UF8 For price and availability
31 BNMSM875 M8 75 11 4 Steel 4,8 UF8 For price and availability
32 BNMSM880 M8 80 11 4 Steel 4,8 UF8 For price and availability
33 BNMSM885 M8 85 11 4 Steel 4,8 UF8 For price and availability
34 BNMSM890 M8 90 11 4 Steel 4,8 UF8 For price and availability
35 BNMSM895 M8 95 11 4 Steel 4,8 UF8 For price and availability
36 BNMSM8100 M8 100 11 4 Steel 4,8 UF8 For price and availability
37 BNMSM1015 M10 15 13 4 Steel 4,8 UF10 For price and availability
38 BNMSM1020 M10 20 13 4 Steel 4,8 UF10 For price and availability
39 BNMSM1025 M10 25 13 4 Steel 4,8 UF10 For price and availability
40 BNMSM1030 M10 30 13 4 Steel 4,8 UF10 For price and availability
41 BNMSM1035 M10 35 13 4 Steel 4,8 UF10 For price and availability
42 BNMSM1040 M10 40 13 4 Steel 4,8 UF10 For price and availability
43 BNMSM1045 M10 45 13 4 Steel 4,8 UF10 For price and availability
44 BNMSM1050 M10 50 13 4 Steel 4,8 UF10 For price and availability
45 BNMSM1055 M10 55 13 4 Steel 4,8 UF10 For price and availability
46 BNMSM1060 M10 60 13 4 Steel 4,8 UF10 For price and availability
47 BNMSM1065 M10 65 13 4 Steel 4,8 UF10 For price and availability
48 BNMSM1070 M10 70 13 4 Steel 4,8 UF10 For price and availability
49 BNMSM1075 M10 75 13 4 Steel 4,8 UF10 For price and availability
50 BNMSM1080 M10 80 13 4 Steel 4,8 UF10 For price and availability
51 BNMSM1085 M10 85 13 4 Steel 4,8 UF10 For price and availability
52 BNMSM1090 M10 90 13 4 Steel 4,8 UF10 For price and availability
53 BNMSM1095 M10 95 13 4 Steel 4,8 UF10 For price and availability
54 BNMSM10100 M10 100 13 4 Steel 4,8 UF10 For price and availability
55 BNMSM1220 M12 20 16 5 Steel 4,8 UF12 For price and availability
56 BNMSM1225 M12 25 16 5 Steel 4,8 UF12 For price and availability
57 BNMSM1230 M12 30 16 5 Steel 4,8 UF12 For price and availability
58 BNMSM1235 M12 35 16 5 Steel 4,8 UF12 For price and availability
59 BNMSM1240 M12 40 16 5 Steel 4,8 UF12 For price and availability
60 BNMSM1245 M12 45 16 5 Steel 4,8 UF12 For price and availability
61 BNMSM1250 M12 50 16 5 Steel 4,8 UF12 For price and availability
62 BNMSM1255 M12 55 16 5 Steel 4,8 UF12 For price and availability
63 BNMSM1260 M12 60 16 5 Steel 4,8 UF12 For price and availability
64 BNMSM1265 M12 65 16 5 Steel 4,8 UF12 For price and availability
65 BNMSM1270 M12 70 16 5 Steel 4,8 UF12 For price and availability
66 BNMSM1275 M12 75 16 5 Steel 4,8 UF12 For price and availability
67 BNMSM1280 M12 80 16 5 Steel 4,8 UF12 For price and availability
68 BNMSM1285 M12 85 16 5 Steel 4,8 UF12 For price and availability
69 BNMSM1290 M12 90 16 5 Steel 4,8 UF12 For price and availability
70 BNMSM1295 M12 95 16 5 Steel 4,8 UF12 For price and availability
71 BNMSM12100 M12 100 16 5 Steel 4,8 UF12 For price and availability
72 BNMSM1625 M16 25 21 7 Steel 4,8 UF16 For price and availability
73 BNMSM1630 M16 30 21 7 Steel 4,8 UF16 For price and availability
74 BNMSM1635 M16 35 21 7 Steel 4,8 UF16 For price and availability
75 BNMSM1640 M16 40 21 7 Steel 4,8 UF16 For price and availability
76 BNMSM1645 M16 45 21 7 Steel 4,8 UF16 For price and availability
77 BNMSM1650 M16 50 21 7 Steel 4,8 UF16 For price and availability
78 BNMSM1655 M16 55 21 7 Steel 4,8 UF16 For price and availability
79 BNMSM1660 M16 60 21 7 Steel 4,8 UF16 For price and availability
80 BNMSM1665 M16 65 21 7 Steel 4,8 UF16 For price and availability
81 BNMSM1670 M16 70 21 7 Steel 4,8 UF16 For price and availability
82 BNMSM1675 M16 75 21 7 Steel 4,8 UF16 For price and availability
83 BNMSM1680 M16 80 21 7 Steel 4,8 UF16 For price and availability
84 BNMSM1685 M16 85 21 7 Steel 4,8 UF16 For price and availability
85 BNMSM1690 M16 90 21 7 Steel 4,8 UF16 For price and availability
86 BNMSM1695 M16 95 21 7 Steel 4,8 UF16 For price and availability
87 BNMSM16100 M16 100 21 7 Steel 4,8 UF16 For price and availability
88 BNMSM2030 M20 30 26 7 Steel 4,8 UF20 For price and availability
89 BNMSM2035 M20 35 26 7 Steel 4,8 UF20 For price and availability
90 BNMSM2040 M20 40 26 7 Steel 4,8 UF20 For price and availability
91 BNMSM2045 M20 45 26 7 Steel 4,8 UF20 For price and availability
92 BNMSM2050 M20 50 26 7 Steel 4,8 UF20 For price and availability
93 BNMSM2055 M20 55 26 7 Steel 4,8 UF20 For price and availability
94 BNMSM2060 M20 60 26 7 Steel 4,8 UF20 For price and availability
95 BNMSM2065 M20 65 26 7 Steel 4,8 UF20 For price and availability
96 BNMSM2070 M20 70 26 7 Steel 4,8 UF20 For price and availability
97 BNMSM2075 M20 75 26 7 Steel 4,8 UF20 For price and availability
98 BNMSM2080 M20 80 26 7 Steel 4,8 UF20 For price and availability
99 BNMSM2085 M20 85 26 7 Steel 4,8 UF20 For price and availability
100 BNMSM2090 M20 90 26 7 Steel 4,8 UF20 For price and availability
101 BNMSM2095 M20 95 26 7 Steel 4,8 UF20 For price and availability
102 BNMSM20100 M20 100 26 7 Steel 4,8 UF20 For price and availability
103 BN304M615 M6 15 8.5 4 Stainless steel A2 UF6 For price and availability
104 BN304M620 M6 20 8.5 4 Stainless steel A2 UF6 For price and availability
105 BN304M625 M6 25 8.5 4 Stainless steel A2 UF6 For price and availability
106 BN304M630 M6 30 8.5 4 Stainless steel A2 UF6 For price and availability
107 BN304M635 M6 35 8.5 4 Stainless steel A2 UF6 For price and availability
108 BN304M640 M6 40 8.5 4 Stainless steel A2 UF6 For price and availability
109 BN304M645 M6 45 8.5 4 Stainless steel A2 UF6 For price and availability
110 BN304M650 M6 50 8.5 4 Stainless steel A2 UF6 For price and availability
111 BN304M655 M6 55 8.5 4 Stainless steel A2 UF6 For price and availability
112 BN304M660 M6 60 8.5 4 Stainless steel A2 UF6 For price and availability
113 BN304M665 M6 65 8.5 4 Stainless steel A2 UF6 For price and availability
114 BN304M670 M6 70 8.5 4 Stainless steel A2 UF6 For price and availability
115 BN304M675 M6 75 8.5 4 Stainless steel A2 UF6 For price and availability
116 BN304M680 M6 80 8.5 4 Stainless steel A2 UF6 For price and availability
117 BN304M685 M6 85 8.5 4 Stainless steel A2 UF6 For price and availability
118 BN304M690 M6 90 8.5 4 Stainless steel A2 UF6 For price and availability
119 BN304M695 M6 95 8.5 4 Stainless steel A2 UF6 For price and availability
120 BN304M6100 M6 100 8.5 4 Stainless steel A2 UF6 For price and availability
121 BN304M815 M8 15 11 4 Stainless steel A2 UF8 For price and availability
122 BN304M820 M8 20 11 4 Stainless steel A2 UF8 For price and availability
123 BN304M825 M8 25 11 4 Stainless steel A2 UF8 For price and availability
124 BN304M830 M8 30 11 4 Stainless steel A2 UF8 For price and availability
125 BN304M835 M8 35 11 4 Stainless steel A2 UF8 For price and availability
126 BN304M840 M8 40 11 4 Stainless steel A2 UF8 For price and availability
127 BN304M845 M8 45 11 4 Stainless steel A2 UF8 For price and availability
128 BN304M850 M8 50 11 4 Stainless steel A2 UF8 For price and availability
129 BN304M855 M8 55 11 4 Stainless steel A2 UF8 For price and availability
130 BN304M860 M8 60 11 4 Stainless steel A2 UF8 For price and availability
131 BN304M865 M8 65 11 4 Stainless steel A2 UF8 For price and availability
132 BN304M870 M8 70 11 4 Stainless steel A2 UF8 For price and availability
133 BN304M875 M8 75 11 4 Stainless steel A2 UF8 For price and availability
134 BR304M880 M8 80 11 4 Stainless steel A2 UF8 For price and availability
135 BN304M885 M8 85 11 4 Stainless steel A2 UF8 For price and availability
136 BN304M890 M8 90 11 4 Stainless steel A2 UF8 For price and availability
137 BN304M895 M8 95 11 4 Stainless steel A2 UF8 For price and availability
138 BN304M8100 M8 100 11 4 Stainless steel A2 UF8 For price and availability
139 BN304M1015 M10 15 13 4 Stainless steel A2 UF10 For price and availability
140 BN304M1020 M10 20 13 4 Stainless steel A2 UF10 For price and availability
141 BN304M1025 M10 25 13 4 Stainless steel A2 UF10 For price and availability
142 BN304M1030 M10 30 13 4 Stainless steel A2 UF10 For price and availability
143 BN304M1035 M10 35 13 4 Stainless steel A2 UF10 For price and availability
144 BN304M1040 M10 40 13 4 Stainless steel A2 UF10 For price and availability
145 BN304M1045 M10 45 13 4 Stainless steel A2 UF10 For price and availability
146 BN304M1050 M10 50 13 4 Stainless steel A2 UF10 For price and availability
147 BN304M1055 M10 55 13 4 Stainless steel A2 UF10 For price and availability
148 BN304M1060 M10 60 13 4 Stainless steel A2 UF10 For price and availability
149 BN304M1065 M10 65 13 4 Stainless steel A2 UF10 For price and availability
150 BN304M1070 M10 70 13 4 Stainless steel A2 UF10 For price and availability
151 BN304M1075 M10 75 13 4 Stainless steel A2 UF10 For price and availability
152 BN304M1080 M10 80 13 4 Stainless steel A2 UF10 For price and availability
153 BN304M1085 M10 85 13 4 Stainless steel A2 UF10 For price and availability
154 BN304M1090 M10 90 13 4 Stainless steel A2 UF10 For price and availability
155 BN304M1095 M10 95 13 4 Stainless steel A2 UF10 For price and availability
156 BN304M10100 M10 100 13 4 Stainless steel A2 UF10 For price and availability
157 BN304M1220 M12 20 16 5 Stainless steel A2 UF12 For price and availability
158 BN304M1225 M12 25 16 5 Stainless steel A2 UF12 For price and availability
159 BN304M1230 M12 30 16 5 Stainless steel A2 UF12 For price and availability
160 BN304M1235 M12 35 16 5 Stainless steel A2 UF12 For price and availability
161 BN304M1240 M12 40 16 5 Stainless steel A2 UF12 For price and availability
162 BN304M1245 M12 45 16 5 Stainless steel A2 UF12 For price and availability
163 BN304M1250 M12 50 16 5 Stainless steel A2 UF12 For price and availability
164 BN304M1255 M12 55 16 5 Stainless steel A2 UF12 For price and availability
165 BN304M1260 M12 60 16 5 Stainless steel A2 UF12 For price and availability
166 BN304M1265 M12 65 16 5 Stainless steel A2 UF12 For price and availability
167 BN304M1270 M12 70 16 5 Stainless steel A2 UF12 For price and availability
168 BN304M1275 M12 75 16 5 Stainless steel A2 UF12 For price and availability
169 BN304M1280 M12 80 16 5 Stainless steel A2 UF12 For price and availability
170 BN304M1285 M12 85 16 5 Stainless steel A2 UF12 For price and availability
171 BN304M1290 M12 90 16 5 Stainless steel A2 UF12 For price and availability
172 BN304M1295 M12 95 16 5 Stainless steel A2 UF12 For price and availability
173 BN304M12100 M12 100 16 5 Stainless steel A2 UF12 For price and availability
174 BN304M1625 M16 25 21 7 Stainless steel A2 UF16 For price and availability
175 BN304M1630 M16 30 21 7 Stainless steel A2 UF16 For price and availability
176 BN304M1635 M16 35 21 7 Stainless steel A2 UF16 For price and availability
177 BN304M1640 M16 40 21 7 Stainless steel A2 UF16 For price and availability
178 BN304M1645 M16 45 21 7 Stainless steel A2 UF16 For price and availability
179 BN304M1650 M16 50 21 7 Stainless steel A2 UF16 For price and availability
180 BN304M1655 M16 55 21 7 Stainless steel A2 UF16 For price and availability
181 BN304M1660 M16 60 21 7 Stainless steel A2 UF16 For price and availability
182 BN304M1665 M16 65 21 7 Stainless steel A2 UF16 For price and availability
183 BN304M1670 M16 70 21 7 Stainless steel A2 UF16 For price and availability
184 BN304M1675 M16 75 21 7 Stainless steel A2 UF16 For price and availability
185 BN304M1680 M16 80 21 7 Stainless steel A2 UF16 For price and availability
186 BN304M1685 M16 85 21 7 Stainless steel A2 UF16 For price and availability
187 BN304M1690 M16 90 21 7 Stainless steel A2 UF16 For price and availability
188 BN304M1695 M16 95 21 7 Stainless steel A2 UF16 For price and availability
189 BN304M16100 M16 100 21 7 Stainless steel A2 UF16 For price and availability
190 BN304M2030 M20 30 26 7 Stainless steel A2 UF20 For price and availability
191 BN304M2035 M20 35 26 7 Stainless steel A2 UF20 For price and availability
192 BN304M2040 M20 40 26 7 Stainless steel A2 UF20 For price and availability
193 BN304M2045 M20 45 26 7 Stainless steel A2 UF20 For price and availability
194 BN304M2050 M20 50 26 7 Stainless steel A2 UF20 For price and availability
195 BN304M2055 M20 55 26 7 Stainless steel A2 UF20 For price and availability
196 BN304M2060 M20 60 26 7 Stainless steel A2 UF20 For price and availability
197 BN304M2065 M20 65 26 7 Stainless steel A2 UF20 For price and availability
198 BN304M2070 M20 70 26 7 Stainless steel A2 UF20 For price and availability
199 BN304M2075 M20 75 26 7 Stainless steel A2 UF20 For price and availability
200 BN304M2080 M20 80 26 7 Stainless steel A2 UF20 For price and availability
201 BN304M2085 M20 85 26 7 Stainless steel A2 UF20 For price and availability
202 BN304M2090 M20 90 26 7 Stainless steel A2 UF20 For price and availability
203 BN304M2095 M20 95 26 7 Stainless steel A2 UF20 For price and availability
204 BN304M20100 M20 100 26 7 Stainless steel A2 UF20 For price and availability
205 BN316M615 M6 15 8.5 4 Stainless steel A4 UF6 For price and availability
206 BN316M620 M6 20 8.5 4 Stainless steel A4 UF6 For price and availability
207 BN316M625 M6 25 8.5 4 Stainless steel A4 UF6 For price and availability
208 BN316M630 M6 30 8.5 4 Stainless steel A4 UF6 For price and availability
209 BN316M635 M6 35 8.5 4 Stainless steel A4 UF6 For price and availability
210 BN316M640 M6 40 8.5 4 Stainless steel A4 UF6 For price and availability
211 BN316M645 M6 45 8.5 4 Stainless steel A4 UF6 For price and availability
212 BN316M650 M6 50 8.5 4 Stainless steel A4 UF6 For price and availability
213 BN316M655 M6 55 8.5 4 Stainless steel A4 UF6 For price and availability
214 BN316M660 M6 60 8.5 4 Stainless steel A4 UF6 For price and availability
215 BN316M665 M6 65 8.5 4 Stainless steel A4 UF6 For price and availability
216 BN316M670 M6 70 8.5 4 Stainless steel A4 UF6 For price and availability
217 BN316M675 M6 75 8.5 4 Stainless steel A4 UF6 For price and availability
218 BN316M680 M6 80 8.5 4 Stainless steel A4 UF6 For price and availability
219 BN316M685 M6 85 8.5 4 Stainless steel A4 UF6 For price and availability
220 BN316M690 M6 90 8.5 4 Stainless steel A4 UF6 For price and availability
221 BN316M695 M6 95 8.5 4 Stainless steel A4 UF6 For price and availability
222 BN316M6100 M6 100 8.5 4 Stainless steel A4 UF6 For price and availability
223 BN316M815 M8 15 11 4 Stainless steel A4 UF8 For price and availability
224 BR316M820 M8 20 11 4 Stainless steel A4 UF8 For price and availability
225 BR316M825 M8 25 11 4 Stainless steel A4 UF8 For price and availability
226 BR316M830 M8 30 11 4 Stainless steel A4 UF8 For price and availability
227 BR316M835 M8 35 11 4 Stainless steel A4 UF8 For price and availability
228 BN316M840 M8 40 11 4 Stainless steel A4 UF8 For price and availability
229 BN316M845 M8 45 11 4 Stainless steel A4 UF8 For price and availability
230 BN316M850 M8 50 11 4 Stainless steel A4 UF8 For price and availability
231 BN316M855 M8 55 11 4 Stainless steel A4 UF8 For price and availability
232 BN316M860 M8 60 11 4 Stainless steel A4 UF8 For price and availability
233 BN316M865 M8 65 11 4 Stainless steel A4 UF8 For price and availability
234 BN316M870 M8 70 11 4 Stainless steel A4 UF8 For price and availability
235 BN316M875 M8 75 11 4 Stainless steel A4 UF8 For price and availability
236 BN316M880 M8 80 11 4 Stainless steel A4 UF8 For price and availability
237 BN316M885 M8 85 11 4 Stainless steel A4 UF8 For price and availability
238 BN316M890 M8 90 11 4 Stainless steel A4 UF8 For price and availability
239 BN316M895 M8 95 11 4 Stainless steel A4 UF8 For price and availability
240 BN316M8100 M8 100 11 4 Stainless steel A4 UF8 For price and availability
241 BN316M1015 M10 15 13 4 Stainless steel A4 UF10 For price and availability
242 BN316M1020 M10 20 13 4 Stainless steel A4 UF10 For price and availability
243 BN316M1025 M10 25 13 4 Stainless steel A4 UF10 For price and availability
244 BN316M1030 M10 30 13 4 Stainless steel A4 UF10 For price and availability
245 BN316M1035 M10 35 13 4 Stainless steel A4 UF10 For price and availability
246 BN316M1040 M10 40 13 4 Stainless steel A4 UF10 For price and availability
247 BN316M1045 M10 45 13 4 Stainless steel A4 UF10 For price and availability
248 BN316M1050 M10 50 13 4 Stainless steel A4 UF10 For price and availability
249 BN316M1055 M10 55 13 4 Stainless steel A4 UF10 For price and availability
250 BN316M1060 M10 60 13 4 Stainless steel A4 UF10 For price and availability
251 BN316M1065 M10 65 13 4 Stainless steel A4 UF10 For price and availability
252 BN316M1070 M10 70 13 4 Stainless steel A4 UF10 For price and availability
253 BN316M1075 M10 75 13 4 Stainless steel A4 UF10 For price and availability
254 BN316M1080 M10 80 13 4 Stainless steel A4 UF10 For price and availability
255 BN316M1085 M10 85 13 4 Stainless steel A4 UF10 For price and availability
256 BN316M1090 M10 90 13 4 Stainless steel A4 UF10 For price and availability
257 BN316M1095 M10 95 13 4 Stainless steel A4 UF10 For price and availability
258 BN316M10100 M10 100 13 4 Stainless steel A4 UF10 For price and availability
259 BR316M1220 M12 20 16 5 Stainless steel A4 UF12 For price and availability
260 BR316M1225 M12 25 16 5 Stainless steel A4 UF12 For price and availability
261 BR316M1230 M12 30 16 5 Stainless steel A4 UF12 For price and availability
262 BR316M1235 M12 35 16 5 Stainless steel A4 UF12 For price and availability
263 BN316M1240 M12 40 16 5 Stainless steel A4 UF12 For price and availability
264 BN316M1245 M12 45 16 5 Stainless steel A4 UF12 For price and availability
265 BN316M1250 M12 50 16 5 Stainless steel A4 UF12 For price and availability
266 BN316M1255 M12 55 16 5 Stainless steel A4 UF12 For price and availability
267 BN316M1260 M12 60 16 5 Stainless steel A4 UF12 For price and availability
268 BN316M1265 M12 65 16 5 Stainless steel A4 UF12 For price and availability
269 BN316M1270 M12 70 16 5 Stainless steel A4 UF12 For price and availability
270 BN316M1275 M12 75 16 5 Stainless steel A4 UF12 For price and availability
271 BN316M1280 M12 80 16 5 Stainless steel A4 UF12 For price and availability
272 BN316M1285 M12 85 16 5 Stainless steel A4 UF12 For price and availability
273 BN316M1290 M12 90 16 5 Stainless steel A4 UF12 For price and availability
274 BN316M1295 M12 95 16 5 Stainless steel A4 UF12 For price and availability
275 BN316M12100 M12 100 16 5 Stainless steel A4 UF12 For price and availability
276 BN316M1625 M16 25 21 7 Stainless steel A4 UF16 For price and availability
277 BN316M1630 M16 30 21 7 Stainless steel A4 UF16 For price and availability
278 BN316M1635 M16 35 21 7 Stainless steel A4 UF16 For price and availability
279 BN316M1640 M16 40 21 7 Stainless steel A4 UF16 For price and availability
280 BN316M1645 M16 45 21 7 Stainless steel A4 UF16 For price and availability
281 BN316M1650 M16 50 21 7 Stainless steel A4 UF16 For price and availability
282 BN316M1655 M16 55 21 7 Stainless steel A4 UF16 For price and availability
283 BN316M1660 M16 60 21 7 Stainless steel A4 UF16 For price and availability
284 BN316M1665 M16 65 21 7 Stainless steel A4 UF16 For price and availability
285 BN316M1670 M16 70 21 7 Stainless steel A4 UF16 For price and availability
286 BN316M1675 M16 75 21 7 Stainless steel A4 UF16 For price and availability
287 BN316M1680 M16 80 21 7 Stainless steel A4 UF16 For price and availability
288 BN316M1685 M16 85 21 7 Stainless steel A4 UF16 For price and availability
289 BN316M1690 M16 90 21 7 Stainless steel A4 UF16 For price and availability
290 BN316M1695 M16 95 21 7 Stainless steel A4 UF16 For price and availability
291 BN316M16100 M16 100 21 7 Stainless steel A4 UF16 For price and availability
292 BN316M2030 M20 30 26 7 Stainless steel A4 UF20 For price and availability
293 BN316M2035 M20 35 26 7 Stainless steel A4 UF20 For price and availability
294 BN316M2040 M20 40 26 7 Stainless steel A4 UF20 For price and availability
295 BN316M2045 M20 45 26 7 Stainless steel A4 UF20 For price and availability
296 BN316M2050 M20 50 26 7 Stainless steel A4 UF20 For price and availability
297 BN316M2055 M20 55 26 7 Stainless steel A4 UF20 For price and availability
298 BN316M2060 M20 60 26 7 Stainless steel A4 UF20 For price and availability
299 BN316M2065 M20 65 26 7 Stainless steel A4 UF20 For price and availability
300 BN316M2070 M20 70 26 7 Stainless steel A4 UF20 For price and availability
301 BN316M2075 M20 75 26 7 Stainless steel A4 UF20 For price and availability
302 BN316M2080 M20 80 26 7 Stainless steel A4 UF20 For price and availability
303 BN316M2085 M20 85 26 7 Stainless steel A4 UF20 For price and availability
304 BN316M2090 M20 90 26 7 Stainless steel A4 UF20 For price and availability
305 BN316M2095 M20 95 26 7 Stainless steel A4 UF20 For price and availability
306 BN316M20100 M20 100 26 7 Stainless steel A4 UF20 For price and availability
Part number
d1
l2 (mm)
d3 (mm)
h (mm)
Material
ceramic
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation