1

not standard internally threaded stud - type ID/DT

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description ID/DT internally threaded studs - M5 - welded length: 15 mm - Stainless steel A4
Part number DTMSM51015
Material Stainless steel A4
Product selection
Selector Part number D6 b (mm) d2 (mm) l2 (mm) d3 (mm) h (mm) Material ceramic For price and availability
1 DTMSM51015 M5 7 10 15 13 4 Stainless steel A4 UF10 For price and availability
2 DTMSM51020 M5 7 10 20 13 4 Steel 4,8 UF10 For price and availability
3 DTMSM51025 M5 7 10 25 13 4 Steel 4,8 UF10 For price and availability
4 DTMSM51030 M5 7 10 30 13 4 Steel 4,8 UF10 For price and availability
5 DTMSM51035 M5 7 10 35 13 4 Steel 4,8 UF10 For price and availability
6 DTMSM51040 M5 7 10 40 13 4 Steel 4,8 UF10 For price and availability
7 DTMSM51045 M5 7 10 45 13 4 Steel 4,8 UF10 For price and availability
8 DTMSM51050 M5 7 10 50 13 4 Steel 4,8 UF10 For price and availability
9 DTMSM51055 M5 7 10 55 13 4 Steel 4,8 UF10 For price and availability
10 DTMSM51060 M5 7 10 60 13 4 Steel 4,8 UF10 For price and availability
11 DTMSM51065 M5 7 10 65 13 4 Steel 4,8 UF10 For price and availability
12 DTMSM51070 M5 7 10 70 13 4 Steel 4,8 UF10 For price and availability
13 DTMSM51075 M5 7 10 75 13 4 Steel 4,8 UF10 For price and availability
14 DTMSM51080 M5 7 10 80 13 4 Steel 4,8 UF10 For price and availability
15 DTMSM51085 M5 7 10 85 13 4 Steel 4,8 UF10 For price and availability
16 DTMSM51090 M5 7 10 90 13 4 Steel 4,8 UF10 For price and availability
17 DTMSM51095 M5 7 10 95 13 4 Steel 4,8 UF10 For price and availability
18 DTMSM510100 M5 7 10 100 13 4 Steel 4,8 UF10 For price and availability
19 DTMSM61015 M6 9 10 15 13 4 Steel 4,8 UF10 For price and availability
20 DTMSM61020 M6 9 10 20 13 4 Steel 4,8 UF10 For price and availability
21 DTMSM61025 M6 9 10 25 13 4 Steel 4,8 UF10 For price and availability
22 DTMSM61030 M6 9 10 30 13 4 Steel 4,8 UF10 For price and availability
23 DTMSM61035 M6 9 10 35 13 4 Steel 4,8 UF10 For price and availability
24 DTMSM61040 M6 9 10 40 13 4 Steel 4,8 UF10 For price and availability
25 DTMSM61045 M6 9 10 45 13 4 Steel 4,8 UF10 For price and availability
26 DTMSM61050 M6 9 10 50 13 4 Steel 4,8 UF10 For price and availability
27 DTMSM61055 M6 9 10 55 13 4 Steel 4,8 UF10 For price and availability
28 DTMSM61060 M6 9 10 60 13 4 Steel 4,8 UF10 For price and availability
29 DTMSM61065 M6 9 10 65 13 4 Steel 4,8 UF10 For price and availability
30 DTMSM61070 M6 9 10 70 13 4 Steel 4,8 UF10 For price and availability
31 DTMSM61075 M6 9 10 75 13 4 Steel 4,8 UF10 For price and availability
32 DTMSM61080 M6 9 10 80 13 4 Steel 4,8 UF10 For price and availability
33 DTMSM61085 M6 9 10 85 13 4 Steel 4,8 UF10 For price and availability
34 DTMSM61090 M6 9 10 90 13 4 Steel 4,8 UF10 For price and availability
35 DTMSM61095 M6 9 10 95 13 4 Steel 4,8 UF10 For price and availability
36 DTMSM610100 M6 9 10 100 13 4 Steel 4,8 UF10 For price and availability
37 DTMSM81215 M8 8 12 15 16 5 Steel 4,8 UF12 For price and availability
38 DTMSM81220 M8 8 12 20 16 5 Steel 4,8 UF12 For price and availability
39 DTMSM81225 M8 12 12 25 16 5 Steel 4,8 UF12 For price and availability
40 DTMSM81230 M8 12 12 30 16 5 Steel 4,8 UF12 For price and availability
41 DTMSM81235 M8 12 12 35 16 5 Steel 4,8 UF12 For price and availability
42 DTMSM81240 M8 12 12 40 16 5 Steel 4,8 UF12 For price and availability
43 DTMSM81245 M8 12 12 45 16 5 Steel 4,8 UF12 For price and availability
44 DTMSM81250 M8 12 12 50 16 5 Steel 4,8 UF12 For price and availability
45 DTMSM81255 M8 12 12 55 16 5 Steel 4,8 UF12 For price and availability
46 DTMSM81260 M8 12 12 60 16 5 Steel 4,8 UF12 For price and availability
47 DTMSM81265 M8 12 12 65 16 5 Steel 4,8 UF12 For price and availability
48 DTMSM81270 M8 12 12 70 16 5 Steel 4,8 UF12 For price and availability
49 DTMSM81275 M8 12 12 75 16 5 Steel 4,8 UF12 For price and availability
50 DTMSM81280 M8 12 12 80 16 5 Steel 4,8 UF12 For price and availability
51 DTMSM81285 M8 12 12 85 16 5 Steel 4,8 UF12 For price and availability
52 DTMSM81290 M8 12 12 90 16 5 Steel 4,8 UF12 For price and availability
53 DTMSM81295 M8 12 12 95 16 5 Steel 4,8 UF12 For price and availability
54 DTMSM812100 M8 12 12 100 16 5 Steel 4,8 UF12 For price and availability
55 DTMSM814620 M8 10 14.6 20 18.5 6 Steel 4,8 UF16 For price and availability
56 DTMSM814625 M8 10 14.6 25 18.5 6 Steel 4,8 UF16 For price and availability
57 DTMSM814630 M8 10 14.6 30 18.5 6 Steel 4,8 UF16 For price and availability
58 DTMSM814635 M8 15 14.6 35 18.5 6 Steel 4,8 UF16 For price and availability
59 DTMSM814640 M8 15 14.6 40 18.5 6 Steel 4,8 UF16 For price and availability
60 DTMSM814645 M8 15 14.6 45 18.5 6 Steel 4,8 UF16 For price and availability
61 DTMSM814650 M8 15 14.6 50 18.5 6 Steel 4,8 UF16 For price and availability
62 DTMSM814655 M8 15 14.6 55 18.5 6 Steel 4,8 UF16 For price and availability
63 DTMSM814660 M8 15 14.6 60 18.5 6 Steel 4,8 UF16 For price and availability
64 DTMSM814665 M8 15 14.6 65 18.5 6 Steel 4,8 UF16 For price and availability
65 DTMSM814670 M8 15 14.6 70 18.5 6 Steel 4,8 UF16 For price and availability
66 DTMSM814675 M8 15 14.6 75 18.5 6 Steel 4,8 UF16 For price and availability
67 DTMSM814680 M8 15 14.6 80 18.5 6 Steel 4,8 UF16 For price and availability
68 DTMSM814685 M8 15 14.6 85 18.5 6 Steel 4,8 UF16 For price and availability
69 DTMSM814690 M8 15 14.6 90 18.5 6 Steel 4,8 UF16 For price and availability
70 DTMSM814695 M8 15 14.6 95 18.5 6 Steel 4,8 UF16 For price and availability
71 DTMSM8146100 M8 15 14.6 100 18.5 6 Steel 4,8 UF16 For price and availability
72 DTMSM1014620 M10 10 14.6 20 18.5 6 Steel 4,8 UF16 For price and availability
73 DTMSM1014625 M10 10 14.6 25 18.5 6 Steel 4,8 UF16 For price and availability
74 DTMSM1014630 M10 10 14.6 30 18.5 6 Steel 4,8 UF16 For price and availability
75 DTMSM1014635 M10 15 14.6 35 18.5 6 Steel 4,8 UF16 For price and availability
76 DTMSM1014640 M10 15 14.6 40 18.5 6 Steel 4,8 UF16 For price and availability
77 DTMSM1014645 M10 15 14.6 45 18.5 6 Steel 4,8 UF16 For price and availability
78 DTMSM1014650 M10 15 14.6 50 18.5 6 Steel 4,8 UF16 For price and availability
79 DTMSM1014655 M10 15 14.6 55 18.5 6 Steel 4,8 UF16 For price and availability
80 DTMSM1014660 M10 15 14.6 60 18.5 6 Steel 4,8 UF16 For price and availability
81 DTMSM1014665 M10 15 14.6 65 18.5 6 Steel 4,8 UF16 For price and availability
82 DTMSM1014670 M10 15 14.6 70 18.5 6 Steel 4,8 UF16 For price and availability
83 DTMSM1014675 M10 15 14.6 75 18.5 6 Steel 4,8 UF16 For price and availability
84 DTMSM1014680 M10 15 14.6 80 18.5 6 Steel 4,8 UF16 For price and availability
85 DTMSM1014685 M10 15 14.6 85 18.5 6 Steel 4,8 UF16 For price and availability
86 DTMSM1014690 M10 15 14.6 90 18.5 6 Steel 4,8 UF16 For price and availability
87 DTMSM1014695 M10 15 14.6 95 18.5 6 Steel 4,8 UF16 For price and availability
88 DTMSM10146100 M10 15 14.6 100 18.5 6 Steel 4,8 UF16 For price and availability
89 DTMSM101630 M10 10 16 30 21 7 Steel 4,8 UF16 For price and availability
90 DTMSM101635 M10 15 16 35 21 7 Steel 4,8 UF16 For price and availability
91 DTMSM101640 M10 15 16 40 21 7 Steel 4,8 UF16 For price and availability
92 DTMSM101645 M10 15 16 45 21 7 Steel 4,8 UF16 For price and availability
93 DTMSM101650 M10 15 16 50 21 7 Steel 4,8 UF16 For price and availability
94 DTMSM101655 M10 15 16 55 21 7 Steel 4,8 UF16 For price and availability
95 DTMSM101660 M10 15 16 60 21 7 Steel 4,8 UF16 For price and availability
96 DTMSM101665 M10 15 16 65 21 7 Steel 4,8 UF16 For price and availability
97 DTMSM101670 M10 15 16 70 21 7 Steel 4,8 UF16 For price and availability
98 DTMSM101675 M10 15 16 75 21 7 Steel 4,8 UF16 For price and availability
99 DTMSM101680 M10 15 16 80 21 7 Steel 4,8 UF16 For price and availability
100 DTMSM101685 M10 15 16 85 21 7 Steel 4,8 UF16 For price and availability
101 DTMSM101690 M10 15 16 90 21 7 Steel 4,8 UF16 For price and availability
102 DTMSM101695 M10 15 16 95 21 7 Steel 4,8 UF16 For price and availability
103 DTMSM1016100 M10 15 16 100 21 7 Steel 4,8 UF16 For price and availability
104 DTMSM1218325 M12 18 18.3 25 23 7 Steel 4,8 UF20 For price and availability
105 DTMSM1218330 M12 18 18.3 30 23 7 Steel 4,8 UF20 For price and availability
106 DTMSM1218335 M12 18 18.3 35 23 7 Steel 4,8 UF20 For price and availability
107 DTMSM1218340 M12 18 18.3 40 23 7 Steel 4,8 UF20 For price and availability
108 DTMSM1218345 M12 18 18.3 45 23 7 Steel 4,8 UF20 For price and availability
109 DTMSM1218350 M12 18 18.3 50 23 7 Steel 4,8 UF20 For price and availability
110 DTMSM1218355 M12 18 18.3 55 23 7 Steel 4,8 UF20 For price and availability
111 DTMSM1218360 M12 18 18.3 60 23 7 Steel 4,8 UF20 For price and availability
112 DTMSM1218365 M12 18 18.3 65 23 7 Steel 4,8 UF20 For price and availability
113 DTMSM1218370 M12 18 18.3 70 23 7 Steel 4,8 UF20 For price and availability
114 DTMSM1218375 M12 18 18.3 75 23 7 Steel 4,8 UF20 For price and availability
115 DTMSM1218380 M12 18 18.3 80 23 7 Steel 4,8 UF20 For price and availability
116 DTMSM1218385 M12 18 18.3 85 23 7 Steel 4,8 UF20 For price and availability
117 DTMSM1218390 M12 18 18.3 90 23 7 Steel 4,8 UF20 For price and availability
118 DTMSM1218395 M12 18 18.3 95 23 7 Steel 4,8 UF20 For price and availability
119 DTMSM12183100 M12 18 18.3 100 23 7 Steel 4,8 UF20 For price and availability
120 DTMSM162240 M16 24 22 40 28 10 Steel 4,8 UF22 For price and availability
121 DTMSM162245 M16 24 22 45 28 10 Steel 4,8 UF22 For price and availability
122 DTMSM162250 M16 24 22 50 28 10 Steel 4,8 UF22 For price and availability
123 DTMSM162255 M16 24 22 55 28 10 Steel 4,8 UF22 For price and availability
124 DTMSM162260 M16 24 22 60 28 10 Steel 4,8 UF22 For price and availability
125 DTMSM162265 M16 24 22 65 28 10 Steel 4,8 UF22 For price and availability
126 DTMSM162270 M16 24 22 70 28 10 Steel 4,8 UF22 For price and availability
127 DTMSM162275 M16 24 22 75 28 10 Steel 4,8 UF22 For price and availability
128 DTMSM162280 M16 24 22 80 28 10 Steel 4,8 UF22 For price and availability
129 DTMSM162285 M16 24 22 85 28 10 Steel 4,8 UF22 For price and availability
130 DTMSM162290 M16 24 22 90 28 10 Steel 4,8 UF22 For price and availability
131 DTMSM162295 M16 24 22 95 28 10 Steel 4,8 UF22 For price and availability
132 DTMSM1622100 M16 24 22 100 28 10 Steel 4,8 UF22 For price and availability
133 DT304M51015 M5 7 10 15 13 4 Stainless steel A2 UF10 For price and availability
134 DT304M51020 M5 7 10 20 13 4 Stainless steel A2 UF10 For price and availability
135 DT304M51025 M5 7 10 25 13 4 Stainless steel A2 UF10 For price and availability
136 DT304M51030 M5 7 10 30 13 4 Stainless steel A2 UF10 For price and availability
137 DT304M51035 M5 7 10 35 13 4 Stainless steel A2 UF10 For price and availability
138 DT304M51040 M5 7 10 40 13 4 Stainless steel A2 UF10 For price and availability
139 DT304M51045 M5 7 10 45 13 4 Stainless steel A2 UF10 For price and availability
140 DT304M51050 M5 7 10 50 13 4 Stainless steel A2 UF10 For price and availability
141 DT304M51055 M5 7 10 55 13 4 Stainless steel A2 UF10 For price and availability
142 DT304M51060 M5 7 10 60 13 4 Stainless steel A2 UF10 For price and availability
143 DT304M51065 M5 7 10 65 13 4 Stainless steel A2 UF10 For price and availability
144 DT304M51070 M5 7 10 70 13 4 Stainless steel A2 UF10 For price and availability
145 DT304M51075 M5 7 10 75 13 4 Stainless steel A2 UF10 For price and availability
146 DT304M51080 M5 7 10 80 13 4 Stainless steel A2 UF10 For price and availability
147 DT304M51085 M5 7 10 85 13 4 Stainless steel A2 UF10 For price and availability
148 DT304M51090 M5 7 10 90 13 4 Stainless steel A2 UF10 For price and availability
149 DT304M51095 M5 7 10 95 13 4 Stainless steel A2 UF10 For price and availability
150 DT304M510100 M5 7 10 100 13 4 Stainless steel A2 UF10 For price and availability
151 DT304M61015 M6 9 10 15 13 4 Stainless steel A2 UF10 For price and availability
152 DT304M61020 M6 9 10 20 13 4 Stainless steel A2 UF10 For price and availability
153 DT304M61025 M6 9 10 25 13 4 Stainless steel A2 UF10 For price and availability
154 DT304M61030 M6 9 10 30 13 4 Stainless steel A2 UF10 For price and availability
155 DT304M61035 M6 9 10 35 13 4 Stainless steel A2 UF10 For price and availability
156 DT304M61040 M6 9 10 40 13 4 Stainless steel A2 UF10 For price and availability
157 DT304M61045 M6 9 10 45 13 4 Stainless steel A2 UF10 For price and availability
158 DT304M61050 M6 9 10 50 13 4 Stainless steel A2 UF10 For price and availability
159 DT304M61055 M6 9 10 55 13 4 Stainless steel A2 UF10 For price and availability
160 DT304M61060 M6 9 10 60 13 4 Stainless steel A2 UF10 For price and availability
161 DT304M61065 M6 9 10 65 13 4 Stainless steel A2 UF10 For price and availability
162 DT304M61070 M6 9 10 70 13 4 Stainless steel A2 UF10 For price and availability
163 DT304M61075 M6 9 10 75 13 4 Stainless steel A2 UF10 For price and availability
164 DT304M61080 M6 9 10 80 13 4 Stainless steel A2 UF10 For price and availability
165 DT304M61085 M6 9 10 85 13 4 Stainless steel A2 UF10 For price and availability
166 DT304M61090 M6 9 10 90 13 4 Stainless steel A2 UF10 For price and availability
167 DT304M61095 M6 9 10 95 13 4 Stainless steel A2 UF10 For price and availability
168 DT304M610100 M6 9 10 100 13 4 Stainless steel A2 UF10 For price and availability
169 DT304M81215 M8 8 12 15 16 5 Stainless steel A2 UF12 For price and availability
170 DT304M81220 M8 8 12 20 16 5 Stainless steel A2 UF12 For price and availability
171 DT304M81225 M8 12 12 25 16 5 Stainless steel A2 UF12 For price and availability
172 DT304M81230 M8 12 12 30 16 5 Stainless steel A2 UF12 For price and availability
173 DT304M81235 M8 12 12 35 16 5 Stainless steel A2 UF12 For price and availability
174 DT304M81240 M8 12 12 40 16 5 Stainless steel A2 UF12 For price and availability
175 DT304M81245 M8 12 12 45 16 5 Stainless steel A2 UF12 For price and availability
176 DT304M81250 M8 12 12 50 16 5 Stainless steel A2 UF12 For price and availability
177 DT304M81255 M8 12 12 55 16 5 Stainless steel A2 UF12 For price and availability
178 DT304M81260 M8 12 12 60 16 5 Stainless steel A2 UF12 For price and availability
179 DT304M81265 M8 12 12 65 16 5 Stainless steel A2 UF12 For price and availability
180 DT304M81270 M8 12 12 70 16 5 Stainless steel A2 UF12 For price and availability
181 DT304M81275 M8 12 12 75 16 5 Stainless steel A2 UF12 For price and availability
182 DT304M81280 M8 12 12 80 16 5 Stainless steel A2 UF12 For price and availability
183 DT304M81285 M8 12 12 85 16 5 Stainless steel A2 UF12 For price and availability
184 DT304M81290 M8 12 12 90 16 5 Stainless steel A2 UF12 For price and availability
185 DT304M81295 M8 12 12 95 16 5 Stainless steel A2 UF12 For price and availability
186 DT304M812100 M8 12 12 100 16 5 Stainless steel A2 UF12 For price and availability
187 DT304M814620 M8 10 14.6 20 18.5 6 Stainless steel A2 UF16 For price and availability
188 DT304M814625 M8 10 14.6 25 18.5 6 Stainless steel A2 UF16 For price and availability
189 DT304M814630 M8 10 14.6 30 18.5 6 Stainless steel A2 UF16 For price and availability
190 DT304M814635 M8 15 14.6 35 18.5 6 Stainless steel A2 UF16 For price and availability
191 DT304M814640 M8 15 14.6 40 18.5 6 Stainless steel A2 UF16 For price and availability
192 DT304M814645 M8 15 14.6 45 18.5 6 Stainless steel A2 UF16 For price and availability
193 DT304M814650 M8 15 14.6 50 18.5 6 Stainless steel A2 UF16 For price and availability
194 DT304M814655 M8 15 14.6 55 18.5 6 Stainless steel A2 UF16 For price and availability
195 DT304M814660 M8 15 14.6 60 18.5 6 Stainless steel A2 UF16 For price and availability
196 DT304M814665 M8 15 14.6 65 18.5 6 Stainless steel A2 UF16 For price and availability
197 DT304M814670 M8 15 14.6 70 18.5 6 Stainless steel A2 UF16 For price and availability
198 DT304M814675 M8 15 14.6 75 18.5 6 Stainless steel A2 UF16 For price and availability
199 DT304M814680 M8 15 14.6 80 18.5 6 Stainless steel A2 UF16 For price and availability
200 DT304M814685 M8 15 14.6 85 18.5 6 Stainless steel A2 UF16 For price and availability
201 DT304M814690 M8 15 14.6 90 18.5 6 Stainless steel A2 UF16 For price and availability
202 DT304M814695 M8 15 14.6 95 18.5 6 Stainless steel A2 UF16 For price and availability
203 DT304M8146100 M8 15 14.6 100 18.5 6 Stainless steel A2 UF16 For price and availability
204 DT304M1014620 M10 10 14.6 20 18.5 6 Stainless steel A2 UF16 For price and availability
205 DT304M1014625 M10 10 14.6 25 18.5 6 Stainless steel A2 UF16 For price and availability
206 DT304M1014630 M10 10 14.6 30 18.5 6 Stainless steel A2 UF16 For price and availability
207 DT304M1014635 M10 15 14.6 35 18.5 6 Stainless steel A2 UF16 For price and availability
208 DT304M1014640 M10 15 14.6 40 18.5 6 Stainless steel A2 UF16 For price and availability
209 DT304M1014645 M10 15 14.6 45 18.5 6 Stainless steel A2 UF16 For price and availability
210 DT304M1014650 M10 15 14.6 50 18.5 6 Stainless steel A2 UF16 For price and availability
211 DT304M1014655 M10 15 14.6 55 18.5 6 Stainless steel A2 UF16 For price and availability
212 DT304M1014660 M10 15 14.6 60 18.5 6 Stainless steel A2 UF16 For price and availability
213 DT304M1014665 M10 15 14.6 65 18.5 6 Stainless steel A2 UF16 For price and availability
214 DT304M1014670 M10 15 14.6 70 18.5 6 Stainless steel A2 UF16 For price and availability
215 DT304M1014675 M10 15 14.6 75 18.5 6 Stainless steel A2 UF16 For price and availability
216 DT304M1014680 M10 15 14.6 80 18.5 6 Stainless steel A2 UF16 For price and availability
217 DT304M1014685 M10 15 14.6 85 18.5 6 Stainless steel A2 UF16 For price and availability
218 DT304M1014690 M10 15 14.6 90 18.5 6 Stainless steel A2 UF16 For price and availability
219 DT304M1014695 M10 15 14.6 95 18.5 6 Stainless steel A2 UF16 For price and availability
220 DT304M10146100 M10 15 14.6 100 18.5 6 Stainless steel A2 UF16 For price and availability
221 DT304M101630 M10 10 16 30 21 7 Stainless steel A2 UF16 For price and availability
222 DT304M101635 M10 15 16 35 21 7 Stainless steel A2 UF16 For price and availability
223 DT304M101640 M10 15 16 40 21 7 Stainless steel A2 UF16 For price and availability
224 DT304M101645 M10 15 16 45 21 7 Stainless steel A2 UF16 For price and availability
225 DT304M101650 M10 15 16 50 21 7 Stainless steel A2 UF16 For price and availability
226 DT304M101655 M10 15 16 55 21 7 Stainless steel A2 UF16 For price and availability
227 DT304M101660 M10 15 16 60 21 7 Stainless steel A2 UF16 For price and availability
228 DT304M101665 M10 15 16 65 21 7 Stainless steel A2 UF16 For price and availability
229 DT304M101670 M10 15 16 70 21 7 Stainless steel A2 UF16 For price and availability
230 DT304M101675 M10 15 16 75 21 7 Stainless steel A2 UF16 For price and availability
231 DT304M101680 M10 15 16 80 21 7 Stainless steel A2 UF16 For price and availability
232 DT304M101685 M10 15 16 85 21 7 Stainless steel A2 UF16 For price and availability
233 DT304M101690 M10 15 16 90 21 7 Stainless steel A2 UF16 For price and availability
234 DT304M101695 M10 15 16 95 21 7 Stainless steel A2 UF16 For price and availability
235 DT304M1016100 M10 15 16 100 21 7 Stainless steel A2 UF16 For price and availability
236 DT304M1218325 M12 18 18.3 25 23 7 Stainless steel A2 UF20 For price and availability
237 DT304M1218330 M12 18 18.3 30 23 7 Stainless steel A2 UF20 For price and availability
238 DT304M1218335 M12 18 18.3 35 23 7 Stainless steel A2 UF20 For price and availability
239 DT304M1218340 M12 18 18.3 40 23 7 Stainless steel A2 UF20 For price and availability
240 DT304M1218345 M12 18 18.3 45 23 7 Stainless steel A2 UF20 For price and availability
241 DT304M1218350 M12 18 18.3 50 23 7 Stainless steel A2 UF20 For price and availability
242 DT304M1218355 M12 18 18.3 55 23 7 Stainless steel A2 UF20 For price and availability
243 DT304M1218360 M12 18 18.3 60 23 7 Stainless steel A2 UF20 For price and availability
244 DT304M1218365 M12 18 18.3 65 23 7 Stainless steel A2 UF20 For price and availability
245 DT304M1218370 M12 18 18.3 70 23 7 Stainless steel A2 UF20 For price and availability
246 DT304M1218375 M12 18 18.3 75 23 7 Stainless steel A2 UF20 For price and availability
247 DT304M1218380 M12 18 18.3 80 23 7 Stainless steel A2 UF20 For price and availability
248 DT304M1218385 M12 18 18.3 85 23 7 Stainless steel A2 UF20 For price and availability
249 DT304M1218390 M12 18 18.3 90 23 7 Stainless steel A2 UF20 For price and availability
250 DT304M1218395 M12 18 18.3 95 23 7 Stainless steel A2 UF20 For price and availability
251 DT304M12183100 M12 18 18.3 100 23 7 Stainless steel A2 UF20 For price and availability
252 DT304M162240 M16 24 22 40 28 10 Stainless steel A2 UF22 For price and availability
253 DT304M162245 M16 24 22 45 28 10 Stainless steel A2 UF22 For price and availability
254 DT304M162250 M16 24 22 50 28 10 Stainless steel A2 UF22 For price and availability
255 DT304M162255 M16 24 22 55 28 10 Stainless steel A2 UF22 For price and availability
256 DT304M162260 M16 24 22 60 28 10 Stainless steel A2 UF22 For price and availability
257 DT304M162265 M16 24 22 65 28 10 Stainless steel A2 UF22 For price and availability
258 DT304M162270 M16 24 22 70 28 10 Stainless steel A2 UF22 For price and availability
259 DT304M162275 M16 24 22 75 28 10 Stainless steel A2 UF22 For price and availability
260 DT304M162280 M16 24 22 80 28 10 Stainless steel A2 UF22 For price and availability
261 DT304M162285 M16 24 22 85 28 10 Stainless steel A2 UF22 For price and availability
262 DT304M162290 M16 24 22 90 28 10 Stainless steel A2 UF22 For price and availability
263 DT304M162295 M16 24 22 95 28 10 Stainless steel A2 UF22 For price and availability
264 DT304M1622100 M16 24 22 100 28 10 Stainless steel A2 UF22 For price and availability
265 DT316M51015 M5 7 10 15 13 4 Stainless steel A4 UF10 For price and availability
266 DT316M51020 M5 7 10 20 13 4 Stainless steel A4 UF10 For price and availability
267 DT316M51025 M5 7 10 25 13 4 Stainless steel A4 UF10 For price and availability
268 DT316M51030 M5 7 10 30 13 4 Stainless steel A4 UF10 For price and availability
269 DT316M51035 M5 7 10 35 13 4 Stainless steel A4 UF10 For price and availability
270 DT316M51040 M5 7 10 40 13 4 Stainless steel A4 UF10 For price and availability
271 DT316M51045 M5 7 10 45 13 4 Stainless steel A4 UF10 For price and availability
272 DT316M51050 M5 7 10 50 13 4 Stainless steel A4 UF10 For price and availability
273 DT316M51055 M5 7 10 55 13 4 Stainless steel A4 UF10 For price and availability
274 DT316M51060 M5 7 10 60 13 4 Stainless steel A4 UF10 For price and availability
275 DT316M51065 M5 7 10 65 13 4 Stainless steel A4 UF10 For price and availability
276 DT316M51070 M5 7 10 70 13 4 Stainless steel A4 UF10 For price and availability
277 DT316M51075 M5 7 10 75 13 4 Stainless steel A4 UF10 For price and availability
278 DT316M51080 M5 7 10 80 13 4 Stainless steel A4 UF10 For price and availability
279 DT316M51085 M5 7 10 85 13 4 Stainless steel A4 UF10 For price and availability
280 DT316M51090 M5 7 10 90 13 4 Stainless steel A4 UF10 For price and availability
281 DT316M51095 M5 7 10 95 13 4 Stainless steel A4 UF10 For price and availability
282 DT316M510100 M5 7 10 100 13 4 Stainless steel A4 UF10 For price and availability
283 DT316M61015 M6 9 10 15 13 4 Stainless steel A4 UF10 For price and availability
284 DT316M61020 M6 9 10 20 13 4 Stainless steel A4 UF10 For price and availability
285 DT316M61025 M6 9 10 25 13 4 Stainless steel A4 UF10 For price and availability
286 DT316M61030 M6 9 10 30 13 4 Stainless steel A4 UF10 For price and availability
287 DT316M61035 M6 9 10 35 13 4 Stainless steel A4 UF10 For price and availability
288 DT316M61040 M6 9 10 40 13 4 Stainless steel A4 UF10 For price and availability
289 DT316M61045 M6 9 10 45 13 4 Stainless steel A4 UF10 For price and availability
290 DT316M61050 M6 9 10 50 13 4 Stainless steel A4 UF10 For price and availability
291 DT316M61055 M6 9 10 55 13 4 Stainless steel A4 UF10 For price and availability
292 DT316M61060 M6 9 10 60 13 4 Stainless steel A4 UF10 For price and availability
293 DT316M61065 M6 9 10 65 13 4 Stainless steel A4 UF10 For price and availability
294 DT316M61070 M6 9 10 70 13 4 Stainless steel A4 UF10 For price and availability
295 DT316M61075 M6 9 10 75 13 4 Stainless steel A4 UF10 For price and availability
296 DT317M61080 M6 9 10 80 13 4 Stainless steel A4 UF10 For price and availability
297 DT316M61085 M6 9 10 85 13 4 Stainless steel A4 UF10 For price and availability
298 DT316M61090 M6 9 10 90 13 4 Stainless steel A4 UF10 For price and availability
299 DT316M61095 M6 9 10 95 13 4 Stainless steel A4 UF10 For price and availability
300 DT316M610100 M6 9 10 100 13 4 Stainless steel A4 UF10 For price and availability
301 DT316M81215 M8 8 12 15 16 5 Stainless steel A4 UF12 For price and availability
302 DT316M81220 M8 8 12 20 16 5 Stainless steel A4 UF12 For price and availability
303 DT316M81225 M8 12 12 25 16 5 Stainless steel A4 UF12 For price and availability
304 DT316M81230 M8 12 12 30 16 5 Stainless steel A4 UF12 For price and availability
305 DT316M81235 M8 12 12 35 16 5 Stainless steel A4 UF12 For price and availability
306 DT316M81240 M8 12 12 40 16 5 Stainless steel A4 UF12 For price and availability
307 DT316M81245 M8 12 12 45 16 5 Stainless steel A4 UF12 For price and availability
308 DT316M81250 M8 12 12 50 16 5 Stainless steel A4 UF12 For price and availability
309 DT316M81255 M8 12 12 55 16 5 Stainless steel A4 UF12 For price and availability
310 DT316M81260 M8 12 12 60 16 5 Stainless steel A4 UF12 For price and availability
311 DT316M81265 M8 12 12 65 16 5 Stainless steel A4 UF12 For price and availability
312 DT316M81270 M8 12 12 70 16 5 Stainless steel A4 UF12 For price and availability
313 DT316M81275 M8 12 12 75 16 5 Stainless steel A4 UF12 For price and availability
314 DT316M81280 M8 12 12 80 16 5 Stainless steel A4 UF12 For price and availability
315 DT316M81285 M8 12 12 85 16 5 Stainless steel A4 UF12 For price and availability
316 DT316M81290 M8 12 12 90 16 5 Stainless steel A4 UF12 For price and availability
317 DT316M81295 M8 12 12 95 16 5 Stainless steel A4 UF12 For price and availability
318 DT316M812100 M8 12 12 100 16 5 Stainless steel A4 UF12 For price and availability
319 DT316M814620 M8 10 14.6 20 18.5 6 Stainless steel A4 UF16 For price and availability
320 DT316M814625 M8 10 14.6 25 18.5 6 Stainless steel A4 UF16 For price and availability
321 DT316M814630 M8 10 14.6 30 18.5 6 Stainless steel A4 UF16 For price and availability
322 DT316M814635 M8 15 14.6 35 18.5 6 Stainless steel A4 UF16 For price and availability
323 DT316M814640 M8 15 14.6 40 18.5 6 Stainless steel A4 UF16 For price and availability
324 DT316M814645 M8 15 14.6 45 18.5 6 Stainless steel A4 UF16 For price and availability
325 DT316M814650 M8 15 14.6 50 18.5 6 Stainless steel A4 UF16 For price and availability
326 DT316M814655 M8 15 14.6 55 18.5 6 Stainless steel A4 UF16 For price and availability
327 DT316M814660 M8 15 14.6 60 18.5 6 Stainless steel A4 UF16 For price and availability
328 DT316M814665 M8 15 14.6 65 18.5 6 Stainless steel A4 UF16 For price and availability
329 DT316M814670 M8 15 14.6 70 18.5 6 Stainless steel A4 UF16 For price and availability
330 DT316M814675 M8 15 14.6 75 18.5 6 Stainless steel A4 UF16 For price and availability
331 DT316M814680 M8 15 14.6 80 18.5 6 Stainless steel A4 UF16 For price and availability
332 DT316M814685 M8 15 14.6 85 18.5 6 Stainless steel A4 UF16 For price and availability
333 DT316M814690 M8 15 14.6 90 18.5 6 Stainless steel A4 UF16 For price and availability
334 DT316M814695 M8 15 14.6 95 18.5 6 Stainless steel A4 UF16 For price and availability
335 DT316M8146100 M8 15 14.6 100 18.5 6 Stainless steel A4 UF16 For price and availability
336 DT316M1014620 M10 10 14.6 20 18.5 6 Stainless steel A4 UF16 For price and availability
337 DT316M1014625 M10 10 14.6 25 18.5 6 Stainless steel A4 UF16 For price and availability
338 DT316M1014630 M10 10 14.6 30 18.5 6 Stainless steel A4 UF16 For price and availability
339 DT316M1014635 M10 15 14.6 35 18.5 6 Stainless steel A4 UF16 For price and availability
340 DT316M1014640 M10 15 14.6 40 18.5 6 Stainless steel A4 UF16 For price and availability
341 DT316M1014645 M10 15 14.6 45 18.5 6 Stainless steel A4 UF16 For price and availability
342 DT316M1014650 M10 15 14.6 50 18.5 6 Stainless steel A4 UF16 For price and availability
343 DT316M1014655 M10 15 14.6 55 18.5 6 Stainless steel A4 UF16 For price and availability
344 DT316M1014660 M10 15 14.6 60 18.5 6 Stainless steel A4 UF16 For price and availability
345 DT316M1014665 M10 15 14.6 65 18.5 6 Stainless steel A4 UF16 For price and availability
346 DT316M1014670 M10 15 14.6 70 18.5 6 Stainless steel A4 UF16 For price and availability
347 DT316M1014675 M10 15 14.6 75 18.5 6 Stainless steel A4 UF16 For price and availability
348 DT316M1014680 M10 15 14.6 80 18.5 6 Stainless steel A4 UF16 For price and availability
349 DT316M1014685 M10 15 14.6 85 18.5 6 Stainless steel A4 UF16 For price and availability
350 DT316M1014690 M10 15 14.6 90 18.5 6 Stainless steel A4 UF16 For price and availability
351 DT316M1014695 M10 15 14.6 95 18.5 6 Stainless steel A4 UF16 For price and availability
352 DT316M10146100 M10 15 14.6 100 18.5 6 Stainless steel A4 UF16 For price and availability
353 DT316M101630 M10 10 16 30 21 7 Stainless steel A4 UF16 For price and availability
354 DT316M101635 M10 15 16 35 21 7 Stainless steel A4 UF16 For price and availability
355 DT316M101640 M10 15 16 40 21 7 Stainless steel A4 UF16 For price and availability
356 DT316M101645 M10 15 16 45 21 7 Stainless steel A4 UF16 For price and availability
357 DT316M101650 M10 15 16 50 21 7 Stainless steel A4 UF16 For price and availability
358 DT316M101655 M10 15 16 55 21 7 Stainless steel A4 UF16 For price and availability
359 DT316M101660 M10 15 16 60 21 7 Stainless steel A4 UF16 For price and availability
360 DT316M101665 M10 15 16 65 21 7 Stainless steel A4 UF16 For price and availability
361 DT316M101670 M10 15 16 70 21 7 Stainless steel A4 UF16 For price and availability
362 DT316M101675 M10 15 16 75 21 7 Stainless steel A4 UF16 For price and availability
363 DT316M101680 M10 15 16 80 21 7 Stainless steel A4 UF16 For price and availability
364 DT316M101685 M10 15 16 85 21 7 Stainless steel A4 UF16 For price and availability
365 DT316M101690 M10 15 16 90 21 7 Stainless steel A4 UF16 For price and availability
366 DT316M101695 M10 15 16 95 21 7 Stainless steel A4 UF16 For price and availability
367 DT316M1016100 M10 15 16 100 21 7 Stainless steel A4 UF16 For price and availability
368 DT316M1218325 M12 18 18.3 25 23 7 Stainless steel A4 UF20 For price and availability
369 DT316M1218330 M12 18 18.3 30 23 7 Stainless steel A4 UF20 For price and availability
370 DT316M1218335 M12 18 18.3 35 23 7 Stainless steel A4 UF20 For price and availability
371 DT316M1218340 M12 18 18.3 40 23 7 Stainless steel A4 UF20 For price and availability
372 DT316M1218345 M12 18 18.3 45 23 7 Stainless steel A4 UF20 For price and availability
373 DT316M1218350 M12 18 18.3 50 23 7 Stainless steel A4 UF20 For price and availability
374 DT316M1218355 M12 18 18.3 55 23 7 Stainless steel A4 UF20 For price and availability
375 DT316M1218360 M12 18 18.3 60 23 7 Stainless steel A4 UF20 For price and availability
376 DT316M1218365 M12 18 18.3 65 23 7 Stainless steel A4 UF20 For price and availability
377 DT316M1218370 M12 18 18.3 70 23 7 Stainless steel A4 UF20 For price and availability
378 DT316M1218375 M12 18 18.3 75 23 7 Stainless steel A4 UF20 For price and availability
379 DT316M1218380 M12 18 18.3 80 23 7 Stainless steel A4 UF20 For price and availability
380 DT316M1218385 M12 18 18.3 85 23 7 Stainless steel A4 UF20 For price and availability
381 DT316M1218390 M12 18 18.3 90 23 7 Stainless steel A4 UF20 For price and availability
382 DT316M1218395 M12 18 18.3 95 23 7 Stainless steel A4 UF20 For price and availability
383 DT316M12183100 M12 18 18.3 100 23 7 Stainless steel A4 UF20 For price and availability
384 DT316M162240 M16 24 22 40 28 10 Stainless steel A4 UF22 For price and availability
385 DT316M162245 M16 24 22 45 28 10 Stainless steel A4 UF22 For price and availability
386 DT316M162250 M16 24 22 50 28 10 Stainless steel A4 UF22 For price and availability
387 DT316M162255 M16 24 22 55 28 10 Stainless steel A4 UF22 For price and availability
388 DT316M162260 M16 24 22 60 28 10 Stainless steel A4 UF22 For price and availability
389 DT316M162265 M16 24 22 65 28 10 Stainless steel A4 UF22 For price and availability
390 DT316M162270 M16 24 22 70 28 10 Stainless steel A4 UF22 For price and availability
391 DT316M162275 M16 24 22 75 28 10 Stainless steel A4 UF22 For price and availability
392 DT316M162280 M16 24 22 80 28 10 Stainless steel A4 UF22 For price and availability
393 DT316M162285 M16 24 22 85 28 10 Stainless steel A4 UF22 For price and availability
394 DT316M162290 M16 24 22 90 28 10 Stainless steel A4 UF22 For price and availability
395 DT316M162295 M16 24 22 95 28 10 Stainless steel A4 UF22 For price and availability
396 DT316M1622100 M16 24 22 100 28 10 Stainless steel A4 UF22 For price and availability
Part number
D6
b (mm)
d2 (mm)
l2 (mm)
d3 (mm)
h (mm)
Material
ceramic
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation