1

Not standard insulation pin two sided with chisel tip - type ISMS

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description ISMS Insulation pins - Ø3 - welded length: 20 mm - Steel 4,8
Part number ISMSACC320
Material Steel 4,8
Product selection
Selector Part number Material d1 (mm) l2 (mm) d2 (mm) h (mm) ceramic For price and availability
1 ISMSACC320 Steel 4,8 3 20 6 3.5 UF4/K5 For price and availability
2 ISMSACC325 Steel 4,8 3 25 6 3.5 UF4/K5 For price and availability
3 ISMSACC330 Steel 4,8 3 30 6 3.5 UF4/K5 For price and availability
4 ISMSACC335 Steel 4,8 3 35 6 3.5 UF4/K5 For price and availability
5 ISMSACC340 Steel 4,8 3 40 6 3.5 UF4/K5 For price and availability
6 ISMSACC345 Steel 4,8 3 45 6 3.5 UF4/K5 For price and availability
7 ISMSACC350 Steel 4,8 3 50 6 3.5 UF4/K5 For price and availability
8 ISMSACC355 Steel 4,8 3 55 6 3.5 UF4/K5 For price and availability
9 ISMSACC360 Steel 4,8 3 60 6 3.5 UF4/K5 For price and availability
10 ISMSACC365 Steel 4,8 3 65 6 3.5 UF4/K5 For price and availability
11 ISMSACC370 Steel 4,8 3 70 6 3.5 UF4/K5 For price and availability
12 ISMSACC375 Steel 4,8 3 75 6 3.5 UF4/K5 For price and availability
13 ISMSACC380 Steel 4,8 3 80 6 3.5 UF4/K5 For price and availability
14 ISMSACC385 Steel 4,8 3 85 6 3.5 UF4/K5 For price and availability
15 ISMSACC390 Steel 4,8 3 90 6 3.5 UF4/K5 For price and availability
16 ISMSACC395 Steel 4,8 3 95 6 3.5 UF4/K5 For price and availability
17 ISMSACC3100 Steel 4,8 3 100 6 3.5 UF4/K5 For price and availability
18 ISMSACC3110 Steel 4,8 3 110 6 3.5 UF4/K5 For price and availability
19 ISMSACC3120 Steel 4,8 3 120 6 3.5 UF4/K5 For price and availability
20 ISMSACC3130 Steel 4,8 3 130 6 3.5 UF4/K5 For price and availability
21 ISMSACC3140 Steel 4,8 3 140 6 3.5 UF4/K5 For price and availability
22 ISMSACC3150 Steel 4,8 3 150 6 3.5 UF4/K5 For price and availability
23 ISMSACC3200 Steel 4,8 3 200 6 3.5 UF4/K5 For price and availability
24 ISMSACC3210 Steel 4,8 3 210 6 3.5 UF4/K5 For price and availability
25 ISMSACC3220 Steel 4,8 3 220 6 3.5 UF4/K5 For price and availability
26 ISMSACC3230 Steel 4,8 3 230 6 3.5 UF4/K5 For price and availability
27 ISMSACC3240 Steel 4,8 3 240 6 3.5 UF4/K5 For price and availability
28 ISMSACC3250 Steel 4,8 3 250 6 3.5 UF4/K5 For price and availability
29 ISMSACC3300 Steel 4,8 3 300 6 3.5 UF4/K5 For price and availability
30 ISMSACC3310 Steel 4,8 3 310 6 3.5 UF4/K5 For price and availability
31 ISMSACC3320 Steel 4,8 3 320 6 3.5 UF4/K5 For price and availability
32 ISMSACC3330 Steel 4,8 3 330 6 3.5 UF4/K5 For price and availability
33 ISMSACC3340 Steel 4,8 3 340 6 3.5 UF4/K5 For price and availability
34 ISMSACC3350 Steel 4,8 3 350 6 3.5 UF4/K5 For price and availability
35 ISMSACC3400 Steel 4,8 3 400 6 3.5 UF4/K5 For price and availability
36 ISMSACC3410 Steel 4,8 3 410 6 3.5 UF4/K5 For price and availability
37 ISMSACC3420 Steel 4,8 3 420 6 3.5 UF4/K5 For price and availability
38 ISMSACC3430 Steel 4,8 3 430 6 3.5 UF4/K5 For price and availability
39 ISMSACC3440 Steel 4,8 3 440 6 3.5 UF4/K5 For price and availability
40 ISMSACC3450 Steel 4,8 3 450 6 3.5 UF4/K5 For price and availability
41 ISMS304320 Stainless steel A2 3 20 6 3.5 UF4/K5 For price and availability
42 ISMS304325 Stainless steel A2 3 25 6 3.5 UF4/K5 For price and availability
43 ISMS304330 Stainless steel A2 3 30 6 3.5 UF4/K5 For price and availability
44 ISMS304335 Stainless steel A2 3 35 6 3.5 UF4/K5 For price and availability
45 ISMS304340 Stainless steel A2 3 40 6 3.5 UF4/K5 For price and availability
46 ISMS304345 Stainless steel A2 3 45 6 3.5 UF4/K5 For price and availability
47 ISMS304350 Stainless steel A2 3 50 6 3.5 UF4/K5 For price and availability
48 ISMS304355 Stainless steel A2 3 55 6 3.5 UF4/K5 For price and availability
49 ISMS304360 Stainless steel A2 3 60 6 3.5 UF4/K5 For price and availability
50 ISMS304365 Stainless steel A2 3 65 6 3.5 UF4/K5 For price and availability
51 ISMS304370 Stainless steel A2 3 70 6 3.5 UF4/K5 For price and availability
52 ISMS304375 Stainless steel A2 3 75 6 3.5 UF4/K5 For price and availability
53 ISMS304380 Stainless steel A2 3 80 6 3.5 UF4/K5 For price and availability
54 ISMS304385 Stainless steel A2 3 85 6 3.5 UF4/K5 For price and availability
55 ISMS304390 Stainless steel A2 3 90 6 3.5 UF4/K5 For price and availability
56 ISMS304395 Stainless steel A2 3 95 6 3.5 UF4/K5 For price and availability
57 ISMS3043100 Stainless steel A2 3 100 6 3.5 UF4/K5 For price and availability
58 ISMS3043110 Stainless steel A2 3 110 6 3.5 UF4/K5 For price and availability
59 ISMS3043120 Stainless steel A2 3 120 6 3.5 UF4/K5 For price and availability
60 ISMS3043130 Stainless steel A2 3 130 6 3.5 UF4/K5 For price and availability
61 ISMS3043140 Stainless steel A2 3 140 6 3.5 UF4/K5 For price and availability
62 ISMS3043150 Stainless steel A2 3 150 6 3.5 UF4/K5 For price and availability
63 ISMS3043200 Stainless steel A2 3 200 6 3.5 UF4/K5 For price and availability
64 ISMS3043210 Stainless steel A2 3 210 6 3.5 UF4/K5 For price and availability
65 ISMS3043220 Stainless steel A2 3 220 6 3.5 UF4/K5 For price and availability
66 ISMS3043230 Stainless steel A2 3 230 6 3.5 UF4/K5 For price and availability
67 ISMS3043240 Stainless steel A2 3 240 6 3.5 UF4/K5 For price and availability
68 ISMS3043250 Stainless steel A2 3 250 6 3.5 UF4/K5 For price and availability
69 ISMS3043300 Stainless steel A2 3 300 6 3.5 UF4/K5 For price and availability
70 ISMS3043310 Stainless steel A2 3 310 6 3.5 UF4/K5 For price and availability
71 ISMS3043320 Stainless steel A2 3 320 6 3.5 UF4/K5 For price and availability
72 ISMS3043330 Stainless steel A2 3 330 6 3.5 UF4/K5 For price and availability
73 ISMS3043340 Stainless steel A2 3 340 6 3.5 UF4/K5 For price and availability
74 ISMS3043350 Stainless steel A2 3 350 6 3.5 UF4/K5 For price and availability
75 ISMS3043400 Stainless steel A2 3 400 6 3.5 UF4/K5 For price and availability
76 ISMS3043410 Stainless steel A2 3 410 6 3.5 UF4/K5 For price and availability
77 ISMS3043420 Stainless steel A2 3 420 6 3.5 UF4/K5 For price and availability
78 ISMS3043430 Stainless steel A2 3 430 6 3.5 UF4/K5 For price and availability
79 ISMS3043440 Stainless steel A2 3 440 6 3.5 UF4/K5 For price and availability
80 ISMS3043450 Stainless steel A2 3 450 6 3.5 UF4/K5 For price and availability
Part number
Material
d1 (mm)
l2 (mm)
d2 (mm)
h (mm)
ceramic
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation