1

not standard earth plug

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description Earth plug, Steel 4,8 copper-plated
Part number COSSEACC
Material Steel 4,8 copper-plated
Product selection
Selector Part number Material For price and availability
1 COSSEACC Steel 4,8 copper-plated For price and availability
2 COSSEINOX Stainless steel A2 For price and availability
3 COSSEALU Aluminum For price and availability
4 COSSELTN Brass For price and availability
Part number
Material
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation