1

not standard colour groove stud

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description studs M4 - welded length: 11.7 mm - Steel 4,8
Part number CFRACC412
Material Steel 4,8
Product selection
Selector Part number Material d1 l1 (mm) d2 +-0,2 (mm) d4 +-0,08 (mm) l3+-0,05 (mm) h1 l2 For price and availability
1 CFRACC412 Steel 4,8 M4 12 5.5 0.65 0.55 0,7-1,4 ≈l1-0,3 For price and availability
2 CFRACC416 Steel 4,8 M4 16 5.5 0.65 0.55 0,7-1,4 ≈l1-0,3 For price and availability
3 CFRACC425 Steel 4,8 M4 25 5.5 0.65 0.55 0,7-1,4 ≈l1-0,3 For price and availability
4 CFRACC512 Steel 4,8 M5 12 6.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
5 CFRACC516 Steel 4,8 M5 16 6.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
6 CFRACC520 Steel 4,8 M5 20 6.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
7 CFRACC530 Steel 4,8 M5 30 6.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
8 CFRACC615 Steel 4,8 M6 15 7.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
9 CFRACC620 Steel 4,8 M6 20 7.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
10 CFRACC625 Steel 4,8 M6 25 7.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
11 CFRACC812 Steel 4,8 M8 12 9 0.75 0.85 0,8-1,4 ≈l1-0,3 For price and availability
12 CFRACC815 Steel 4,8 M8 15 9 0.75 0.85 0,8-1,4 ≈l1-0,3 For price and availability
13 CFRACC822 Steel 4,8 M8 22 9 0.75 0.85 0,8-1,4 ≈l1-0,3 For price and availability
14 CFR304412 Stainless steel A2 M4 12 5.5 0.65 0.55 0,7-1,4 ≈l1-0,3 For price and availability
15 CFR304416 Stainless steel A2 M4 16 5.5 0.65 0.55 0,7-1,4 ≈l1-0,3 For price and availability
16 CFR304425 Stainless steel A2 M4 25 5.5 0.65 0.55 0,7-1,4 ≈l1-0,3 For price and availability
17 CFR304512 Stainless steel A2 M5 12 6.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
18 CFR304516 Stainless steel A2 M5 16 6.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
19 CFR304520 Stainless steel A2 M5 20 6.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
20 CFR304530 Stainless steel A2 M5 30 6.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
21 CFR304615 Stainless steel A2 M6 15 7.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
22 CFR304620 Stainless steel A2 M6 20 7.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
23 CFR304625 Stainless steel A2 M6 25 7.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
24 CFR304812 Stainless steel A2 M8 12 9 0.75 0.85 0,8-1,4 ≈l1-0,3 For price and availability
25 CFR304815 Stainless steel A2 M8 15 9 0.75 0.85 0,8-1,4 ≈l1-0,3 For price and availability
26 CFR304822 Stainless steel A2 M8 22 9 0.75 0.85 0,8-1,4 ≈l1-0,3 For price and availability
27 CFRALU412 Aluminum M4 12 5.5 0.65 0.55 0,7-1,4 ≈l1-0,3 For price and availability
28 CFRALU416 Aluminum M4 16 5.5 0.65 0.55 0,7-1,4 ≈l1-0,3 For price and availability
29 CFRALU425 Aluminum M4 25 5.5 0.65 0.55 0,7-1,4 ≈l1-0,3 For price and availability
30 CFRALU512 Aluminum M5 12 6.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
31 CFRALU516 Aluminum M5 16 6.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
32 CFRALU520 Aluminum M5 20 6.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
33 CFRALU530 Aluminum M5 30 6.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
34 CFRALU615 Aluminum M6 15 7.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
35 CFRALU620 Aluminum M6 20 7.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
36 CFRALU625 Aluminum M6 25 7.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
37 CFRALU812 Aluminum M8 12 9 0.75 0.85 0,8-1,4 ≈l1-0,3 For price and availability
38 CFRALU815 Aluminum M8 15 9 0.75 0.85 0,8-1,4 ≈l1-0,3 For price and availability
39 CFRALU822 Aluminum M8 22 9 0.75 0.85 0,8-1,4 ≈l1-0,3 For price and availability
40 CFRLTN412 Brass M4 12 5.5 0.65 0.55 0,7-1,4 ≈l1-0,3 For price and availability
41 CFRLTN416 Brass M4 16 5.5 0.65 0.55 0,7-1,4 ≈l1-0,3 For price and availability
42 CFRLTN425 Brass M4 25 5.5 0.65 0.55 0,7-1,4 ≈l1-0,3 For price and availability
43 CFRLTN512 Brass M5 12 6.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
44 CFRLTN516 Brass M5 16 6.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
45 CFRLTN520 Brass M5 20 6.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
46 CFRLTN530 Brass M5 30 6.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
47 CFRLTN615 Brass M6 15 7.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
48 CFRLTN620 Brass M6 20 7.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
49 CFRLTN625 Brass M6 25 7.5 0.75 0.8 0,7-1,4 ≈l1-0,3 For price and availability
50 CFRLTN812 Brass M8 12 9 0.75 0.85 0,8-1,4 ≈l1-0,3 For price and availability
51 CFRLTN815 Brass M8 15 9 0.75 0.85 0,8-1,4 ≈l1-0,3 For price and availability
52 CFRLTN822 Brass M8 22 9 0.75 0.85 0,8-1,4 ≈l1-0,3 For price and availability
Part number
Material
d1
l1 (mm)
d2 +-0,2 (mm)
d4 +-0,08 (mm)
l3+-0,05 (mm)
h1
l2
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation