knurled cylindrical threaded insert, open end, reduced head

Manufacturer C2G - Soudage Innovation
Description Blind rivet nut M3x0,5, length 9 mm
Part number ACAO350ZP
Product selection
Selector size or height Part number Ø hole +0.1/-0.1 (mm) D +0.0/-0.1 (mm) L ±0.4 (mm) A ±0.3 (mm) H +0.15/-0.0 (mm) self-clinching Material For price and availability
1 M3x0,5 ACAO350ZP 5 4.9 9 6 0.5 0.5-2.0 Zinc plated steel For price and availability
2 M4x0,7 ACAO470ZP 6 5.9 11.2 7 0.5 0,5-2,0 Zinc plated steel For price and availability
3 M5x0,8 ACAO580ZP 7 6.9 11.5 8 0.5 0.5-2.5 Zinc plated steel For price and availability
4 M6x1 ACAO610ZP 9 8.9 14 10 0.6 0,5-2,5 Zinc plated steel For price and availability
5 M8x1,25 ACAO8125ZP 11 10.9 16.5 12 0.6 1,0-3,0 Zinc plated steel For price and availability
6 M10x1,5 ACAO1015ZP 13 12.9 22 14 0.7 1,0-3,5 Zinc plated steel For price and availability
7 M3x0,5 ACAO350SS 5 4.9 9 5.5 0.4 0.5-2.0 Stainless steel For price and availability
8 M4x0,7 ACAO470SS 6 5.9 10 7 0.5 0.5-2.5 Stainless steel For price and availability
9 M5x0,8 ACAO580SS 7 6.9 12 8 0.5 0.5-2.5 Stainless steel For price and availability
10 M6x1 ACAO610SS 9 8.9 15 10 0.6 0,5-3,0 Stainless steel For price and availability
11 M8x1,25 ACAO8125SS 11 10.9 16 12 0.6 0,5-3,0 Stainless steel For price and availability
12 M10x1,5 ACAO1015SS 13 12.9 18.6 14.5 0.7 0,8-3,5 Stainless steel For price and availability
size or height
Part number
Ø hole +0.1/-0.1 (mm)
D +0.0/-0.1 (mm)
L ±0.4 (mm)
A ±0.3 (mm)
H +0.15/-0.0 (mm)
self-clinching
Material
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation