knurled cylindrical threaded insert, open end, flat head

Manufacturer C2G - Soudage Innovation
Description Blind rivet nut M3x0,5, length 10 mm
Part number PCAO350ZP
Product selection
Selector size or height Part number Ø hole +0.1/-0.1 (mm) D +0.0/-0.1 (mm) L ±0.4 (mm) A ±0.3 (mm) H +0.15/-0.0 (mm) self-clinching Material For price and availability
1 M3x0,5 PCAO350ZP 5 4.9 10 8 0.8 0,5-1,5 Zinc plated steel For price and availability
2 M4x0,7 PCAO470ZP 6 5.9 10.5 9 0.8 0,5-2 Zinc plated steel For price and availability
3 M5x0,8 PCAO580ZP 7 6.9 13 10 1 0.5-2.5 Zinc plated steel For price and availability
4 M6x1 PCAO610ZP 9 8.9 15.5 12.3 1.3 0,5-3 Zinc plated steel For price and availability
13 M8x1,25 PCAO8125ZP 11 10.9 18.5 14.5 1.5 1,0-3,5 Zinc plated steel For price and availability
14 M10x1,50 PCAO1015ZP 13 12.9 21.5 17 1.7 1.0-4.0 Zinc plated steel For price and availability
15 M3x0,5 PCAO350SS 5 4.9 10.5 8 0.8 0,3-1,8 Stainless steel For price and availability
16 M4x0,7 PCAO470SS 6 5.9 10.5 9 0.8 1,5-2,0 Stainless steel For price and availability
17 M5x0,8 PCAO580SS 7 6.9 11.5 10 1 0,3-2,5 Stainless steel For price and availability
18 M6x1 PCAO610SS 9 8.9 14.5 12 1.5 0,5-3,0 Stainless steel For price and availability
19 M8x1,25 PCAO8125SS 11 10.9 16.5 15 1.5 0,5-3,0 Stainless steel For price and availability
20 M10x1,50 PCAO1015SS 13 12.9 16.5 16 2 0,5-3,0 Stainless steel For price and availability
size or height
Part number
Ø hole +0.1/-0.1 (mm)
D +0.0/-0.1 (mm)
L ±0.4 (mm)
A ±0.3 (mm)
H +0.15/-0.0 (mm)
self-clinching
Material
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation