1

internally threaded stud with chamfers - type SGT

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description SGT internally threaded studs - M5 - welded length: 15 mm - Steel 4,8
Part number SGTXCM51015
Material Steel 4,8
Product selection
Selector Part number D6 b (mm) d2 (mm) l2 (mm) d3 + (mm) h + (mm) Material chamfer tolerance For price and availability
1 SGTXCM51015 M5 7 10 15 2 2 Steel 4,8 1X2mm à 60° ±0.2 For price and availability
2 SGTXCM51017 M5 7 10 17 2 2 Steel 4,8 1X2mm à 60° ±0.2 For price and availability
3 SGTXCM61015 M6 9 10 15 2 2 Steel 4,8 1X2mm à 60° ±0.2 For price and availability
4 SGTXCM61017 M6 9 10 17 2 2 Steel 4,8 1X2mm à 60° ±0.2 For price and availability
5 SGTXCM81217 M8 8 12 17 2 2 Steel 4,8 1X2mm à 60° ±0.2 For price and availability
6 SGTXCM81222 M8 12 12 22 2 2 Steel 4,8 1X2mm à 60° ±0.2 For price and availability
7 SGTXCM814620 M8 10 14.6 20 2 2 Steel 4,8 1X2mm à 60° ±0.2 For price and availability
8 SGTXCM814622 M8 10 14.6 22 2 2 Steel 4,8 1X2mm à 60° ±0.2 For price and availability
9 SGTXCM1014620 M10 10 14.6 20 2 2 Steel 4,8 1X2mm à 60° ±0.2 For price and availability
10 SGTXCM1014622 M10 10 14.6 22 2 2 Steel 4,8 1X2mm à 60° ±0.2 For price and availability
11 SGT304M51015 M5 7 10 15 2 2 Stainless steel A2 1X2mm à 60° ±0.2 For price and availability
12 SGT304M51017 M5 7 10 17 2 2 Stainless steel A2 1X2mm à 60° ±0.2 For price and availability
13 SGT304M61015 M6 9 10 15 2 2 Stainless steel A2 1X2mm à 60° ±0.2 For price and availability
14 SGT304M61017 M6 9 10 17 2 2 Stainless steel A2 1X2mm à 60° ±0.2 For price and availability
15 SGT304M81217 M8 8 12 17 2 2 Stainless steel A2 1X2mm à 60° ±0.2 For price and availability
16 SGT304M81222 M8 12 12 22 2 2 Stainless steel A2 1X2mm à 60° ±0.2 For price and availability
17 SGT304M814620 M8 10 14.6 20 2 2 Stainless steel A2 1X2mm à 60° ±0.2 For price and availability
18 SGT304M814622 M8 10 14.6 22 2 2 Stainless steel A2 1X2mm à 60° ±0.2 For price and availability
19 SGT304M1014620 M10 10 14.6 20 2 2 Stainless steel A2 1X2mm à 60° ±0.2 For price and availability
20 SGT304M1014622 M10 10 14.6 22 2 2 Stainless steel A2 1X2mm à 60° ±0.2 For price and availability
21 SGT316M51015 M5 7 10 15 2 2 Stainless steel A4 1X2mm à 60° ±0.2 For price and availability
22 SGT316M51017 M5 7 10 17 2 2 Stainless steel A4 1X2mm à 60° ±0.2 For price and availability
23 SGT316M61015 M6 9 10 15 2 2 Stainless steel A4 1X2mm à 60° ±0.2 For price and availability
24 SGT316M61017 M6 9 10 17 2 2 Stainless steel A4 1X2mm à 60° ±0.2 For price and availability
25 SGT316M81217 M8 8 12 17 2 2 Stainless steel A4 1X2mm à 60° ±0.2 For price and availability
26 SGT316M81222 M8 12 12 22 2 2 Stainless steel A4 1X2mm à 60° ±0.2 For price and availability
27 SGT316M814620 M8 10 14.6 20 2 2 Stainless steel A4 1X2mm à 60° ±0.2 For price and availability
28 SGT316M814622 M8 10 14.6 22 2 2 Stainless steel A4 1X2mm à 60° ±0.2 For price and availability
29 SGT316M1014620 M10 10 14.6 20 2 2 Stainless steel A4 1X2mm à 60° ±0.2 For price and availability
30 SGT316M1014622 M10 10 14.6 22 2 2 Stainless steel A4 1X2mm à 60° ±0.2 For price and availability
Part number
D6
b (mm)
d2 (mm)
l2 (mm)
d3 + (mm)
h + (mm)
Material
chamfer
tolerance
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation