hexagonal threaded insert, open end, flat head

Manufacturer C2G - Soudage Innovation
Description Blind rivet nut M4x0,7, length 11 mm
Part number PHXO470ZP
Product selection
Selector size or height Part number hole p +0.1/-0.0 (mm) D +0.0/-0.1 (mm) L ±0.4 (mm) A ±0.3 (mm) H +0.15/-0.0 (mm) self-clinching Material For price and availability
2 M4x0,7 PHXO470ZP 6 5.9 11 9 0.8 0,5-2,0 Zinc plated steel For price and availability
3 M5x0,8 PHXO580ZP 7 6.9 14 10 1 0,5-2,5 Zinc plated steel For price and availability
4 M6x1 PHXO610ZP 9 8.9 16 13 1.2 0,5-3,0 Zinc plated steel For price and availability
5 M8x1,25 PHXO8125ZP 11 10.9 17 16 1.5 1,0-3,5 Zinc plated steel For price and availability
6 M10x1,5 PHXO1015ZP 13 12.9 20.3 17 1.8 0,5-3,5 Zinc plated steel For price and availability
8 M12x1,5 PHXO1217ZP 16 15.9 27 23 2 1,0-4,0 Zinc plated steel For price and availability
size or height
Part number
hole p +0.1/-0.0 (mm)
D +0.0/-0.1 (mm)
L ±0.4 (mm)
A ±0.3 (mm)
H +0.15/-0.0 (mm)
self-clinching
Material
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation