cylindrical threaded insert, open end, flat head

Manufacturer C2G - Soudage Innovation
Description Blind rivet nut M3x0,5, length 8.5 mm
Part number PCYO350ZP
Product selection
Selector size or height Part number Ø hole +0.1/-0.1 (mm) D +0.0/-0.1 (mm) L ±0.4 (mm) T ±0.3 (mm) K +0.15/-0.0 (mm) self-clinching Material For price and availability
1 M3x0,5 PCYO350ZP 5 4.9 8.5 7.2 0.8 0,5-1,5 Zinc plated steel For price and availability
2 M4x0,7 PCYO470ZP 6 5.9 10.5 8.5 0.8 0,5-2 Zinc plated steel For price and availability
3 M5x0,8 PCYO580ZP 7 6.9 13 10 1 0,5-2,5 Zinc plated steel For price and availability
4 M6x1 PCYO610ZP 9 8.9 15.5 12.3 1.3 0,5-3 Zinc plated steel For price and availability
5 M8x1,25 PCYO8125ZP 11 10.9 18.5 15 1.5 1,0-3,5 Zinc plated steel For price and availability
13 M10x1,5 PCYO1015ZP 13 12.9 17 16.3 1.6 1,0-2,5 Zinc plated steel For price and availability
14 M3x0,5 PCYO350SS 5 4.9 9 8 0.75 0,3-1,8 Stainless steel For price and availability
15 M4x0,7 PCYO470SS 6 5.9 11 9 1 0,3-2,5 Stainless steel For price and availability
16 M5x0,8 PCYO580SS 7 6.9 13 10 1 0,3-3 Stainless steel For price and availability
17 M6x1 PCYO610SS 9 8.9 16 12 1.5 0,5-3 Stainless steel For price and availability
19 M8x1,25 PCYO8125SS 11 10.9 17.5 15 1.5 0,5-3 Stainless steel For price and availability
20 M10x1,5 PCYO1015SS 13 12.9 19 16 2 0,5-3 Stainless steel For price and availability
size or height
Part number
Ø hole +0.1/-0.1 (mm)
D +0.0/-0.1 (mm)
L ±0.4 (mm)
T ±0.3 (mm)
K +0.15/-0.0 (mm)
self-clinching
Material
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation