1

clip with plastic cap for not standard insulation pin - type W

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description W Clip - Ø2 - Zinc plated steel
Part number CLIPZING2PLAST
Material Zinc plated steel
Product selection
Selector Part number d (mm) Material For price and availability
1 CLIPZING2PLAST 2 Zinc plated steel For price and availability
2 CLIPZING3PLAST 3 Zinc plated steel For price and availability
3 CLIPINX2PLAST 2 Stainless steel A2 For price and availability
4 CLIPINX3PLAST 3 Stainless steel A2 For price and availability
Part number
d (mm)
Material
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation