1
Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description D 38 Clip - Ø5 - Stainless steel 310
Part number D383105
Material Stainless steel 310
Product selection
Selector Part number diameter (mm) Material For price and availability
1 D383105 5 Stainless steel 310 For price and availability
Part number
diameter (mm)
Material
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation