cage nut, nut in steel, cage in steel

Manufacturer C2G - Soudage Innovation
Description Cage nut 8X8X3,5, M4
Part number M04A67
Product selection
Selector Part number M sheet thickness S Nut sizes A +0,6 -0 (mm) B +/- 0,5 (mm) C +/- 0,3 (mm) D +/- 0,2 (mm) E +/- 0,1 (mm) F +/- 0,3 (mm) G +/- 0,3 (mm) For price and availability
1 M04A67 M4 0,7-1,6 8X8X3,5 10 9 7.2 5.8 0.45 10.3 4.8 For price and availability
2 M04B67 M4 1,7-2,6 8X8X3,5 10 9 8.2 5.8 0.45 10.3 4.8 For price and availability
3 M05A67 M5 0,7-1,6 8X8X3,5 10 9 7.2 5.8 0.45 10.3 4.8 For price and availability
4 M05B67 M5 1,7-2,6 8X8X3,5 10 9 8.2 5.8 0.45 10.3 4.8 For price and availability
5 M04083 M4 0,3-1,1 10X10X4 12 11.4 8 7.2 0.45 12.2 6 For price and availability
6 M04A83 M4 1,2-1,6 10X10X4 12 11.4 8.5 7.2 0.45 12.2 6 For price and availability
7 M04B83 M4 1,7-2,5 10X10X4 12 11.4 9.5 7.2 0.45 12.2 6 For price and availability
8 M04C83 M4 2,6-3,5 10X10X4 12 11.4 10.5 7.2 0.45 12.2 6 For price and availability
9 M04D83 M4 3,6-4,5 10X10X4 12 11.4 11.5 7.2 0.45 12.2 6 For price and availability
10 M05083 M5 0,3-1,1 10X10X4,5 12 11.4 8 7.2 0.45 12.2 6 For price and availability
11 M05A83 M5 1,2-1,6 10X10X4,5 12 11.4 8.5 7.2 0.45 12.2 6 For price and availability
12 M05B83 M5 1,7-2,5 10X10X4,5 12 11.4 9.5 7.2 0.45 12.2 6 For price and availability
13 M05C83 M5 2,6-3,5 10X10X4,5 12 11.4 10.5 7.2 0.45 12.2 6 For price and availability
14 M05D83 M5 3,6-4,5 10X10X4,5 12 11.4 11.5 7.2 0.45 12.2 6 For price and availability
15 M06083 M6 0,3-1,1 10X10X4,5 12 11.4 8 7.2 0.45 12.2 6 For price and availability
16 M06A83 M6 1,2-1,6 10X10X4,5 12 11.4 8.5 7.2 0.45 12.2 6 For price and availability
17 M06B83 M6 1,7-2,5 10X10X4,5 12 11.4 9.5 7.2 0.45 12.2 6 For price and availability
18 M06C83 M6 2,6-3,5 10X10X4,5 12 11.4 10.5 7.2 0.45 12.2 6 For price and availability
19 M06D83 M6 3,6-4,5 10X10X4,5 12 11.4 11.5 7.2 0.45 12.2 6 For price and availability
20 M04A95 M4 0,7-1,6 11X11X4 13.8 13 8.5 8.2 0.45 14.6 6 For price and availability
21 M04B95 M4 1,7-2,6 11X11X4 13.8 13 9.5 8.2 0.45 14.6 6 For price and availability
22 M04C95 M4 2,7-3,5 11X11X4 13.8 13 10.5 8.2 0.45 14.6 6 For price and availability
23 M05A95 M5 0,7-1,6 11X11X4,5 13.8 13 8.5 8.2 0.45 14.6 6 For price and availability
24 M05B95 M5 1,7-2,6 11X11X4,5 13.8 13 9.5 8.2 0.45 14.6 6 For price and availability
25 M05C95 M5 2,7-3,5 11X11X4,5 13.8 13 10.5 8.2 0.45 14.6 6 For price and availability
26 M06A95 M6 0,7-1,6 11X11X4,5 13.8 13 8.5 8.2 0.45 14.6 6 For price and availability
27 M06B95 M6 1,7-2,6 11X11X4,5 13.8 13 9.5 8.2 0.45 14.6 6 For price and availability
28 M06C95 M6 2,7-3,5 11X11X4,5 13.8 13 10.5 8.2 0.45 14.6 6 For price and availability
29 M06A123 M6 1-1,7 14X14X5 16 15.5 10.4 10.6 0.5 16.6 7.8 For price and availability
30 M06B123 M6 1,8-3,2 14X14X5 16 15.5 12 10.6 0.5 16.6 7.8 For price and availability
31 M06C123 M6 3,3-4,7 14X14X5 16 15.5 13.5 10.6 0.5 16.6 7.8 For price and availability
32 M08A123 M8 1-1,7 14X14X5,5 16 15.5 10.4 10.6 0.5 16.6 7.8 For price and availability
33 M08B123 M8 1,8-3,2 14X14X5,5 16 15.5 12 10.6 0.5 16.6 7.8 For price and availability
34 M08C123 M8 3,3-4,7 14X14X5,5 16 15.5 13.5 10.6 0.5 16.6 7.8 For price and availability
35 M10A123 M10 1-1,7 14X14X5,5 16 15.5 10.4 10.8 0.5 16.6 7.8 For price and availability
36 M10B123 M10 1,8-3,2 14X14X5,5 16 15.5 12 10.8 0.5 16.6 7.8 For price and availability
37 M10C123 M10 3,3-4,7 14X14X5,5 16 15.5 13.5 10.8 0.5 16.6 7.8 For price and availability
Part number
M
sheet thickness S
Nut sizes
A +0,6 -0 (mm)
B +/- 0,5 (mm)
C +/- 0,3 (mm)
D +/- 0,2 (mm)
E +/- 0,1 (mm)
F +/- 0,3 (mm)
G +/- 0,3 (mm)
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation