cage nut, nut in steel, cage in stainless steel

Manufacturer C2G - Soudage Innovation
Description Cage nut 8X8X2,5, M3
Part number M03AX53
Product selection
Selector Part number M sheet thickness S Nut sizes A +0,6 -0 (mm) B +/- 0,5 (mm) C +/- 0,3 (mm) D +/- 0,2 (mm) E +/- 0,1 (mm) F +/- 0,3 (mm) G +/- 0,3 (mm) For price and availability
1 M03AX53 M3 0,3-0,9 8X8X2,5 9.3 8.8 5.2 4.8 0.3 9.7 3.6 For price and availability
2 M03BX53 M3 1-1,6 8X8X2,5 9.3 8.8 5.9 4.8 0.3 9.7 3.6 For price and availability
3 M03CX53 M3 1,7-2,3 8X8X2,5 9.3 8.8 6.6 4.8 0.3 9.7 3.6 For price and availability
4 M03DX53 M3 2,4-3,1 8X8X2,5 9.3 8.8 7.4 4.8 0.3 9.7 3.6 For price and availability
5 M04AX53 M4 0,3-0,9 8X8X2,5 9.3 8.8 5.2 4.8 0.3 9.7 3.6 For price and availability
6 M04BX53 M4 1-1,6 8X8X2,5 9.3 8.8 5.9 4.8 0.3 9.7 3.6 For price and availability
7 M04CX53 M4 1,7-2,3 8X8X2,5 9.3 8.8 6.6 4.8 0.3 9.7 3.6 For price and availability
8 M04DX53 M4 2,4-3,1 8X8X2,5 9.3 8.8 7.4 4.8 0.3 9.7 3.6 For price and availability
9 M04AX67 M4 0,7-1,6 8X8X3,5 10 9 7.2 5.8 0.45 10.3 4.8 For price and availability
10 M04BX67 M4 1,7-2,6 8X8X3,5 10 9 8.2 5.8 0.45 10.3 4.8 For price and availability
11 M05AX67 M5 0,7-1,6 8X8X3,5 10 9 7.2 5.8 0.45 10.3 4.8 For price and availability
12 M05BX67 M5 1,7-2,6 8X8X3,5 10 9 8.2 5.8 0.45 10.3 4.8 For price and availability
13 M040X83 M4 0,3-1,1 10X10X4 12 11.4 8 7.2 0.45 12.2 6 For price and availability
14 M04AX83 M4 1,2-1,6 10X10X4 12 11.4 8.5 7.2 0.45 12.2 6 For price and availability
15 M04BX83 M4 1,7-2,5 10X10X4 12 11.4 9.5 7.2 0.45 12.2 6 For price and availability
16 M04CX83 M4 2,6-3,5 10X10X4 12 11.4 10.5 7.2 0.45 12.2 6 For price and availability
17 M04DX83 M4 3,6-4,5 10X10X4 12 11.4 11.5 7.2 0.45 12.2 6 For price and availability
18 M050X83 M5 0,3-1,1 10X10X4,5 12 11.4 8 7.2 0.45 12.2 6 For price and availability
19 M05AX83 M5 1,2-1,6 10X10X4,5 12 11.4 8.5 7.2 0.45 12.2 6 For price and availability
20 M05BX83 M5 1,7-2,5 10X10X4,5 12 11.4 9.5 7.2 0.45 12.2 6 For price and availability
21 M05CX83 M5 2,6-3,5 10X10X4,5 12 11.4 10.5 7.2 0.45 12.2 6 For price and availability
22 M05DX83 M5 3,6-4,5 10X10X4,5 12 11.4 11.5 7.2 0.45 12.2 6 For price and availability
23 M060X83 M6 0,3-1,1 10X10X4,5 12 11.4 8 7.2 0.45 12.2 6 For price and availability
24 M06AX83 M6 1,2-1,6 10X10X4,5 12 11.4 8.5 7.2 0.45 12.2 6 For price and availability
25 M06BX83 M6 1,7-2,5 10X10X4,5 12 11.4 9.5 7.2 0.45 12.2 6 For price and availability
26 M06CX83 M6 2,6-3,5 10X10X4,5 12 11.4 10.5 7.2 0.45 12.2 6 For price and availability
27 M06DX83 M6 3,6-4,5 10X10X4,5 12 11.4 11.5 7.2 0.45 12.2 6 For price and availability
28 M04AX95 M4 0,7-1,6 11X11X4 13.8 13 8.5 8.2 0.45 14.6 6 For price and availability
29 M04BX95 M4 1,7-2,6 11X11X4 13.8 13 9.5 8.2 0.45 14.6 6 For price and availability
30 M04CX95 M4 2,7-3,5 11X11X4 13.8 13 10.5 8.2 0.45 14.6 6 For price and availability
31 M05AX95 M5 0,7-1,6 11X11X4,5 13.8 13 8.5 8.2 0.45 14.6 6 For price and availability
32 M05BX95 M5 1,7-2,6 11X11X4,5 13.8 13 9.5 8.2 0.45 14.6 6 For price and availability
33 M05CX95 M5 2,7-3,5 11X11X4,5 13.8 13 10.5 8.2 0.45 14.6 6 For price and availability
34 M06AX95 M6 0,7-1,6 11X11X4,5 13.8 13 8.5 8.2 0.45 14.6 6 For price and availability
35 M06BX95 M6 1,7-2,6 11X11X4,5 13.8 13 9.5 8.2 0.45 14.6 6 For price and availability
36 M06CX95 M6 2,7-3,5 11X11X4,5 13.8 13 10.5 8.2 0.45 14.6 6 For price and availability
37 M06AX123 M6 1-1,7 14X14X5 16 15.5 10.4 10.6 0.5 16.6 7.8 For price and availability
38 M06BX123 M6 1,8-3,2 14X14X5 16 15.5 12 10.6 0.5 16.6 7.8 For price and availability
39 M06CX123 M6 3,3-4,7 14X14X5 16 15.5 13.5 10.6 0.5 16.6 7.8 For price and availability
40 M08AX123 M8 1-1,7 14X14X5,5 16 15.5 10.4 10.6 0.5 16.6 7.8 For price and availability
41 M08BX123 M8 1,8-3,2 14X14X5,5 16 15.5 12 10.6 0.5 16.6 7.8 For price and availability
42 M08CX123 M8 3,3-4,7 14X14X5,5 16 15.5 13.5 10.6 0.5 16.6 7.8 For price and availability
43 M010AX123 M10 1-1,7 14X14X5,5 16 15.5 10.4 10.8 0.5 16.6 7.8 For price and availability
44 M010BX123 M10 1,8-3,2 14X14X5,5 16 15.5 12 10.8 0.5 16.6 7.8 For price and availability
45 M010CX123 M10 3,3-4,7 14X14X5,5 16 15.5 13.5 10.8 0.5 16.6 7.8 For price and availability
46 M10AX140 M10 1-1,7 17X17X7,5 20 19.4 13.5 12.6 0.6 20.5 10.4 For price and availability
47 M10BX140 M10 1,8-3,2 17X17X7,5 20 19.4 15 12.6 0.6 20.5 10.4 For price and availability
48 M10CX140 M10 3,3-4,7 17X17X7,5 20 19.4 16.5 12.6 0.6 20.5 10.4 For price and availability
49 M10DX140 M10 4,8-6,2 17X17X7,5 20 19.4 18 12.6 0.6 20.5 10.4 For price and availability
50 M12AX140 M12 1-1,7 17X17X7,5 20 19.4 13.5 12.6 0.6 20.5 10.4 For price and availability
51 M12BX140 M12 1,8-3,2 17X17X7,5 20 19.4 15 12.6 0.6 20.5 10.4 For price and availability
52 M12CX140 M12 3,3-4,7 17X17X7,5 20 19.4 16.5 12.6 0.6 20.5 10.4 For price and availability
53 M12DX140 M12 4,8-6,2 17X17X7,5 20 19.4 18 12.6 0.6 20.5 10.4 For price and availability
Part number
M
sheet thickness S
Nut sizes
A +0,6 -0 (mm)
B +/- 0,5 (mm)
C +/- 0,3 (mm)
D +/- 0,2 (mm)
E +/- 0,1 (mm)
F +/- 0,3 (mm)
G +/- 0,3 (mm)
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation