QLine E, Type 4X

QLine E, Type 4X

QLine E, Type 4X

Manufacturer May Distribution GmbH & Co. KG.
Description QLine E, Type 4X, 250x175x99mm, ABS
Part Number Q251810ABE
Finish Smooth Matte
Material ABS
CAD models
Please make sure this software has been installed.

Product selection

Product Description

QLine E Enclosures house larger controls, provide additional size-range options and offer greater internal mounting flexibility than smaller QLine products. Featuring contoured bodies with flush cover screws, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

  • Body is impact-resistant polycarbonate for PCE series and ABS for ABE series
  • Opaque and clear covers are impact-resistant polycarbonate for PCE, opaque covers are ABS for ABE series
  • Polycarbonate and ABS material is easily punched, drilled, filed or sawed
  • Cross-point flush cover screws are strong, durable polyamide
  • Cover includes a molded-in wire lead hole
  • Mounting tracks along body side walls for PC card installation
  • Molded internal pads for mounting optional panels, rails and other components
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Material is halogen free

Contact the supplier

May Distribution GmbH & Co. KG.

May Distribution GmbH & Co. KG.

Distribution, Warehousing, Consulting, Special Solutions

Google Map