Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description SPT A REC 6.3 Contact SRC Sn
Part Number 964324-1
URL https://www.te.com/usa-en/product-964324-1.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Standard Power Timer
Wire Insulation Diameter [mm] 1.4 – 2.17
Wire Insulation Diameter [in] .055 – .083
Mating Tab Thickness [mm] .8
Mating Tab Thickness [in] .031
Mating Tab Width [mm] 6.3
Mating Tab Width [in] .228
Operating Temperature Range [°C] -40 – 130
Operating Temperature Range [°F] -40 – 266
Wire Size [mm²] .5 – 1
Typical Current Rating [A] 40
Wire Size Search [AWG] 17
Wire Size Search [mm²] .5
Packaging Quantity
Terminal Transmits 0 – 24 A (Low Power)
Termination Method Crimp
Wire Type Copper
Contact Termination Area Plating Material Tin (Sn)
Primary Locking Feature Locking Lance
Agency/Standard IEC 664/664A (DIN VDE 0110)
Interface Plating Tin (Sn)
Packaging Method
Sealable No
Terminal & Splice Style Receptacle
Crimp Type F-Crimp
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionProduct DocumentationSeriesWire Insulation Diameter [mm]Wire Insulation Diameter [in]Mating Tab Thickness [mm]Mating Tab Thickness [in]Mating Tab Width [mm]Mating Tab Width [in]Operating Temperature Range [°C]Operating Temperature Range [°F]Wire Size [mm²]Typical Current Rating [A]Wire Size Search [AWG]Wire Size Search [mm²]Packaging QuantityTerminal TransmitsTermination MethodWire TypeContact Termination Area Plating MaterialPrimary Locking FeatureAgency/StandardInterface PlatingPackaging MethodSealableTerminal & Splice StyleCrimp Type
964324-1SPT A REC 6.3 Contact SRC SnProduct DocumentationStandard Power Timer1.4 – 2.17.055 – .083.8.0316.3.228-40 – 130-40 – 266.5 – 14017.5 0 – 24 A (Low Power)CrimpCopperTin (Sn)Locking LanceIEC 664/664A (DIN VDE 0110)Tin (Sn) NoReceptacleF-Crimp
964326-1SPT A REC 6.3 Contact SRC SnProduct DocumentationStandard Power Timer2.2 – 3.087 – .118.8.0316.3.228-40 – 130-40 – 2661 – 2.540172 0 – 24 A (Low Power)CrimpCopperTin (Sn)Locking LanceIEC 664/664A (DIN VDE 0110)Tin (Sn) NoReceptacleF-Crimp
964328-1SPT A REC 6.3 Contact SRC SnProduct DocumentationStandard Power Timer3.3 – 4.5.13 – .177.8.0316.3.228-40 – 130-40 – 2662.5 – 44013421000 – 24 A (Low Power)CrimpCopperTin (Sn)Locking LanceIEC 664/664A (DIN VDE 0110)Tin (Sn)ReelNoReceptacleF-Crimp
964328-5SPT A REC 6.3 Contact SRC AgProduct DocumentationStandard Power Timer3.3 – 4.5.13 – .177.8.0316.3.248-40 – 140-40 – 2842.5 – 44013421000 – 24 A (Low Power)CrimpCopperTin (Sn)Locking LanceIEC 664/664A (DIN VDE 0110)Silver (Ag)ReelNoReceptacleF-Crimp

Contact the supplier

TE Connectivity

TE Connectivity

From miniature SMD components to huge bespoke products, we offer a large range of Passive Components for use across many applications and the majority of industries. Many of our Power Resistors can be customized to meet your specific applications and needs.

Google Map