Terminal connector M12

Manufacturer Rockwell Automation
Description Terminal connector M12
Part number 871A-VS4-DM
CAD models
Please make sure this software has been installed.

Product selection

DescriptionCat. No.Assembly RatingCable Jacket Diameter (mm (in))Rear Nut Thread Size Connector StylePin Count
Single-Cable Model Terminal Chambers871A-TS4-DM1250 V, 4 A6.0…8.0 (0.24…0.32)PG 9Straight Male4-Pin
Single-Cable Model Terminal Chambers871A-TS5-DM250 V, 4 A4.0…6.0 (0.16…0.24)PG 7Straight Male5-Pin
Single-Cable Model Terminal Chambers871A-TS5-DM1250 V, 4 A6.0…8.0 (0.24…0.32)PG 9Straight Male5-Pin
Single-Cable Model Terminal Chambers871A-TS8-DM160 V, 2 A6.0…8.0 (0.24…0.32)PG 9Straight Male8-Pin
Single-Cable Model Terminal Chambers871A-TR4-DM250 V, 4 A4.0…6.0 (0.16…0.24)PG 7Right Angle Male4-Pin
Single-Cable Model Terminal Chambers871A-TR4-DM1250 V, 4 A6.0…8.0 (0.24…0.32)PG 9Right Angle Male4-Pin
Single-Cable Model Terminal Chambers871A-TR5-DM250 V, 4 A4.0…6.0 (0.16…0.24)PG 7Right Angle Male5-Pin
Single-Cable Model Terminal Chambers871A-TR5-DM1250 V, 4 A6.0…8.0 (0.24…0.32)PG 9Right Angle Male5-Pin
Dual-Cable Model Terminal Chambers871A-VS4-DM250 V, 4 ATwo Cables 2.1…3.0 (0.08…0.12)PG 9Straight Male4-Pin
Dual-Cable Model Terminal Chambers871A-VS5-DM250 V, 4 ATwo Cables 3.5…5.2 (0.14…0.21)PG 9Straight Male5-Pin

Documentation

Contact the supplier

Rockwell Automation

Rockwell Automation

Manufacturer of power, control and information solutions

Google Map