Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description AS 16, 12P CAP ASSY, KEY, 1
Part Number 776438-1
URL https://www.te.com/usa-en/product-776438-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPSEAL 16
Operating Voltage [VDC] 250
Row-to-Row Spacing [MM] 5.3
Length [MM] 37.6
Mating Pin Diameter [INCH] .059
Operating Temperature Range [DEGC] -40 – 125
Nominal Voltage Architecture [V] 24
Height [MM] 26.65
Centerline (Pitch) [INCH] .177
Centerline (Pitch) [MM] 4.5
Mating Pin Diameter [MM] 1.5
Width [MM] 47.55
Length [INCH] 1.48
Width [INCH] 1.872
Row-to-Row Spacing [INCH] .209
Operating Temperature Range [DEGF] -40 – 257
Height [INCH] 1.049
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

TE Connectivity

TE Connectivity

From miniature SMD components to huge bespoke products, we offer a large range of Passive Components for use across many applications and the majority of industries. Many of our Power Resistors can be customized to meet your specific applications and needs.

Google Map