Power Contacts

Manufacturer TE Connectivity
Description III+ PIN,30-26,30AU/FL,STRIP
Part Number 66425-8
URL https://www.te.com/usa-en/product-66425-8.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP Type III+
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Mating Pin Diameter [mm] 1.57
Accepts Wire Insulation Diameter Range [mm] 1.02 – 1.52
Contact Base Material Brass
Termination Type Crimp
Product Type Contact
Wire Insulation Support With
Connector & Contact Terminates To Wire & Cable
Packaging Method Reel
Contact Underplating Material Nickel
Contact Mating Area Plating Material Precious Metal
Circuit Application Power & Signal
Contact Termination Area Plating Material Tin
Contact Type Pin
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

TE Connectivity

TE Connectivity

From miniature SMD components to huge bespoke products, we offer a large range of Passive Components for use across many applications and the majority of industries. Many of our Power Resistors can be customized to meet your specific applications and needs.

Google Map