Field bus, decentralized peripheral - digital I/O

AS-interface 24V DCstarter IP67, digital, 4I/2O, duplex starter, type K60, 2x2

Manufacturer SIEMENS
Description AS-interface 24V DCstarter IP67, digital, 4I/2O, duplex starter, type K60, 2x2
Part Number 3RK1400-1MQ01-0AA4
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionCUSTOMS TARIFF NUMBERCOUNTRY OF ORIGINEAN
3RK1400-1MQ01-0AA4AS-interface 24V DCstarter IP67, digital, 4I/2O, duplex starter, type K60, 2x285371098DE4011209478886

Documentation

Contact the supplier

SIEMENS

SIEMENS

Automation and control systems

Google Map