WP-STEEL PVC C 21

Protective hose

Manufacturer Phoenix Contact
Manufacturer product designation Protective hose
product article number of manufacturer 3240870
GTIN 4046356737258
Interior diameter 17
degree of protection IP68
AWG-number not relevant
color black
Surface Galvanized
max. ambient temperature 90
Outer diameter 21
nominal diameter 17
max. operating temperature range 90
min. operating temperature range -25
suited for ex-applications permissible False
Type of surface Plastic-coated
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Protective hose, material: Steel, galvanized / PVC, degree of protection: IP68, color: black, inside diameter: 17 mm, Total length: 10 m

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map