TTC-6P-2X1-48DC-I-P

Surge protection plug

Manufacturer Phoenix Contact
Manufacturer product designation Surge protection plug
product article number of manufacturer 2907844
GTIN 4055626634722
Net weight 15.3
maximum ambient temperature (during operation) 85
Degree of protection (IP), mounted IP20
number of the executions of the housing parts 0
net weight 0.0153
minimum ambient temperature (during operation) -40
Approval certificates CSA
width 6.2
flammability rating of the insulating material (based on UL 94) V0
remote indication integrated no
suitable for outdoor use False
height 39
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Surge protection plug with integrated status indicator on the module for two signal wires with a common reference potential. Nominal voltage: 48 V  DC

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map