PT 1X2-48DC-ST

Surge protection plug

Manufacturer Phoenix Contact
Manufacturer product designation Surge protection plug
product article number of manufacturer 2803658
GTIN 4046356299268
Net weight 19.75
maximum ambient temperature (during operation) 85
Degree of protection (IP), mounted IP20
type of enveloping body enveloping body cuboid
width 17.5
height 44.8
depth 51.7
number of the executions of the housing parts 0
net weight 0.01975
minimum ambient temperature (during operation) -40
Insulation stripped length 8
fault indication at device without
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Protective plug PT with protective circuit for a 2-wire floating signal circuit.

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map