PC 6-16/ 7-G1F-10,16

PCB header

Manufacturer Phoenix Contact
Manufacturer product designation PCB header
product article number of manufacturer 1999055
GTIN 4046356038553
width (mm) 88.88
height (mm) 17.4
depth (mm) 34
Application standards IEC 61984
flammability rating of the insulating material (based on UL 94) V0
Assembly type Wave soldering
material of insulation PA
color of housing green
Assembly Threaded joint
Pole number 7
rated current (A) 76
Type of interlock Threaded joint
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PCB headers, nominal cross section: 16 mm², color: green, nominal current: 76 A (41 A in combination with PC 6 plug), rated voltage (III/2): 1000 V, contact surface: Silver, contact connection type: Pin, number of potentials: 7, number of rows: 1, number of positions: 7, number of connections: 7, product range: PC 6-16/..-G1F, pitch: 10.16 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 4 mm, number of solder pins per potential: 3, plug-in system: COMBICON PC 16, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting: Threaded flange, type of packaging: packed in cardboard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map