CCA 2,5/11-G-5,08 P26THR

PCB header

Manufacturer Phoenix Contact
Manufacturer product designation PCB header
product article number of manufacturer 1955015
GTIN 4017918925826
Type of PCB contacting THT connection (Wave soldering)
width 58.68
height 11.17
depth 12
certificate/approval cULus Recognized, VDE Gutachten mit Fertigungsüberwachung, VDE Zeichengenehmigung
Application standards IEC 61984
flammability rating of the insulating material (based on UL 94) V0
Assembly type THR soldering / wave soldering
material of insulation LCP
color of housing black
Assembly plugged-in
Pole number 11
CAD models
Please make sure this software has been installed.

Product selection

product article number of manufacturerManufacturer product designationGTINType of PCB contactingwidthheightdepthcertificate/approvalApplication standardsflammability rating of the insulating material (based on UL 94)Assembly typematerial of insulationcolor of housingAssemblyPole number
1955015PCB header4017918925826THT connection (Wave soldering)58.6811.1712cULus Recognized, VDE Gutachten mit Fertigungsüberwachung, VDE ZeichengenehmigungIEC 61984V0THR soldering / wave solderingLCPblackplugged-in11

Product Description

PCB headers, nominal cross section: 2.5 mm², color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 11, number of rows: 1, number of positions: 11, number of connections: 11, product range: CCA 2,5/..-G, pitch: 5.08 mm, connection method: Plug-in connection, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard, For user information and design recommendations for through-hole reflow technology, go to: Downloads

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map