Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 10POS, MIXED,REC HSG
Part Number 1563123-1
URL https://www.te.com/usa-en/product-1563123-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MCON Interconnection System
Operating Voltage [VDC] 14
Row-to-Row Spacing [MM] 4.24
Mating Tab Width [INCH] .11
Operating Temperature Range [DEGC] -20 – 120
Nominal Voltage Architecture [V] 12
Centerline (Pitch) [INCH] .1
Centerline (Pitch) [MM] 2.54
Mating Tab Width [MM] 2.8
Row-to-Row Spacing [INCH] .167
Operating Temperature Range [DEGF] -4 – 248
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

TE Connectivity

TE Connectivity

From miniature SMD components to huge bespoke products, we offer a large range of Passive Components for use across many applications and the majority of industries. Many of our Power Resistors can be customized to meet your specific applications and needs.

Google Map