Multiple Configuration PCB Headers & Receptacles

Manufacturer TE Connectivity
Description 09 MTE HDR SRST LATCH W/HLDWN
Part Number 104362-8
URL https://www.te.com/usa-en/product-104362-8.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU MTE
Row-to-Row Spacing [in] .1
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Row-to-Row Spacing [mm] 2.54
Contact Current Rating (Max) [A]
Number of Positions 9
Contact Type Pin
Header Type Shrouded
Connector & Contact Terminates To Printed Circuit Board
PCB Mounting Style Through Hole Solder
Sealable No
PCB Mount Orientation Vertical
Number of Rows 1
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

TE Connectivity

TE Connectivity

From miniature SMD components to huge bespoke products, we offer a large range of Passive Components for use across many applications and the majority of industries. Many of our Power Resistors can be customized to meet your specific applications and needs.

Google Map