CDDC 1,5/ 8-PV-3,5

Direct connector

Manufacturer Phoenix Contact
Manufacturer product designation Direct connector
product article number of manufacturer 1016519
GTIN 4055626498614
width 35.3
height 19.6
number of the executions of the housing parts 0
net weight 0.00222
depth 13
certificate/approval cULus Recognized, VDE Zeichengenehmigung
Application standards IEC 61984
flammability rating of the insulating material (based on UL 94) V0
Assembly type SKEDD - Direct plug-in technology
Max. line cross section, flexible 1.5
Min. line cross section, flexible 0.14
material of insulation PA
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PCB direct plug, nominal cross section: 1.5 mm², color: green, nominal current: 8 A, rated voltage (III/2): 160 V, number of potentials: 16, number of rows: 2, number of positions: 8, number of connections: 16, product range: CDDC 1,5/..-PV, pitch: 3.5 mm, connection method: Crimp connection, mounting: SKEDD - Direct plug-in technology, conductor/PCB connection direction: 90 °, pin layout: Linear pinning, plug-in system: SKEDD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map