N-Programm

Manufacturer K.A. Schmersal GmbH & Co. KG
Description NWT21
Part number 101162206
Selection NWT21
Mass 35
CAD models
Please make sure this software has been installed.

Product selection

Selection device by
Order code
Colour actuation surface
Black
Colour front ring
Silver
Short description
Selector
Product type description
NWT21
EAN
4250116200177
Protection class
IP69K
Weight [g]
35
Info
https://products.schmersal.com/view/101162206
Mounting flange
Short description
Mounting flange EFM
Product type description
EFM
Order code
101014388
EAN
4250116201655
Weight [g]
12
Info
belongs to the device head
Contact element assembly Pos. 1
Contact element assembly Pos. 2
Contact element assembly Pos. 3
Assembly

Contact the supplier

SCHMERSAL

SCHMERSAL

Industrial Switches

Google Map