
By ATLANTA
E- worm gear unit a=63 with key connection without motor flange
Manufacturer | Atlanta |
---|---|
Description | E- worm gear unit a=63 with key connection without motor flange |
Part number | 5904005 |
CAD models
Share
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Part Number
Description
worm gear unit
connection
key connection
centere distance a0 (mm)
63
ratio
4.75
Weight (kg)
11.5
Jred 10-4 (kg m2)
2.535
Contact the supplier

ATLANTA
Manufacturer of power transmission components
-
ATLANTA Antriebssysteme GmbH
ATLANTA Antriebssysteme GmbH
Postfach 1161
74301 Bietigheim-Bissingen
www.atlantagmbh.de
info@atlantagmbh.de
