ATLANTA
Por ATLANTA

Felt gear

Manufacturer ATLANTA
Description Felt pinion lubrication unit for HT-Servo-Drive with clamp connection
Part number 6591140
Modelos CAD
Compartilhar
Verifique se esse software foi instalado.

Seleção de produtos

Nível de detalhe
Index Selector Part Number Description picture module (mm) flank direction nr. of teeth d (mm) dk (mm) d1 (mm) b1 (mm) weight (g)
1 1 6591140 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 1 1 | 40 40 42 12 15 7.5
2 2 6591126 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 1 1.5 | 26 39 42 12 15 7.2
3 3 6591116 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 2 1.5 / 24 38.2 42 12 15 7
4 4 6591106 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 3 1.5 \ 24 38.2 42 12 15 7
5 5 6591024 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 1 1.591 | 24 38.2 41.4 12 15 6.8
6 6 6591228 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 1 2 | 19 38 42 12 25 11
7 7 6591229 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 2 2 / 18 38.2 42 12 25 11
8 8 6591218 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 3 2 \ 18 38.2 42 12 25 11
9 9 6591236 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 1 2 | 36 72 76 12 25 22
10 10 6591234 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 2 2 / 34 72.2 76.2 12 25 22
11 11 6591222 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 1 2.5 | 22 55 60 12 25 25
12 12 6591328 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 1 3 | 19 57 63 12 30 37
13 13 6591329 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 2 3 / 18 57.3 63 12 30 36
14 14 6591318 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 3 3 \ 18 57.3 63 12 30 36
15 15 6591018 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 1 3.183 | 18 57.3 63.6 12 30 36
16 16 6591428 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 1 4 | 19 76 84 12 40 98
17 17 6591429 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 2 4 / 18 76.5 84 12 40 97
18 18 6591418 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 3 4 \ 18 76.5 84 12 40 97
19 19 6591517 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 3 5 \ 17 90.2 100 20 50 133
20 20 6591518 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 1 5 | 18 90 100 20 50 133
21 21 6591529 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 2 5 / 17 90.2 100 20 50 133
22 22 6591617 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 3 6 \ 17 108.2 120 20 60 234
23 23 6591618 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 1 6 | 18 108 120 20 60 234
24 24 6591629 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 2 6 / 17 108.2 120 20 60 234
25 25 6591817 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 3 8 \ 17 144.3 160 20 80 562
26 26 6591818 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 1 8 | 18 144 160 20 80 562
27 27 6591829 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 2 8 / 17 144.3 160 20 80 562
28 28 6591117 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 3 10 \ 17 180.4 200 25 100 750
29 29 6591118 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 1 10 | 18 180 200 25 100 750
30 30 6591129 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 2 10 / 17 180.4 200 25 100 750
31 31 6591114 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 3 12 \ 14 178.3 202 25 100 800
32 32 6591115 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 1 12 | 15 180 204 25 100 800
33 33 6591124 Felt pinion lubrication unit for HT-Servo-Drive with clamp connection 2 12 / 14 178.3 202 25 100 800

Entre em contato com o fornecedor

ATLANTA

ATLANTA

Manufacturer of power transmission components

Google Map