
By AMPHENOL SOCAPEX
MHDAS - 1.27mm pitch PCB connectors
Manufacturer | AMPHENOL SOCAPEX |
---|---|
Description | Micro HDAS 1,27mm pitch, 2 rows, Male connector with 4 crimp AWG 24 contacts, jackscrew for harness |
Part number | MHDAS2M004AE01 |
Series | MHDAS |
Number of rows | 2 rows connector |
Connector type | M: Male connector |
---|---|
Number of contacts | 4 |
Contact type | A: Crimp AWG 24 |
Fitting | E01: Jackscrew for harness |
CAD models
Share
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Series
MHDAS
Number of rows
2 rows connector
Connector type
Number of contacts
Contact type
Fitting
E01: Jackscrew for harness
Documentation
Contact the supplier

AMPHENOL SOCAPEX
Designer and manufacturer of interconnect solutions (connectors, contacts & harnesses) for military, aerospace and industrial harsh environment applications
-
AMPHENOL SOCAPEX
AMPHENOL SOCAPEX
948 promenade Arve
BP 29
74300 Thyez
www.amphenol-socapex.com
contact@amphenol-socapex.fr
