
By AMPHENOL SOCAPEX
2M Micro Miniature - 2M801 Dual-start
Manufacturer | AMPHENOL SOCAPEX |
---|---|
Description | Dual-start, straight plug, with integrated backshell, crimp, P: Pin contacts, Electroless Nickel, 6-1 arrangement |
Part number | 2M801-007-26M6-1PA |
Series | 2M801: Dual-start |
Connector type | 007: Plug with integrated backshell, crimp contact |
Shell type | Straight plug |
---|---|
Class | M: Electroless Nickel |
Shell Size and Contact arrangement | 6-1 |
Contact gender | P: Pin |
Keying | A |
CAD models
Share
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Series
2M801: Dual-start
Connector type
Shell type
Straight plug
Service class
Shell size & contact arrangement
Contacts gender
Keying
A
Documentation
Contact the supplier

AMPHENOL SOCAPEX
Designer and manufacturer of interconnect solutions (connectors, contacts & harnesses) for military, aerospace and industrial harsh environment applications
-
AMPHENOL SOCAPEX
AMPHENOL SOCAPEX
948 promenade Arve
BP 29
74300 Thyez
www.amphenol-socapex.com
contact@amphenol-socapex.fr
