AMPHENOL SOCAPEX
By AMPHENOL SOCAPEX

127/HE804 – The widest board to board of board to cable range

Manufacturer AMPHENOL SOCAPEX
Description 127 (HE804 type) with female 17 Right angle PC tail contacts, SnPb, A fitting in nickel over brass
Part number 12717AF1YC
CAD models
Share
Please make sure this software has been installed.

Product selection

Series
127 (HE804 type)
Number of contacts
Contact gender
Contact termination
Contact tail finish
Fitting material
Fitting gender
Fitting type
Fitting
A

Documentation

Contact the supplier

AMPHENOL SOCAPEX

AMPHENOL SOCAPEX

Manufacturer of interconnect products

Google Map