Telemecanique Sensors

Photo-electric sensors OsiSense XU Application, packaging, labels detection, type XUYFA98 connector

Manufacturer Telemecanique Sensors
Description Photo-electric sensors OsiSense XU Application, packaging, labels detection, type XUYFA98 5X60mm , metal, Sn, DC, PNP/NPN, NO/NC prog., connector M8
Part number XUYFA983005COS
Επιλογή προϊόντων
Selector Reference Spread Supply Outputs Connection Function Material
1 XUYFA983003COS 3 mm 10 to 30 VDC DC, PNP/NPN connector M8 NO/NC prog metal
2 XUYFA983005COS 5 mm 10 to 30 VDC DC, PNP/NPN connector M8 NO/NC prog metal
Reference
Spread
Supply
Outputs
Connection
Function
Material
Τεκμηρίωση
Επικοινωνήστε με τον προμηθευτή
Telemecanique Sensors