TE Connectivity

PC/104 Connectors

Manufacturer TE Connectivity
Description PC104 ASY UNKEYED
Part Number 1375796-2
Centerline (Pitch) [INCH] .1
Centerline (Pitch) [MM] 2.54
PCB Mount Retention Type Action/Compliant Tail
Number of Contacts Loaded 104
Operating Temperature Range [DEGC] -55 – 105
Connector Style Receptacle
Number of Positions 104
Επιλογή προϊόντων
Selector Part Number Description Buy Now Centerline (Pitch) [INCH] Centerline (Pitch) [MM] PCB Mount Retention Type Number of Contacts Loaded Operating Temperature Range [DEGC] Connector Style Number of Positions
1 1375796-2 PC104 ASY UNKEYED Buy Now .1 2.54 Action/Compliant Tail 104 -55 – 105 Receptacle 104
2 1375796-3 ASSY, 64/40 POS PC104 LF Buy Now .1 2.54 Action/Compliant Tail 102 -55 – 105 Receptacle 104
3 1375796-4 PC104 ASY UNKEYED LF Buy Now .1 2.54 Action/Compliant Tail 104 -55 – 105 Receptacle 104
4 1375961-2 PC104 CONN NONSTKTHRGH 2 STDOF Buy Now .1 2.54 None 104 -55 – 105 Receptacle 104
5 1375963-1 PC104 CONN NONSTKTHRU NO STNDO Buy Now .1 2.54 None 102 -55 – 105 Receptacle 104
6 1375963-2 PC104 CONN NONSTKTHRU NO STNDO Buy Now .1 2.54 None 104 -55 – 105 Receptacle 104
7 1375963-3 PC104 CON NONSTKTRU NO STND LF Buy Now .1 2.54 None 102 -55 – 105 Receptacle 104
8 1375963-4 PC104 CONN NONSTKTHU NO STNDOL Buy Now .1 2.54 None 104 -55 – 105 Receptacle 104
9 1445441-1 PC104 ASY KEYED ORGNZR Buy Now .1 2.54 Action/Compliant Tail 102 -55 – 105 Receptacle 104
10 1445441-2 PC104 ASY UNKEYED ORGNZR Buy Now .1 2.54 Action/Compliant Tail 104 -55 – 105 Receptacle 104
11 1375793-2 PC104 ASY 2S/0 STKTHRU UNKEYED Buy Now .1 2.54 Action/Compliant Tail 104 -55 – 105 Receptacle 104
12 1375793-3 ASSY, 64/40 POS PC104 LF Buy Now .1 2.54 Action/Compliant Tail 102 -55 – 105 Receptacle 104
13 1375793-4 PC104 ASY 2S/0 STKTHR UNKEY LF Buy Now .1 2.54 Action/Compliant Tail 104 -55 – 105 Receptacle 104
14 1375794-1 ASSY, 64/40 POS PC104 Buy Now .1 2.54 Action/Compliant Tail 102 -55 – 105 Receptacle 104
15 1375794-2 PC104 ASY 2S/0 UNKEYED Buy Now .1 2.54 Action/Compliant Tail 104 -55 – 105 Receptacle 104
16 1375794-3 ASSY, 64/40 POS PC104 LF Buy Now .1 2.54 Action/Compliant Tail 102 -55 – 105 Receptacle 104
17 1375794-4 PC104 ASY 2S/0 UNKEYED LF Buy Now .1 2.54 Action/Compliant Tail 104 -55 – 105 Receptacle 104
18 1375795-1 ASSY, 64/40 POS PC104 Buy Now .1 2.54 Action/Compliant Tail 102 -55 – 105 Receptacle 104
19 1375795-2 PC104 ASY STKTHRU UNKEYED Buy Now .1 2.54 Action/Compliant Tail 104 -55 – 105 Receptacle 104
20 1375795-3 ASSY, 64/40 POS PC104 LF Buy Now .1 2.54 Action/Compliant Tail 102 -55 – 105 Receptacle 104
21 1375795-4 PC104 ASY STKTHRU UNKEYED LF Buy Now .1 2.54 Action/Compliant Tail 104 -55 – 105 Receptacle 104
22 1375796-1 ASSY, 64/40 POS PC104 Buy Now .1 2.54 Action/Compliant Tail 102 -55 – 105 Receptacle 104
23 1375791-1 ASSY, 64/40 POS PC104 Buy Now .1 2.54 Action/Compliant Tail 102 -55 – 105 Receptacle 104
24 1375791-2 PC104 ASY 4S/0 STKTHRU UNKEYED Buy Now .1 2.54 Action/Compliant Tail 104 -55 – 105 Receptacle 104
25 1375791-3 ASSY, 64/40 POS PC104 LF Buy Now .1 2.54 Action/Compliant Tail 102 -55 – 105 Receptacle 104
26 1375791-4 PC104 ASY 4S/0 STKTHR UNKEY LF Buy Now .1 2.54 Action/Compliant Tail 104 -55 – 105 Receptacle 104
27 1375792-3 ASSY, 64/40 POS PC104 LF Buy Now .1 2.54 Action/Compliant Tail 102 -55 – 105 Receptacle 104
28 1375792-4 PC104 ASY 4S/0 UNKEYED LF Buy Now .1 2.54 Action/Compliant Tail 104 -55 – 105 Receptacle 104
29 1375793-1 ASSY, 64/40 POS PC104 Buy Now .1 2.54 Action/Compliant Tail 102 -55 – 105 Receptacle 104
Part Number
Description
Buy Now
Centerline (Pitch) [INCH]
Centerline (Pitch) [MM]
PCB Mount Retention Type
Number of Contacts Loaded
Operating Temperature Range [DEGC]
Connector Style
Number of Positions
Τεκμηρίωση
Επικοινωνήστε με τον προμηθευτή