1
Parker Legris Connectic Low Pressure

6274 - FEMALE PLUG PASSIVE GAS BLOCK FITTING

Provides quick and efficient sealing of the end of the FTTx network and thereby long-term protection of the installation in order to avoid leakage from upstream networks at the consumer's.

Manufacturer Parker Legris Connectic Low Pressure
Description 6274 07 00 - FEMALE PLUG PASSIVE GAS BLOCK FITTING
PART NUMBER 6274 07 00
DIAM D 7 MM
Επιλογή προϊόντων
Selector PART NUMBER DESCRIPTION UNIT WEIGHT QUANTITY MAXIMUM WORKING PRESSURE DIAM D G H MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY 'O'-RINGS SLEEVE GRIPPING RING
10 6274 05 00 6274 05 00 - FEMALE PLUG PASSIVE GAS BLOCK FITTING ,001 KG 100 1 BAR 5 MM 10,5 MM 17 MM -15 CE 45 CE -15 CE 45 CE HR POLYMER NBR SILICONE STAINLESS STEEL
11 6274 07 00 6274 07 00 - FEMALE PLUG PASSIVE GAS BLOCK FITTING ,003 KG 100 1 BAR 7 MM 13,5 MM 22 MM -15 CE 45 CE -15 CE 45 CE HR POLYMER NBR SILICONE STAINLESS STEEL
12 6274 10 00 6274 10 00 - FEMALE PLUG PASSIVE GAS BLOCK FITTING ,005 KG 50 1 BAR 10 MM 16 MM 22 MM -15 CE 45 CE -15 CE 45 CE HR POLYMER NBR SILICONE STAINLESS STEEL
13 6274 12 00 6274 12 00 - FEMALE PLUG PASSIVE GAS BLOCK FITTING ,009 KG 50 1 BAR 12 MM 19 MM 28 MM -15 CE 45 CE -15 CE 45 CE HR POLYMER NBR SILICONE STAINLESS STEEL
14 6274 14 00 6274 14 00 - FEMALE PLUG PASSIVE GAS BLOCK FITTING ,014 KG 50 1 BAR 14 MM 22 MM 31 MM -15 CE 45 CE -15 CE 45 CE HR POLYMER NBR SILICONE STAINLESS STEEL
PART NUMBER
DESCRIPTION
UNIT WEIGHT
QUANTITY
MAXIMUM WORKING PRESSURE
DIAM D
G
H
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
'O'-RINGS
SLEEVE
GRIPPING RING
Επικοινωνήστε με τον προμηθευτή
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS
Οι χρήστες που μεταφόρτωσαν αυτό το προϊόν, μεταφόρτωσαν επίσης
Σελίδα