1
Parker Legris Connectic Low Pressure

6271 - CONNECTOR DIRECT INSTALL FITTING DI

In-line connection of 2 tubes of equal diameters.

Manufacturer Parker Legris Connectic Low Pressure
Description 6271 05 00 - CONNECTOR DIRECT INSTALL FITTING DI
PART NUMBER 6271 05 00
DIAM D 5 MM
Επιλογή προϊόντων
Selector PART NUMBER DESCRIPTION UNIT WEIGHT QUANTITY MAXIMUM WORKING PRESSURE DIAM D G L MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM VACUUM CAPABILITY BODY 'O'-RINGS GRIPPING RING
10 6271 05 00 6271 05 00 - CONNECTOR DIRECT INSTALL FITTING DI ,002 KG 100 15 BAR 5 MM 10,5 MM 30 MM -15 CE 45 CE -15 CE 45 CE 755 MMH HR POLYMER NBR STAINLESS STEEL
11 6271 07 00 6271 07 00 - CONNECTOR DIRECT INSTALL FITTING DI ,004 KG 100 15 BAR 7 MM 13,5 MM 38 MM -15 CE 45 CE -15 CE 45 CE 755 MMH HR POLYMER NBR STAINLESS STEEL
12 6271 08 00 6271 08 00 - CONNECTOR DIRECT INSTALL FITTING DI ,004 KG 100 15 BAR 8 MM 13,5 MM 38 MM -15 CE 45 CE -15 CE 45 CE 755 MMH HR POLYMER NBR STAINLESS STEEL
13 6271 10 00 6271 10 00 - CONNECTOR DIRECT INSTALL FITTING DI ,006 KG 50 15 BAR 10 MM 16 MM 42 MM -15 CE 45 CE -15 CE 45 CE 755 MMH HR POLYMER NBR STAINLESS STEEL
14 6271 12 00 6271 12 00 - CONNECTOR DIRECT INSTALL FITTING DI ,009 KG 50 15 BAR 12 MM 19 MM 50,5 MM -15 CE 45 CE -15 CE 45 CE 755 MMH HR POLYMER NBR STAINLESS STEEL
15 6271 14 00 6271 14 00 - CONNECTOR DIRECT INSTALL FITTING DI ,014 KG 25 15 BAR 14 MM 22 MM 56 MM -15 CE 45 CE -15 CE 45 CE 755 MMH HR POLYMER NBR STAINLESS STEEL
PART NUMBER
DESCRIPTION
UNIT WEIGHT
QUANTITY
MAXIMUM WORKING PRESSURE
DIAM D
G
L
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
VACUUM CAPABILITY
BODY
'O'-RINGS
GRIPPING RING
Επικοινωνήστε με τον προμηθευτή
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS
Οι χρήστες που μεταφόρτωσαν αυτό το προϊόν, μεταφόρτωσαν επίσης
Σελίδα