1
Parker Legris Connectic Low Pressure

BALL VALVE MALE FEMALE

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 0401 10 17 - BALL VALVE MALE FEMALE
PART NUMBER 0401 10 17
C G3/8
DN 10 MM
WORKING TEMPERATURE IT MINIMUM -20 CE
WORKING TEMPERATURE IT MAXIMUM 80 CE
Επιλογή προϊόντων
CAD Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C E E1 F H H1 J L L1 M DN MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY RETAINING NUT STEM 'O'-RINGS STEM SEAL BALL SEAL HANDLE
Δεν υπάρχει διαθέσιμο CAD 1 0401 04 10 0401 04 10 - BALL VALVE MALE FEMALE ,094 KG ,500 KG 5 G1/8 8 MM 7 MM 14 MM 35 MM 29 MM 14 MM 45 MM 25 MM 48 MM 4 MM 40 BAR -20 CE 80 CE -20 CE 80 CE NICKEL PLATED BRASS NICKEL PLATED BRASS BRASS NBR NBR NBR ZAMAK
2 0401 05 10 0401 05 10 - BALL VALVE MALE FEMALE ,160 KG ,822 KG 5 G1/8 8 MM 7 MM 19 MM 38 MM 31 MM 19 MM 51 MM 27 MM 48 MM 5 MM 40 BAR -20 CE 80 CE -20 CE 80 CE NICKEL PLATED BRASS NICKEL PLATED BRASS BRASS NBR NBR NBR ZAMAK
3 0401 07 13 0401 07 13 - BALL VALVE MALE FEMALE ,150 KG ,784 KG 5 G1/4 12 MM 9 MM 19 MM 38 MM 31 MM 19 MM 52 MM 28 MM 48 MM 7 MM 40 BAR -20 CE 80 CE -20 CE 80 CE NICKEL PLATED BRASS NICKEL PLATED BRASS BRASS NBR NBR NBR ZAMAK
4 0401 10 17 0401 10 17 - BALL VALVE MALE FEMALE ,234 KG 1,188 KG 5 G3/8 12 MM 11 MM 24 MM 45 MM 43 MM 24 MM 58 MM 31 MM 69 MM 10 MM 40 BAR -20 CE 80 CE -20 CE 80 CE NICKEL PLATED BRASS NICKEL PLATED BRASS BRASS NBR NBR NBR ZAMAK
5 0401 13 21 0401 13 21 - BALL VALVE MALE FEMALE ,286 KG 1,464 KG 5 G1/2 15 MM 12 MM 27 MM 47 MM 44 MM 27 MM 66 MM 34 MM 69 MM 13 MM 40 BAR -20 CE 80 CE -20 CE 80 CE NICKEL PLATED BRASS NICKEL PLATED BRASS BRASS NBR NBR NBR ZAMAK
6 0401 18 27 0401 18 27 - BALL VALVE MALE FEMALE ,652 KG 1,342 KG 2 G3/4 16,5 MM 12 MM 38 MM 63 MM 54 MM 39 MM 79 MM 39 MM 108 MM 18 MM 40 BAR -20 CE 80 CE -20 CE 80 CE NICKEL PLATED BRASS NICKEL PLATED BRASS BRASS NBR NBR NBR ZAMAK
7 0401 23 34 0401 23 34 - BALL VALVE MALE FEMALE ,952 KG ,996 KG 1 G1 19 MM 15 MM 46 MM 67 MM 57 MM 48 MM 91 MM 47 MM 108 MM 23 MM 40 BAR -20 CE 80 CE -20 CE 80 CE NICKEL PLATED BRASS NICKEL PLATED BRASS BRASS NBR NBR NBR ZAMAK
8 0401 32 42 0401 32 42 - BALL VALVE MALE FEMALE 2,385 KG 2,370 KG 1 G1 1/4 21,5 MM 18 MM 60 MM 97 MM 115 MM 55 MM 113 MM 59 MM 108 MM 32 MM 40 BAR -20 CE 80 CE -20 CE 80 CE NICKEL PLATED BRASS NICKEL PLATED BRASS BRASS NBR NBR NBR ZAMAK
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
E
E1
F
H
H1
J
L
L1
M
DN
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
RETAINING NUT
STEM
'O'-RINGS
STEM SEAL
BALL SEAL
HANDLE
Περιγραφή προϊόντος

Ball valve for opening and closing fluid circuits with a simple quarter turn of the handle. Universal series, available from 1/8 to 11/4 parallel thread.

Επικοινωνήστε με τον προμηθευτή
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS