1

05520 Plastic grips

Manufacturer norelem
Description GRIP PLASTIC
Part Number 05520-02
Επιλογή προϊόντων
Selector Part Number Description Customs tariff number Country of origin L D1 D
1 05520-09 GRIP PLASTIC 39269097 FR 80 14,6 10
2 05520-00 GRIP PLASTIC 39269097 FR 80 16,5 12
3 05520-01 GRIP PLASTIC 39269097 FR 90 21 16
4 05520-02 GRIP PLASTIC 39269097 FR 90 25 19
5 05520-04 GRIP PLASTIC 39269097 FR 100 27 22
6 05520-06 GRIP PLASTIC 39269097 FR 100 29 25
Part Number
Description
Customs tariff number
Country of origin
L
D1
D
Επικοινωνήστε με τον προμηθευτή
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem