mecalectro

Holding electromagnets

Manufacturer MECALECTRO
Description Holding electromagnets, holding power off, Øa= 75 mm
Part number VE.P24.01
Επιλογή προϊόντων
Selector Holding Reference Maximum holding force with no air grap (daN) Min. thickness of handled part (mm) Power consumption voltage (W) Standard voltage Øa (mm) b (mm) c d (mm)
1 Power on 5.80.01 27 4 5 24 Vcc 30 20 M6 10
2 Power on 5.81.01 44 5 7.5 24 Vcc 39 32 M6 10
3 Power on 5.82.01 79 6 8.5 24 Vcc 48 27 M6 10
4 Power on 5.83.01 145 7 10 24 Vcc 63 30 M8 15
5 Power on 5.84.01 200 9 14.5 24 Vcc 75 35 M10 15
6 Power on 5.85.01 294 10 20 24 Vcc 90 40 M12 20
7 Power on 5.86.01 550 12 30 24 Vcc 110 50 M12 20
8 Power off 7.80.01 12 4 3.5 24 Vcc 30 32 M4 6
9 Power off VE.P24.01 200 9 24 24 Vcc 75 65 M6 6
Holding
Reference
Maximum holding force with no air grap (daN)
Min. thickness of handled part (mm)
Power consumption voltage (W)
Standard voltage
Øa (mm)
b (mm)
c
d (mm)
Τεκμηρίωση
Επικοινωνήστε με τον προμηθευτή
mecalectro Manufacturer of solenoids
MECALECTRO
Οι χρήστες που μεταφόρτωσαν αυτό το προϊόν, μεταφόρτωσαν επίσης
Σελίδα