Kinetic Systems

High performance eletrical cylinder - KVER series

Manufacturer KINETIC SYSTEMS
Description Ball screw driven electrical cylinder with balls, series KVER 105/50/25, stroke of 10 mm
Part number KVER 105/50/25 2510 10 221 HG
Mass 8.04 kg
Επιλογή προϊόντων
Selector Series A (mm) B (mm) ØD h7 (mm) ØM h6 (mm) ØS (mm) dyn. load Fz (kN) stat. load Fz (kN) static torque Mox-Moy / max stroke (N.m) static torque Moz / max. stroke (N.m)
1 KVER 55/25/14 27.5 55 25 10 20 6 9 131 86
2 KVER 65/30/16 32.5 65 30 10 24 5.2 8.6 285 167
3 KVER 80/40/20 40 80 40 12 30 11.7 20.4 400 244
4 KVER 105/50/25 52.5 105 50 15 35 20.8 41.6 604 505
5 KVER 105/60/32 52.5 105 60 20 40 34.6 70.2 864 580
7 KVER 145/70/40 72.5 145 70 30 60 50.8 118.2 1610 1211
8 KVER 145/80/50 72.5 145 80 30 70 56.9 187 1610 1211
Series
A (mm)
B (mm)
ØD h7 (mm)
ØM h6 (mm)
ØS (mm)
dyn. load Fz (kN)
stat. load Fz (kN)
static torque Mox-Moy / max stroke (N.m)
static torque Moz / max. stroke (N.m)
Τεκμηρίωση
Επικοινωνήστε με τον προμηθευτή
Kinetic Systems Manufacturer of automation modules
KINETIC SYSTEMS