Standard rail
Günther Spelsberg GmbH + Co. KG

Standard rail

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Standard rail GEOS NS35-250
Part Number 72003101
Width 250
Length 250
Halogen-free true
Height 2
E-Number FI 3429363
Επιλογή προϊόντων
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height E-Number FI E-Number SV Color Interior width Interior length VDE mark of conformity
1 72003101 Standard rail GEOS NS35-250 Produktdetailseite Datenblatt 250 250 true 2 3429363
2 72003201 Standard rail GEOS NS35-350 Produktdetailseite Datenblatt 370 110 true 3 3429385 Grey
3 72003301 Standard rail GEOS NS35-450 Produktdetailseite Datenblatt 315 300 polycarbonate. glass fiber-reinforced IP65 - acc. to EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 -25 40 35 1000 1500 true 95% 50% 147 122 2200961 295 310 DIN EN 60670
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
E-Number FI
E-Number SV
Color
Interior width
Interior length
VDE mark of conformity
Περιγραφή προϊόντος

Standard rail acc. to DIN EN 60715, 35 x 7.5, width 35 mm, incl. fixing screws, for bottom mounting, Optional mounting with mounting holder at various heights possible, 35 x 8 x 350, Available: Summer 2018

Επικοινωνήστε με τον προμηθευτή
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG