1

012E - MTC-S - Latch clamps - with safety stop, steel or stainless steel

Manufacturer ELESA
Description MTC-S-160-T16
Part Number GG.AS600
Επιλογή προϊόντων
Selector Part Number Description a b1 b2 b3 b4 d1 d2 h1 h2 l1 m1 m2 m3 r s Weight g
1 GG.AL780 MTC-S-160-T6 12 26 28 20 14 M4 4,3 31 18 101 19 16 10 35÷44 2 91
2 GG.AL785 MTC-S-320-T6 16 40 44 28 22 M6 6,5 45 25 169 32 19 14,3 54÷63 3 293
3 GG.AL790 MTC-S-700-T6 24 60 54 38 26 M8 8,5 56 36 221 38 41,5 19 70÷90 3,5 595
4 GG.AS600 MTC-S-160-T16 12 26 28 20 14 M4 4,3 31 18 101 19 16 10 35÷44 2 92
5 GG.AS605 MTC-S-320-T16 16 40 44 28 22 M6 6,5 45 25 169 32 19 14,3 54÷63 3 296
6 GG.AS610 MTC-S-700-T16 24 60 54 38 26 M8 8,5 56 36 221 38 41,5 19 70÷90 3,5 601
Part Number
Description
a
b1
b2
b3
b4
d1
d2
h1
h2
l1
m1
m2
m3
r
s
Weight g
Τεκμηρίωση
Επικοινωνήστε με τον προμηθευτή
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD